Endress+Hauser-koncernen

Mediecenter

Events

Din karriere hos Endress+Hauser

Support tæt på dig

Online Shop

Indtast dine personlige login-oplysninger for at få adgang til onlineshoppen og afgive en ordre døgnet rundt. Du kan desuden kontrollere produktpriser og leveringstider, eller du kan anmode om et tilbud.

Online Shop

E-direct Shop

E-direkt: Enkel bestilling af de produkter, du har brug for lige nu

E-direct Shop

Proline Promag 10E
Electromagnetic flowmeter

The economical flowmeter with a highly cost-effective transmitter

  • Electromagnetic flowmeter - Proline Promag 10E ©Endress+Hauser
  • The Electromagnetic Flow Measuring Principle

Promag E is a streamlined sensor for basic chemical applications. It is the most economical solution for our chemical customers. Combined with the Promag 10 transmitter for basic applications and direct integration, Promag 10E offers accurate measurement of liquids for a wide range of applications. It will be the preferred solution for customers aiming for minimized cost of ownership. Promag 10E is available in a compact or remote version.

Fordele

  • Cost-effective sensor – ideal solution for basic requirements

  • Energy-saving flow measurement – no pressure loss due to cross-section constriction

  • Maintenance-free – no moving parts

  • Cost-effective – designed for easy applications and direct integration

  • Safe operation – display provides easy readable process information

  • Fully industry compliant – IEC/EN/NAMUR

Anvendelsesområde

  • The measuring principle is virtually independent of pressure, density, temperature and viscosity

  • Fully suitable for basic applications in the chemical and process industry

Device properties

  • Nominal diameter: max. DN 600 (24")

  • Liner made of PTFE

  • 2‐line display with push buttons

  • Device in compact or remote version

  • HART

Funktioner og specifikationer

Dokumenter/Vejledninger/Software

Tilbehør / Reservedele

Succeshistorier

Kontakt

Endress+Hauser A/S
Poppelgårdvej 10-12 2860 Søborg , Danmark
Tlf.: +45 70 131 132
Fax: +45 70 132 133
Send e-mail www.dk.endress.com

Relaterede nyheder

Onlineværktøjer

Dette websted anvender cookies. Ved at anvende webstedet accepterer du vores brug af cookies. Læs mere her Luk