Endress+Hauser-koncernen

Mediecenter

Events

Din karriere hos Endress+Hauser

Support tæt på dig

Online Shop

Indtast dine personlige login-oplysninger for at få adgang til onlineshoppen og afgive en ordre døgnet rundt. Du kan desuden kontrollere produktpriser og leveringstider, eller du kan anmode om et tilbud.

Online Shop

E-direct Shop

E-direkt: Enkel bestilling af de produkter, du har brug for lige nu

E-direct Shop

Proline Promag P 200
Electromagnetic flowmeter

The flowmeter for highest medium temperatures with genuine loop-powered technology

  • Electromagnetic flowmeter - Proline Promag P 200 ©Endress+Hauser
  • The Electromagnetic Flow Measuring Principle

  • HistoROM data storage concept

Promag P 200 offers genuine, industry-compliant two-wire technology. This enables the device to be seamlessly integrated into existing infrastructures and control systems. Additional advantages are high operational safety in hazardous areas thanks to an intrinsically safe design, and a familiar installation procedure. Promag P 200 is dedicated for chemical and process applications with corrosive liquids and high medium temperatures.

Fordele

  • Versatile applications – wide variety of wetted materials

  • Energy-saving flow measurement – no pressure loss due to cross-section constriction

  • Convenient device wiring – separate connection compartment

  • Safe operation – no need to open the device due to display with touch control, background lighting

  • Maintenance-free – no moving parts

  • Integrated verification – Heartbeat Technology™

Anvendelsesområde

  • The measuring principle is virtually independent of pressure, density, temperature and viscosity

  • Dedicated for chemical and process applications with corrosive liquids and high medium temperatures.

Device properties

  • Nominal diameter: max. DN 200 (8")

  • All common Ex approvals

  • Liner made of PTFE or PFA

  • Loop-powered technology

  • Robust two-chamber housing

  • Plant safety: worldwide approvals (SIL, Haz. area)

Funktioner og specifikationer

Dokumenter/Vejledninger/Software

Tilbehør / Reservedele

Forgænger / Afløser

Forgænger: Promag 23P, Promag 50P, Promag 53P