Oversigt over specifikationer
-
Accuracy
class A acc. to IEC 60751
class B acc. to IEC 60751 -
Max. process pressure (static)
at 20 °C: 1 bar (15 psi)
-
Operating temperature range
PT 100:
-50 °C ...100 °C
(-58 °F …212 °F)
Anvendelsesområde
The RTD thermometer is especially designed for monitoring the room temperature. The device with head transmitter is a complete unit ready for use with enhanced measurement accuracy and reliability compared to directly wired sensors. For ambient temperature measurements indoor or outdoor.
Indoor or outdoor ambient temperature measurement
Maximum measuring range:
–50 to +100 °C (–58 to +212 °F)Degree of protection: IP66/68 (NEMA Type 4x encl.)
Fordele
Robust terminal heads according to DIN EN 50446 or stable plastic housings offer optimal protection from extreme ambient conditions
Reliable, long term stable and accurate indoor or outdoor ambient temperature measurement
Simple and fast wall mounting
Optional head transmitter with easy selection: Analog output 4 to 20 mA, HART®, PROFIBUS® PA or FOUNDATION Fieldbus™
Fundamental
-
Enkle produkter
- Nemme at vælge, installere og betjene
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
Technical information
RTD Thermometer
Omnigrad TST434
Medium duty. Building automation for outdoor ambient temperature with
housing for wall mountingEN DA 01/04/2001Sprog:
Engelsk
Version:
01/04/2001
Filstørrelse:
119.5 KB
Filnavn:
TI144ten_0401.pdf
-
-
-
Tekniske oplysninger (TI)
TI iTHERM ModuLine TST434B
Modular resistance thermometer for outdoor or indoor ambient temperature
measurementEN DA 30/11/202320/11/201816/01/2014Sprog:
Engelsk
Version:
30/11/2023
Filstørrelse:
700 KB
Filnavn:
TI01140TEN_0323-00.pdf
-
-
-
Specialdokumentation (SD)
Device viewer
Technical documentation in other languages
Sprog:
Engelsk
Version:
14/07/2021
Filstørrelse:
478.5 KB
Filnavn:
SD02429R09EN_0121.pdf
-
-
-
Producenterklæring
Product family: Process RTD general purpose
Product root: TST434-
Declaration number: HE_00531_01.17
Manufacturer specification: RoHSSprog:
Engelsk
Version:
13/03/2017
Filstørrelse:
166.8 KB
Filnavn:
HE_00531_01.17 China RoHS TST434.pdf
-
-
-
EU-erklæring
Product family: Low cost RTD general purpose, Process RTD direct contact, Process RTD direct in contact, Process RTD general purpose , Process RTD heavy duty, Process RTD hygienic, Process TC direct contact, Process TC direct in contact, Process TC general purpose, Process TC heavy duty, RTD thermometer, TC heavy duty
Product root: TAF11-, TAF12D-, TAF12S-, TAF12T-, TAF16-, TC10-, TC12-, TC13-, TC15-, TC61-, TC62-, TC63-, TC65-, TC66-, TC88-, TEC42
0-, TH11-, TH12-, TH13-, TH14-, TH15-, TH17-, TH18-, TH27-, TH51-, TH52-, TH53-, TH54-, TH55-, TH56-, TM101-, TM111-, TM112-, TM121-
, TM131-, TM151-, TM152-, TM401-, TM402-, TM411-, TM412-, TMT142C-, TMT142R-, TMT162C-, TMT162R-, TR10-, TR11-, TR12-, TR13-, TR15-,
TR24-, TR25-, TR44-, TR45-, TR46-, TR47-, TR48-, TR61-, TR62-, TR63-, TR65-, TR66-, TR88-, TSC310-, TSM187-, TSM487-, TST187-, TST3
10-, TST40N-, TST410-, TST414-, TST41N-, TST434-, TST434B-, TST487-, TST602-, TST90-
Declaration number: EC_00136_04.24EN DA 20/02/2024Sprog:
Engelsk
Version:
20/02/2024
Filstørrelse:
150.5 KB
Filnavn:
EC_00136_04.24.pdf
-
-
-
UK Conformity Assessed (UKCA)
Product family: Accessories: RTD insert, Accessories: TC insert, Accessories: Inserts, Process RTD direct contact, Process RTD gener al purpose, Process RTD heavy duty, Process TC direct contact, Process TC direct in contact, Process TC heavy duty
Product root: TC15-, TC66-, TEC420-, TM101-, TM111-, TM121-, TM131-, TPC100-, TPC200-, TPR100-, TR10-, TR15-, TR66-, TS111-, TS211-,
TSC310-, TST310-, TST434-, TST602-
Declaration number: UK_00473_01.21Sprog:
Engelsk
Version:
01/12/2021
Filstørrelse:
124.5 KB
Filnavn:
UK_00473_01.21.pdf
-
-
-
Metrologi
Product family: Accessories: RTD insert, Accessories: TC insert, Accessories: Inserts, Low cost RTD general purpose, Process RTD dir ect contact, Process RTD general purpose, Process RTD heavy duty, RTD thermometer
Product root: TPR100-, TPR300-, TR10-, TR11-, TR12-, TR13-, TR15-, TR24-, TR25-, TR61-, TR62-, TR63-, TR65-, TR66-, TR88-, TS111-, T
SM187-, TSM487-, TST187-, TST310-, TST40N-, TST410-, TST414-, TST41N-, TST434-, TST487-, TST602-
Region: Russia
Approval agency: Rosstandart
Approval number: 68002-17
Metrology type: MetrologySprog:
Russisk
Version:
25/02/2022
Filstørrelse:
2.1 MB
Filnavn:
68002-17.pdf
-
-
-
Tekst til tilbudsgivning
Omnigrad M, TST 434
Kompletter Temperatursensor zur Temperaturmessung in Räumen oder im
Außenbereich, vorgesehen zur WandmontageSprog:
Tysk
Version:
05/12/2012
Filstørrelse:
26 KB
Filnavn:
TTTST434DE.doc
-