©Endress+Hauser
Afløser
Flowmeter for the water and wastewater industry with a weight-optimized sensor. Suitable for applications in the water and wastewater industry.
Yderligere information
Enkle produkter
Nemme at vælge, installere og betjene
Teknisk ydeevne
Enkelhed
Standardprodukter
Pålidelige og robuste med lav vedligeholdelse
Teknisk ydeevne
Enkelhed
Avancerede produkter
Funktionelle og praktiske
Teknisk ydeevne
Enkelhed
Specialiserede produkter
Designet til krævende applikationer
Teknisk ydeevne
Enkelhed
FLEX valg
Teknisk ydeevne
Enkelhed
Fundamental
Få dækket dine basale målebehov
Teknisk ydeevne
Enkelhed
Lean
Administrer nemt dine kerneprocesser
Teknisk ydeevne
Enkelhed
Extended
Optimer dine processer med innovative teknologier
Teknisk ydeevne
Enkelhed
Xpert
Til de mest udfordrende applikationer
Teknisk ydeevne
Enkelhed
Product headline
The flowmeter with a weight‐optimized sensor and a modular electronic concept. Fully suitable for standard applications in the water and wastewater industry.
Sensor features
Reduced installation costs – flexible mounting by one‐of‐a‐kind lap‐joint flange concept (DN <350/14"). Energy‐saving flow measurement – no pressure loss due to cross‐section constriction. Maintenance‐free – no moving parts. Up to 30 % less sensor weight. Nominal diameter: DN 25 to 2400 (1 to 90").
Transmitter features
Fast commissioning – application‐specific Quick Setups. Safe operation – display provides easy readable process information. Fully industry compliant – IEC/EN/NAMUR. 2‐line backlit display with push buttons. Device in compact or remote Version.
Nominal diameter range
Lap joint flange; lap joint flange, stamped plate: DN 25 to 300 (1 to 12") Fixed flange: DN 350 to 2400 (14 to 90")
Wetted materials
Liner: PTFE; Polyurethane; Hard rubber Electrodes: 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022)
Max. measurement error
Volume flow (standard): ±0.5 % o.r. ± 1 mm/s (0.04 in/s) Volume flow (option): ±0.2 % o.r. ± 2 mm/s (0.08 in/s)
Measuring range
9 dm³/min to 162 000 m³/h (2.5 gal/min to 1030 Mgal/d)
Medium temperature range
Liner material hard rubber: 0 to +80 °C (+32 to +176 °F) Liner material polyurethane: –20 to +50 °C (–4 to +122 °F) Liner material PTFE: –20 to +90 °C (–4 to +194 °F)
Ambient temperature range
Flange material carbon steel: –10 to +60 °C (+14 to +140 °F) Flange material stainless steel: –40 to +60 °C (–40 to +140 °F)
Sensor housing material
DN 25 to 300 (1 to 12"): AlSi10Mg, coated DN 350 to 2400 (14 to 90"): Carbon steel with protective varnish Sensor connection housing: AlSi10Mg, coated
Transmitter housing material
A: Powder‐coated die‐cast aluminum
Degree of protection
Compact version: IP66/67, type 4X enclosure Sensor remote version (standard): IP66/67, type 4X enclosure Sensor remote version (option): IP68, type 6P enclosure Transmitter remote version: IP67, type 4X enclosure
Display/Operation
2‐line backlit display with push buttons Configuration via local display and operating tools possible
Outputs
3 outputs: 0‐20 mA (active)/4‐20 mA (active/passive) Pulse/frequency output (passive) Switch output (passive)
Power supply
DC 16 to 62 V AC 85 to 260 V (45 to 65 Hz) AC 20 to 55 V (45 to 65 Hz)
Metrological approvals and certificates
3.1 material, calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
Hygienic approvals and certificates
Drinking water approval: ACS, KTW/W270, NSF 61, WRAS BS 6920
Mest downloadede
Proline Promag 10 and 50
Supplementary information for Promag 10L and 50L, nominal diameters
DN 1400 to 2400 (54
Engelsk version - 12/2011
Electromagnetic flow measuring system
Sprog:
Engelsk
Version:
01/12/2011
Filstørrelse:
176.6 KB
Filnavn:
SD00153DEN_0111.pdf
82 dokumenter
Proline Promag 50L
Technical Information
Electromagnetic flowmeter The flowmeter with a weight-optimized sensor and a modular electronic concept
EN
DA
Tysk French Italiensk Polsk Russisk Kinesisk
27/11/2017
28/04/2016
01/02/2015
01/12/2011
01/07/2011
Sprog:
Engelsk
Version:
27/11/2017
Filstørrelse:
3.1 MB
Filnavn:
TI00097DEN_1917.pdf
Proline Promag 50
PROFIBUS DP/PA
Operating Instructions
Electromagnetic flowmeter
EN
DA
Tysk Spansk French
27/11/2017
01/02/2015
01/04/2014
09/05/2011
01/12/2010
Sprog:
Engelsk
Version:
27/11/2017
Filstørrelse:
9.6 MB
Filnavn:
BA00055DEN_1717.pdf
Description of the device functions (options and inputs). Additional documentation for Operating Instructions Proline Promag 50.
EN
DA
Tjekkisk Tysk Spansk French Ungarsk Italiensk Japansk Polsk Portugisisk Russisk
01/11/2009
01/03/2005
15/10/2003
01/06/2001
Sprog:
Engelsk
Version:
01/11/2009
Filstørrelse:
676.9 KB
Filnavn:
BA049DEN_1109.pdf
Proline Promag 50
HART
Operating Instructions
Electromagnetic flowmeter
EN
DA
Bulgarsk Tysk Spansk French Ungarsk Italiensk Japansk Polsk Portugisisk Russisk
27/11/2017
01/02/2015
01/04/2014
09/05/2011
01/12/2010
Sprog:
Engelsk
Version:
27/11/2017
Filstørrelse:
7.7 MB
Filnavn:
BA00046DEN_1717.pdf
Proline Promag 50
Brief Operating Instructions
Electromagnetic flowmeter
EN
DA
Bulgarsk Tjekkisk Tysk Spansk Estisk French Italiensk Portugisisk Russisk Serbisk Kinesisk
27/11/2017
04/04/2016
09/09/2015
01/02/2015
01/04/2014
Sprog:
Engelsk
Version:
27/11/2017
Filstørrelse:
3.5 MB
Filnavn:
KA00026DEN_1917.pdf
Replacing amplifier board
Installation Instructions
Promag 50, 51, 53, 55, Promass 40, 80, 83, 84, Cubemass DCI 8CN, CNGmass DCI 8DF, Prosonic Flow 90, 93, t-mass 65
EN
DA
Tysk
15/11/2018
05/08/2014
Sprog:
Engelsk
Version:
15/11/2018
Filstørrelse:
393.9 KB
Filnavn:
EA00064DA2_1518.pdf
Replacing Power supply and display
Installation Instructions
Promag 50, 51, 53, 55, Promass 40, 80, 83, 84, 8ME, Cubemass DCI 8CN, CNGmass DCI 8DF, Prosonic Flow 90, 93, t-mass 65
EN
DA
Tysk
15/11/2018
18/11/2011
Sprog:
Engelsk
Version:
15/11/2018
Filstørrelse:
455.1 KB
Filnavn:
EA00063DA2_1518.pdf
Replacing amplifier board for harsh environment (HE)
Installation Instructions
Promag 50, 53, 55, Promass 80, 83, 84, Cubemass DCI 8CN, CNGmass DCI 8DF
EN
DA
Tysk
15/11/2018
10/10/2014
05/08/2014
Sprog:
Engelsk
Version:
15/11/2018
Filstørrelse:
379.4 KB
Filnavn:
EA00067DA2_1518.pdf
Replacing power supply for harsh environment (HE)
Installation Instructions
Promag 50, 53, 55, Promass 40, 80, 83, 84, CNGmass DCI, Cubemass DCI, Prosonic Flow 93 P
EN
DA
Tysk
15/11/2018
05/05/2014
01/11/2009
15/07/2009
Sprog:
Engelsk
Version:
15/11/2018
Filstørrelse:
367.5 KB
Filnavn:
EA00066DA2_1418.pdf
Replacing S-DAT
Installation Instructions
Promag 23, 50, 51, 53, 55, Promass 40, 80, 83, 84, 8ME, 8WF, Cubemass DCI 8CN, CNGmass DCI 8DF, t-mass 65
EN
DA
Tysk
01/03/2018
21/11/2011
Sprog:
Engelsk
Version:
01/03/2018
Filstørrelse:
511.3 KB
Filnavn:
EA00079DA2_1518.pdf
Søg i reservedele efter nummer på tegning
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Kit P.s.b. 50/51/53 85-260VAC
Tegningsnummer
Ordrekode
F
50096745
Kit p.s.b. 50/53 85-260VAC HE
Tegningsnummer
Ordrekode
F
71039466
Kit P.s.b. 50/51/53 20-55VAC 16-62VDC
Tegningsnummer
Ordrekode
F
50096747
Kit p.s.b.50/53 20-55VAC 16-62VDC HE
Tegningsnummer
Ordrekode
F
71039468
Kit 10 fuses 250 VAC T800 MA
Tegningsnummer
Ordrekode
7
50094002
Kit 10 fuses 250 VAC T 2A00
Tegningsnummer
Ordrekode
7
50094003
Kit meas. amplifier PMAG 50 WEA
Tegningsnummer
Ordrekode
B
50106073
Kit meas. amplifier 50 WEA HE
Tegningsnummer
Ordrekode
B
71039445
Kit meas. amplifier PMAG 50 SEA
Tegningsnummer
Ordrekode
B
50106075
Kit meas. amplifier 50 SEA HE
Tegningsnummer
Ordrekode
B
71039447
Kit meas. amplifier PMAG 50 EES
Tegningsnummer
Ordrekode
B
50106074
Kit meas. amplifier 50 EES HE
Tegningsnummer
Ordrekode
B
71039446
Kit com50/51/40/80/90 I+F/stat.in+outEx
Tegningsnummer
Ordrekode
C
50096759
Kit I/O 50/80 I+F status in+out HE EX
Tegningsnummer
Ordrekode
C
71039473
Kit commodul current/frequency out Ex
Tegningsnummer
Ordrekode
C
50096757
Kit I/O 50/80 current/frequ. out HE EX
Tegningsnummer
Ordrekode
C
71039474
Tegningsnummer
Ordrekode
C
71066579
Kit I/O 50/53/55/80/83 Profib. PA HE Ex
Tegningsnummer
Ordrekode
C
71066580
Kit com Pline 50/90 current out Ex
Tegningsnummer
Ordrekode
C
50096756
Kit I/O 50 current out HE EX
Tegningsnummer
Ordrekode
C
71039710
Kit I/O 50/53/55/83/65/8ME Profib. DP Ex
Tegningsnummer
Ordrekode
C
71021742
Kit I/O 50/53/55/83 Profibus DP HE EX
Tegningsnummer
Ordrekode
C
71039484
Kit display mod 50/51/80/65 >=V1.06.00
Tegningsnummer
Ordrekode
E
50108132
Kit disp.50/51/80/90/65 Wall >=V1.06.00
Tegningsnummer
Ordrekode
J
50108131
Kit Bus PCB/PCB carr.5X/8X/9X/65 wall
Tegningsnummer
Ordrekode
21
50094017
Kit Bus/connec.b.5X/40/8X/65 field hous.
Tegningsnummer
Ordrekode
G
50094016
Kit connec. board PMAG5X wall enclo.
Tegningsnummer
Ordrekode
19
50094015
Kit connec. board 50/53/55 wall encl.HE
Tegningsnummer
Ordrekode
19
71039496
Kit connec. board In/Output Wall encl
Tegningsnummer
Ordrekode
18
50094014
Kit connection board D/E/L/P/S/W FS
Tegningsnummer
Ordrekode
A
50098018
Kit connection board D/E/L/P/S/W FS HE
Tegningsnummer
Ordrekode
A
71039497
Kit Termin.Block field hous. 5X/8X/40/65
Tegningsnummer
Ordrekode
29
50108139
Kit Termin.Block Wall encl. 5X/8X/9X/65
Tegningsnummer
Ordrekode
30
50108140
Kit S-Dat Promag 50 programmed
Tegningsnummer
Ordrekode
S
71003946
Kit Cover 5X/40/8X/65 with window
Tegningsnummer
Ordrekode
8
50094026
Kit Cover 5X/40/8X/65 version blind
Tegningsnummer
Ordrekode
9
50094028
Kit Cover Connection terminal
Tegningsnummer
Ordrekode
10
50094038
Kit Cover Connection terminal
Tegningsnummer
Ordrekode
26
50094038
Repair kit cover, remote version
Tegningsnummer
Ordrekode
26
71247838
Kit 10 cable glands M20x1,5
Tegningsnummer
Ordrekode
15
50096840
Kit 10 ext. M20x1.5/NPT 1/2" (plug PVC)
Tegningsnummer
Ordrekode
15
50098042
Kit 10 ext. M20x1.5/G 1/2" (plug PVC)
Tegningsnummer
Ordrekode
15
50098041
Kit Cable gland Profibus PA
Tegningsnummer
Ordrekode
15
50098037
Kit 2 cable gland M20x1,5 reinf.Transm.
Tegningsnummer
Ordrekode
15
71029349
Kit 2 cable gland M20x1,5 reinf.Sensor
Tegningsnummer
Ordrekode
15
71029350
Kit 2 cable glands G1/2" Nema 6P
Tegningsnummer
Ordrekode
15
71029351
Kit 2 cable glands NPT1/2" Nema 6P
Tegningsnummer
Ordrekode
15
71029352
Kit Circuit board cpl field/SS-housing
Tegningsnummer
Ordrekode
12
50096839
Kit Bushing to field/SS-housing
Tegningsnummer
Ordrekode
14
50099102
Kit Ground terminal / Cover clamp
Tegningsnummer
Ordrekode
13
50096841
Kit Seal cover to Wall enclosure
Tegningsnummer
Ordrekode
20
50094041
Kit 10 Seal cover to field housing
Tegningsnummer
Ordrekode
11
50094050
Kit parts housing compact Stnd/HT
Tegningsnummer
Ordrekode
22
50098020
Kit parts housing FS Stnd/HT
Tegningsnummer
Ordrekode
24
50098019
Kit housing gasket FS Stnd/HT
Tegningsnummer
Ordrekode
25
50098023
Kit housing gasket compact Stnd/HT
Tegningsnummer
Ordrekode
23
50098024
Promag, cable remote version
Transmitter Promag, mounting set
Promag L/W/P/S,E, grounding cable kit
Promag, grounding disc/protection disc
Vi værner om dine personlige oplysninger
Vi anvender cookies for at forbedre din browseroplevelse, indsamle statistiske oplysninger med henblik på optimering af webstedets funktionalitet og levere skræddersyede annoncer eller indholdselementer.
Hvis du vælger "Accepter alle", giver du dit samtykke til vores brug af cookies.
Yderligere oplysninger fremgår af vores Cookiepolitik .
Tilpas
Accepter kun essentielle
Accepter alle