©Endress+Hauser
Afløser
The specialist for hygienic applications with an ultra-compact transmitter
Yderligere information
Specialist for hygienic applications with a compact, easily accessible transmitter
Yderligere information
Specialist for hygienic applications, as remote version with up to 4 I/Os
Yderligere information
Enkle produkter
Nemme at vælge, installere og betjene
Teknisk ydeevne
Enkelhed
Standardprodukter
Pålidelige og robuste med lav vedligeholdelse
Teknisk ydeevne
Enkelhed
Avancerede produkter
Funktionelle og praktiske
Teknisk ydeevne
Enkelhed
Specialiserede produkter
Designet til krævende applikationer
Teknisk ydeevne
Enkelhed
FLEX valg
Teknisk ydeevne
Enkelhed
Fundamental
Få dækket dine basale målebehov
Teknisk ydeevne
Enkelhed
Lean
Administrer nemt dine kerneprocesser
Teknisk ydeevne
Enkelhed
Extended
Optimer dine processer med innovative teknologier
Teknisk ydeevne
Enkelhed
Xpert
Til de mest udfordrende applikationer
Teknisk ydeevne
Enkelhed
Product headline
The flowmeter for smallest flow rates with flexible system integration. For demanding hygienic applications.
Sensor features
Flexible installation concept – numerous hygienic process connections. Energy‐saving flow measurement – no pressure loss due to cross‐section constriction. Maintenance‐free – no moving parts. Liner made of PFA. Sensor housing made of stainless steel (3-A, EHEDG).
Transmitter features
Quality – software for filling & dosing, density, electrode cleaning and also advanced diagnostics. Easy calculation – bidirectional totalizers. Automatic recovery of data for servicing. 4‐line backlit display with touch control. Device in compact or remote version.
Wetted materials
Liner: PFA Electrodes: 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022); Tantalum; Platinum Process Connections: stainless steel, 1.4404 (F316L); PVDF; PVC adhesive sleeve Seals: O-ring seal (EPDM, FKM, Kalrez), aseptic molded seal (EPDM, FKM, silicone) Grounding Rings: stainless steel, 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022); tantalum
Medium temperature range
-20...+150°C (-4...+302°F)
Ambient temperature range
-20...+60°C -40...+60°C (optional)
Display/Operation
Four line display with backlit Touch control
Outputs
4...20 mA Pulse / frequency(active/passive) Relais Status
Digital communication
HART PROFIBUS PA Profibus DP FOUNDATION Fieldbus
Hygienic approvals and certificates
196 dokumenter
Proline Promag 50H, 53H
Technical Information
Electromagnetic flowmeter The flowmeter for smallest flow rates with a modular electronic concept and/or with flexible system integration
EN
DA
Tysk French Japansk Polsk Russisk Kinesisk
14/03/2018
27/04/2017
10/03/2016
01/05/2012
01/02/2004
Sprog:
Engelsk
Version:
14/03/2018
Filstørrelse:
810.7 KB
Filnavn:
TI00048DEN_1618.pdf
Proline Promag 53
PROFIBUS DP/PA
Operating Instructions
Electromagnetic flowmeter
EN
DA
Tysk Spansk French Italiensk Polsk
27/11/2017
01/02/2015
01/04/2014
28/06/2010
23/12/2009
Sprog:
Engelsk
Version:
27/11/2017
Filstørrelse:
11.3 MB
Filnavn:
BA00053DEN_1517.pdf
Proline Promag 53
MODBUS RS485
Description of Device
Functions
Description of the device functions (options and inputs). Additional documentation for Operating Instructions Proline Promag 53 MODBUS RS485.
Sprog:
Engelsk
Version:
01/10/2005
Filstørrelse:
1.1 MB
Filnavn:
BA118DEN.pdf
Proline Promag 53
FOUNDATION Fieldbus
Operating Instructions
Electromagnetic flowmeter
EN
DA
Tysk Russisk
27/11/2017
01/02/2015
01/04/2014
01/12/2009
01/03/2002
Sprog:
Engelsk
Version:
27/11/2017
Filstørrelse:
7.2 MB
Filnavn:
BA00052DEN_1517.pdf
Proline Promag 53
HART
Operating Instructions
Electromagnetic flowmeter
EN
DA
Bulgarsk Tjekkisk Tysk Spansk French Ungarsk Italiensk Japansk Polsk Portugisisk Russisk Kinesisk
27/11/2017
01/02/2015
01/12/2014
01/04/2014
18/12/2009
Sprog:
Engelsk
Version:
27/11/2017
Filstørrelse:
9.9 MB
Filnavn:
BA00047DEN_1617.pdf
Proline Promag 53
HART
Desription of Device Functions
Electromagnetic flowmeter
EN
DA
Bulgarsk Tjekkisk Tysk Spansk French Ungarsk Italiensk Japansk Polsk Russisk
01/12/2014
18/12/2009
01/03/2005
15/10/2003
01/06/2001
Sprog:
Engelsk
Version:
01/12/2014
Filstørrelse:
1.2 MB
Filnavn:
BA00048DEN_1314.pdf
Proline Promag 53
Modbus RS485
Operating Instructions
Electromagnetic flowmeter
EN
DA
Tysk
27/11/2017
01/02/2015
01/04/2014
23/12/2009
01/10/2005
Sprog:
Engelsk
Version:
27/11/2017
Filstørrelse:
10.3 MB
Filnavn:
BA00117DEN_1517.pdf
Proline Promag 53
FOUNDATION Fieldbus
Description of
Device Functions
Description of the device functions (0ptions and inputs). Additional documentation for Operating Instructions Proline Promag 53 FOUNDATION Fieldbus.
EN
DA
Tysk
05/05/2010
01/03/2002
Sprog:
Engelsk
Version:
05/05/2010
Filstørrelse:
1.2 MB
Filnavn:
BA051DEN_0709.pdf
Proline Promag 53
PROFIBUS DP/PA
Description of
Device Functions
Description of the device functions (options and inputs). Additional documentation for Operating Instructions PROline Promag 53 PROF IBUS-DP/-PA.
EN
DA
Tysk Spansk French Italiensk Polsk
28/06/2010
01/10/2005
01/04/2001
Sprog:
Engelsk
Version:
28/06/2010
Filstørrelse:
2.6 MB
Filnavn:
BA054DEN_0610.pdf
Proline Promag 53
Brief Operating Instructions
Electromagnetic flowmeter
EN
DA
Tysk Spansk French Italiensk Hollandsk Portugisisk Kinesisk
27/11/2017
09/09/2015
01/02/2015
01/04/2014
01/03/2011
Sprog:
Engelsk
Version:
27/11/2017
Filstørrelse:
3.6 MB
Filnavn:
KA00028DEN_1717.pdf
Søg i reservedele efter nummer på tegning
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Kit P.s.b. 50/51/53 85-260VAC
Tegningsnummer
Ordrekode
F
50096745
Kit p.s.b. 50/53 85-260VAC HE
Tegningsnummer
Ordrekode
F
71039466
Kit p.s.b. 50/53 85-260VAC HE
Tegningsnummer
Ordrekode
F
71039466
Kit P.s.b. 50/51/53 85-260VAC Ex
Tegningsnummer
Ordrekode
F
50096746
Kit p.s.b. 50/53 85-260VAC HE Ex
Tegningsnummer
Ordrekode
F
71039467
Kit P.s.b. 50/51/53 20-55VAC 16-62VDC
Tegningsnummer
Ordrekode
F
50096747
Kit p.s.b.50/53 20-55VAC 16-62VDC HE
Tegningsnummer
Ordrekode
F
71039468
Kit P.s.b. 50/51/53 20-55VAC16-62VDC Ex
Tegningsnummer
Ordrekode
F
50096744
Kit p.s.b.50/53 20-55VAC 16-62VDC HE Ex
Tegningsnummer
Ordrekode
F
71039469
Kit 10 fuses 250 VAC T800 MA
Tegningsnummer
Ordrekode
7
50094002
Kit 10 fuses 250 VAC T 2A00
Tegningsnummer
Ordrekode
7
50094003
Kit meas. amplifier PMAG 53 WEA EX
Tegningsnummer
Ordrekode
B
50106088
Kit meas. amplifier 53 WEA HE Ex
Tegningsnummer
Ordrekode
B
71039458
Kit meas. amplifier PMAG 53 WEA
Tegningsnummer
Ordrekode
B
50106085
Kit meas. amplifier 53 WEA HE
Tegningsnummer
Ordrekode
B
71039454
Kit meas. amplifier PMAG 53 SEA EX
Tegningsnummer
Ordrekode
B
50106090
Kit meas. amplifier 53 SEA HE Ex
Tegningsnummer
Ordrekode
B
71039460
Kit meas. amplifier PMAG 53 SEA
Tegningsnummer
Ordrekode
B
50106087
Kit meas. amplifier 53 SEA HE
Tegningsnummer
Ordrekode
B
71039456
Kit meas. amplifier PMAG 53 EES EX
Tegningsnummer
Ordrekode
B
50106089
Kit meas. amplifier 53 EES HE Ex
Tegningsnummer
Ordrekode
B
71039459
Kit meas. amplifier PMAG 53 EES
Tegningsnummer
Ordrekode
B
50106086
Kit meas. amplifier 53 EES HE
Tegningsnummer
Ordrekode
B
71039455
Kit meas. amplifier Pmag 53 CN EX
Tegningsnummer
Ordrekode
B
50108134
Kit meas. amplifier 53 CN HE Ex
Tegningsnummer
Ordrekode
B
71039461
Kit meas. amplifier Pmag 53 CN
Tegningsnummer
Ordrekode
B
50108133
Kit meas. amplifier 53 CN HE
Tegningsnummer
Ordrekode
B
71039457
Kit amp. 53, HART7, DE+FR+IT+ES+EN, EX
Tegningsnummer
Ordrekode
B
71261676
Kit amp. 53,HART7, DE+FR+IT+ES+EN, HE,EX
Tegningsnummer
Ordrekode
B
71261679
Kit amp. 53, HART7, DE+FR+IT+ES+EN
Tegningsnummer
Ordrekode
B
71261680
Kit amp. 53, HART7, DE+FR+IT+ES+EN, HE
Tegningsnummer
Ordrekode
B
71261682
Kit amp. 53, HART7, RU+NL+PT+CS+EN, EX
Tegningsnummer
Ordrekode
B
71261684
Kit amp. 53,HART7, RU+NL+PT+CS+EN, HE,EX
Tegningsnummer
Ordrekode
B
71261685
Kit amp. 53, HART7, RU+NL+PT+CS+EN
Tegningsnummer
Ordrekode
B
71261686
Kit amp. 53, HART7, RU+NL+PT+CS+EN, HE
Tegningsnummer
Ordrekode
B
71261687
Kit amp. 53, HART7, ZH+PL+ID+EN, EX
Tegningsnummer
Ordrekode
B
71261688
Kit amp. 53, HART7, ZH+PL+ID+EN, HE, EX
Tegningsnummer
Ordrekode
B
71261689
Kit amp. 53, HART7, ZH+PL+ID+EN
Tegningsnummer
Ordrekode
B
71261690
Kit amp. 53, HART7, ZH+PL+ID+EN, HE
Tegningsnummer
Ordrekode
B
71261692
Kit amp. 53, HART7, JA+SV+NO+FI+EN
Tegningsnummer
Ordrekode
B
71261693
Kit amp. 53, HART7, JA+SV+NO+FI+EN, HE
Tegningsnummer
Ordrekode
B
71261694
Kit commodul Iout passive/Frequency Exi
Tegningsnummer
Ordrekode
C
50098302
Kit I/O Iout passive/Frequency HE Exi
Tegningsnummer
Ordrekode
C
71039479
Kit commodul Iout active/Frequency Exi
Tegningsnummer
Ordrekode
C
50098303
Kit I/O Iout active/Frequency HE Exi
Tegningsnummer
Ordrekode
C
71039478
Kit commodul current/freq./2Relay Ex
Tegningsnummer
Ordrekode
C
50098300
Kit I/O current/frequency/2Relay HE EX
Tegningsnummer
Ordrekode
C
71039475
Kit com 53/55/83/93 curr./freq. out Ex
Tegningsnummer
Ordrekode
C
50098301
Kit I/O current/frequency out HE EX
Tegningsnummer
Ordrekode
C
71039476
Tegningsnummer
Ordrekode
C
71066579
Kit I/O 50/53/55/80/83 Profib. PA HE Ex
Tegningsnummer
Ordrekode
C
71066580
Kit I/O Foundation Fieldbus C02 Ex
Tegningsnummer
Ordrekode
C
50101264
Kit I/O Foundation Fieldbus C14 EX
Tegningsnummer
Ordrekode
C
71095035
Kit I/O Foundation Fieldbus C02 Ex
Tegningsnummer
Ordrekode
C
50101264
Kit I/O Foundation Fieldbus C14 EX
Tegningsnummer
Ordrekode
C
71095035
Kit I/O Foundation Fieldbus HE C02 EX
Tegningsnummer
Ordrekode
C
71039483
Kit I/O Foundation Fieldbus HE C14 EX
Tegningsnummer
Ordrekode
C
71095037
Kit I/O 50/53/55/83/65/8ME Profib. DP Ex
Tegningsnummer
Ordrekode
C
71021742
Kit I/O 50/53/55/83 Profibus DP HE EX
Tegningsnummer
Ordrekode
C
71039484
Kit Com ModbusRS485+stat.In 2Interf.Ex
Tegningsnummer
Ordrekode
D
71021743
Kit I/O Modb.RS485+Stat.In 2Interf.HE EX
Tegningsnummer
Ordrekode
D
71039485
Kit I/O Profib. DP+Stat.In 2 Interf. Ex
Tegningsnummer
Ordrekode
D
50108002
Kit I/O Profib.DP+Stat.In 2 Interf.HE EX
Tegningsnummer
Ordrekode
D
71039486
Kit Commodul current out 3 Interface Ex
Tegningsnummer
Ordrekode
D
50096833
Kit I/O current out 3 Interface HE EX
Tegningsnummer
Ordrekode
D
71039477
Kit I/O Modul 53/83 Ethernet
Tegningsnummer
Ordrekode
D
71105712
Tegningsnummer
Ordrekode
2
50096834
Kit Sub PCB current out HE
Tegningsnummer
Ordrekode
2
71039487
Kit Sub PCB frequency out
Tegningsnummer
Ordrekode
3
50096835
Kit Sub PCB frequency out
Tegningsnummer
Ordrekode
3
50096835
Kit Sub PCB frequency out HE
Tegningsnummer
Ordrekode
3
71039489
Kit Sub PCB frequency out HE
Tegningsnummer
Ordrekode
3
71039489
Tegningsnummer
Ordrekode
4
50096837
Kit Sub PCB Status input HE
Tegningsnummer
Ordrekode
4
71039492
Tegningsnummer
Ordrekode
5
50096836
Tegningsnummer
Ordrekode
5
50096836
Tegningsnummer
Ordrekode
5
71039491
Tegningsnummer
Ordrekode
5
71039491
Tegningsnummer
Ordrekode
6
50098562
Kit Sub PCB current input HE
Tegningsnummer
Ordrekode
6
71039488
Kit Sub PCB 53/83 Ethernet
Tegningsnummer
Ordrekode
37
71105711
Kit display modul Wall enclosure
Tegningsnummer
Ordrekode
J
50096755
Tegningsnummer
Ordrekode
E
50096754
Kit Bus PCB/PCB carr.5X/8X/9X/65 wall
Tegningsnummer
Ordrekode
21
50094017
Kit Bus/connec.b.5X/8X SS-housing
Tegningsnummer
Ordrekode
H
50099099
Kit Bus/connec.b.5X/40/8X/65 field hous.
Tegningsnummer
Ordrekode
G
50094016
Kit Bus/connec. board 53/83 Ethernet
Tegningsnummer
Ordrekode
G
71105709
Kit connec. board PMAG5X wall enclo.
Tegningsnummer
Ordrekode
19
50094015
Kit connec. board 50/53/55 wall encl.HE
Tegningsnummer
Ordrekode
19
71039496
Kit connec. board In/Output Wall encl
Tegningsnummer
Ordrekode
18
50094014
Kit Termin.Block field hous. 5X/8X/40/65
Tegningsnummer
Ordrekode
29
50108139
Kit Termin.Block Wall encl. 5X/8X/9X/65
Tegningsnummer
Ordrekode
30
50108140
Kit T-DAT Transmitter Data Chip
Tegningsnummer
Ordrekode
1
50094004
Kit S-Dat Promag 53 programmed
Tegningsnummer
Ordrekode
S
71003948
Kit Cover 5X/8X with window SS-housing
Tegningsnummer
Ordrekode
17
50099100
Kit Cover 5X/40/8X/93/65 with window Exd
Tegningsnummer
Ordrekode
8
50094027
Kit Cover 5X/40/8X/65 with window
Tegningsnummer
Ordrekode
8
50094026
Kit Cover 5X/40/8X/93/65 vers. blind Exd
Tegningsnummer
Ordrekode
9
50094029
Kit Cover 5X/40/8X/65 version blind
Tegningsnummer
Ordrekode
9
50094028
Kit Cover 5X/40/8X/93/65 Conn.termi.Exd
Tegningsnummer
Ordrekode
10
50094040
Kit Cover 5X/40/8X/93/65 Conn.termi.Exe
Tegningsnummer
Ordrekode
10
50094039
Kit Cover Connection terminal
Tegningsnummer
Ordrekode
10
50094038
Kit 10 cable glands M20x1.5 Ex
Tegningsnummer
Ordrekode
15
50098036
Kit 10 cable glands M20x1.5 Ex
Tegningsnummer
Ordrekode
15
50098036
Kit 10 cable glands M20x1.5 Ex
Tegningsnummer
Ordrekode
15
50098036
Kit 10 cable glands M20x1,5
Tegningsnummer
Ordrekode
15
50096840
Kit 10 extension M20x1.5/PG13,5
Tegningsnummer
Ordrekode
15
50098040
Kit 10 ext. M20x1.5/NPT 1/2" (plug PVC)
Tegningsnummer
Ordrekode
15
50098042
Kit 10 ext. M20x1.5/NPT 1/2" (plug PVC)
Tegningsnummer
Ordrekode
15
50098042
Kit 10 ext. M20x1.5/G 1/2" (plug PVC)
Tegningsnummer
Ordrekode
15
50098041
Kit 10 ext. M20x1.5/G 1/2" (plug PVC)
Tegningsnummer
Ordrekode
15
50098041
Kit Cable gland Profibus PA
Tegningsnummer
Ordrekode
15
50098037
Kit Cable gland Found. Fieldbus
Tegningsnummer
Ordrekode
15
50094984
Kit 1 Bus connector 53/83 Ethernet
Tegningsnummer
Ordrekode
15
71105713
Kit 1 Bus connector 53/83 Ethernet
Tegningsnummer
Ordrekode
15
71105713
Kit Circuit board cpl field/SS-housing
Tegningsnummer
Ordrekode
12
50096839
Kit Bushing to field/SS-housing
Tegningsnummer
Ordrekode
14
50099102
Kit Ground terminal / Cover clamp
Tegningsnummer
Ordrekode
13
50096841
Kit Seal cover to Wall enclosure
Tegningsnummer
Ordrekode
20
50094041
Kit 10 Seal cover to field housing
Tegningsnummer
Ordrekode
11
50094050
Kit housing gaskets SS-Field housing
Tegningsnummer
Ordrekode
16
50099101
Kit parts housing compact Stnd/HT
Tegningsnummer
Ordrekode
23
50098020
Kit parts housing FS Stnd/HT
Tegningsnummer
Ordrekode
25
50098019
Kit housing gaskets H compact
Tegningsnummer
Ordrekode
22
50098021
Tegningsnummer
Ordrekode
24
50098022
Kit 8 special screws M6 Promag H DN25
Promag, cable remote version
Transmitter Promag, mounting set
Promag 53, retro fit kit In/Output
Promag 53/55, software package
Promag H/Dosimag, seal set
Promag H, wall mounting set
Vi værner om dine personlige oplysninger
Vi anvender cookies for at forbedre din browseroplevelse, indsamle statistiske oplysninger med henblik på optimering af webstedets funktionalitet og levere skræddersyede annoncer eller indholdselementer.
Hvis du vælger "Accepter alle", giver du dit samtykke til vores brug af cookies.
Yderligere oplysninger fremgår af vores Cookiepolitik .
Tilpas
Accepter kun essentielle
Accepter alle