Oversigt over specifikationer
-
Max. measurement error
Volume flow: ±0.5 % o.r.± 1 mm/s (0.04 in/s)
Option: ±0.2 % o.r. ± 2 mm/s (0.08 in/s) -
Measuring range
0.06 dm3/min to 600 m3/h (0.015 gal/min to 2650 gal/min)
-
Medium temperature range
0 to +60 °C (+32 to +140 °F), 0 to +80 °C (+32 to +176 °F), –20 to +50 °C (–4 to +122 °F), –20 to +180 °C (–4 to +356 °F), –20 to +150 °C (–4 to +266 °F)
-
Max. process pressure
PN 40, Cl. 300, JIS 20 K
-
Wetted materials
Liner: Polyurethane, Hard rubber, PFA, PTFE, Natural rubber
Electrodes: 1.4435/304L, Alloy C-22, Tantalum, Platinum, Duplex 1.4465, Tungsten carbide, Titanum
Anvendelsesområde
Promag S is the specialist for inhomogeneous, abrasive and corrosive fluids. The robust sensor design, featuring industry-optimized liners, enables its use in most challenging surroundings and metering jobs such as sewage treatment, pulp and paper production or in the primaries and metals industry. Due to its high-performance transmitter, Promag 55S not only measures flow reliably, but also calculates solids content at low maintenance requirements.
The bidirectional measuring principle is virtually independent of pressure, density, temperature and viscosity
Ideal for the most demanding applications with high solids content and high abrasion.
Device properties
Intensified coil system
Large range of liners
Solids content up to 80 % by weight
4-line backlit display with touch control
Two switch outputs
HART, PROFIBUS PA/DP, FOUNDATION Fieldbus
Fordele
Superb signal stability due to unique signal processing
Maximum safety – industry-optimized measuring electrodes and linings
Energy-saving flow measurement – no pressure loss due to cross-section constriction
Maintenance-free – no moving parts
Highest performance – with integrated solids measurement for demanding fluids
Highest safety – integrated electrode cleaning
Automatic recovery of data for servicing
Videoer
Xpert
-
Specialiserede produkter
- Designet til krævende applikationer
Teknisk ydeevne
Enkelhed
Variabel
-
Standardprodukter
- Pålidelige og robuste med lav vedligeholdelse
Teknisk ydeevne
Enkelhed
-
Specialiserede produkter
- Designet til krævende applikationer
Teknisk ydeevne
Enkelhed
Variabel
FLEX valg | Teknisk ydeevne | Enkelhed |
---|---|---|
Fundamental Få dækket dine basale målebehov |
Teknisk ydeevne
|
Enkelhed
|
Lean Administrer nemt dine kerneprocesser |
Teknisk ydeevne
|
Enkelhed
|
Extended Optimer dine processer med innovative teknologier |
Teknisk ydeevne
|
Enkelhed
|
Xpert Til de mest udfordrende applikationer |
Teknisk ydeevne
|
Enkelhed
Variabel |
Forgænger
-
-
Tekniske oplysninger (TI)
Proline Promag 55S Technical Information
Engelsk version - 04/2021
Electromagnetic Flow Measuring Flow rate measurement of liquids with solids content or inhomogeneous liquids
EN DA 27/04/202127/11/201701/03/201116/10/200901/12/2007Sprog:
Engelsk
Version:
27/04/2021
Filstørrelse:
3.4 MB
Filnavn:
TI00071DEN_1521.pdf
-
-
-
Betjeningsvejledning (BA)
Proline Promag 55
Engelsk version - 10/2009
Description of the device functions (Options and inputs). Additional documentation for Proline Promag 55 Operating Instructions.
EN DA 19/10/200901/11/200701/09/2006Sprog:
Engelsk
Version:
19/10/2009
Filstørrelse:
1.5 MB
Filnavn:
BA120DEN_1009.pdf
-
-
-
Tekniske oplysninger (TI)
Proline Promag 55S Technical Information
Electromagnetic Flow Measuring
Flow rate measurement of liquids with solids content or inhomogeneous
liquidsEN DA 27/04/202127/11/201701/03/201116/10/200901/12/2007Sprog:
Engelsk
Version:
27/04/2021
Filstørrelse:
3.4 MB
Filnavn:
TI00071DEN_1521.pdf
-
-
-
Betjeningsvejledning (BA)
Proline Promag 55
Electromagnetic Flow Measuring System for liquids with solids content or
inhomogeneous liquids. The description of the device functions are in a
separate documentation.EN DA 27/04/202113/11/201719/10/200901/11/200701/09/2006Sprog:
Engelsk
Version:
27/04/2021
Filstørrelse:
8 MB
Filnavn:
BA00119DEN_1421.pdf
-
-
-
Betjeningsvejledning (BA)
Proline Promag 55
Description of the device functions (Options and inputs). Additional
documentation for Proline Promag 55 Operating Instructions.EN DA 19/10/200901/11/200701/09/2006Sprog:
Engelsk
Version:
19/10/2009
Filstørrelse:
1.5 MB
Filnavn:
BA120DEN_1009.pdf
-
-
-
Betjeningsvejledning (BA)
Proline Promag 55 FOUNDATION Fieldbus Operating Instructions
Electromagnetic Flow Measuring System for liquids with solids content or
inhomogeneous liquids. The description of the device functions are in a
separate documentation.EN DA 27/11/201701/12/200901/09/2006Sprog:
Engelsk
Version:
27/11/2017
Filstørrelse:
5.6 MB
Filnavn:
BA00126DEN_1317.pdf
-
-
-
Betjeningsvejledning (BA)
Proline Promag 55 PROFIBUS DP/PA Operating Instructions
Electromagnetic Flow Measuring System for liquids with solids content or
inhomogeneous liquids. The description of the device functions are in a
separate documentation.EN DA 27/11/201701/03/201114/09/201019/10/200901/12/2007Sprog:
Engelsk
Version:
27/11/2017
Filstørrelse:
8.7 MB
Filnavn:
BA00124DEN_1417.pdf
-
-
-
Betjeningsvejledning (BA)
Proline Promag 55 PROFIBUS DP/PA Description of Device Functions
Description of the device functions (Options and inputs). Additional
documentation for Proline Promag 55 PROFIBUS DP/PA Operating
Instructions.EN DA 01/02/201114/09/201001/12/200701/09/2006Sprog:
Engelsk
Version:
01/02/2011
Filstørrelse:
1.1 MB
Filnavn:
BA00125DEN_1311.pdf
-
-
-
Betjeningsvejledning (BA)
Proline Promag 55 FOUNDATION Fieldbus Description of Device Functions
Description of the device functions (Options and inputs). Additional
documentation for Proline Promag 55 FOUNDATION Fieldbus Operating
Instructions.EN DA 01/12/200901/09/2006Sprog:
Engelsk
Version:
01/12/2009
Filstørrelse:
1.4 MB
Filnavn:
BA127DEN_0709.pdf
-
-
-
Kort anvisning (KA)
Proline Promag 55 Brief Operating Instructions
Electromagnetic Flow Measuring System
EN DA 27/04/202127/11/201728/09/201518/03/201101/03/2011Sprog:
Engelsk
Version:
27/04/2021
Filstørrelse:
2.3 MB
Filnavn:
KA00029DEN_1721.pdf
-
-
-
Installationsanvisninger (EA)
Replacing amplifier board Installation Instructions
Promag 50, 51, 53, 55, Promass 40, 80, 83, 84, Cubemass DCI 8CN, CNGmass
DCI 8DF, Prosonic Flow 90, 93, t-mass 65EN DA 15/11/201805/08/2014Sprog:
Engelsk
Version:
15/11/2018
Filstørrelse:
393.9 KB
Filnavn:
EA00064DA2_1518.pdf
-
-
-
Installationsanvisninger (EA)
Replacing Power supply and display Installation Instructions
Promag 50, 51, 53, 55, Promass 40, 80, 83, 84, 8ME, Cubemass DCI 8CN,
CNGmass DCI 8DF, Prosonic Flow 90, 93, t-mass 65EN DA 15/11/201818/11/2011Sprog:
Engelsk
Version:
15/11/2018
Filstørrelse:
455.1 KB
Filnavn:
EA00063DA2_1518.pdf
-