Oversigt over specifikationer
-
Max. measurement error
Volume flow: ±0.5 % o.r. ± 2 mm/s (0.08 in/s)
-
Measuring range
0.06 dm³/min to 300 m³/h (0.015 to 80 gal/min)
-
Medium temperature range
–20 to +150 °C (–4 to +302 °F)
-
Max. process pressure
PN 40, Class 150, 20K
-
Wetted materials
Liner: PFA
Electrodes: 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022); Tantalum; Platinum
Process Connections: stainless steel, 1.4404 (F316L); PVDF; PVC adhesive sleeve
Seals: O-ring seal (EPDM, FKM, Kalrez), aseptic molded seal (EPDM, FKM, silicone)
Grounding Rings: stainless steel, 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022); tantalum
Anvendelsesområde
Promag H is the preferred sensor for applications with highest requirements in the chemical and life sciences industries. With its genuine loop-powered technology, Promag H 200 enables cost-effective and seamless integration into existing infrastructures. It offers highest operational safety in hazardous areas thanks to its intrinsically safe design (Ex ia). Heartbeat Technology enables process safety at all times.
The measuring principle is virtually independent of pressure, density, temperature and viscosity
Dedicated to the measurement of the smallest flow quantities
Device properties
Liner made of PFA
Sensor housing made of stainless steel
Various electrode materials available
Loop-powered technology
High ingress protection: IP69
Plant safety: worldwide approvals (SIL, Haz. area)
Fordele
Flexible installation concept – numerous hygienic process connections
Energy-saving flow measurement – no pressure loss due to cross-section constriction
Maintenance-free – no moving parts
Convenient device wiring – separate connection compartment
Safe operation – no need to open the device due to display with touch control, background lighting
Integrated verification – Heartbeat Technology
Videoer
-
Standardprodukter
- Pålidelige og robuste med lav vedligeholdelse
Teknisk ydeevne
Enkelhed
-
Specialiserede produkter
- Designet til krævende applikationer
Teknisk ydeevne
Enkelhed
Variabel
FLEX valg | Teknisk ydeevne | Enkelhed |
---|---|---|
Fundamental Få dækket dine basale målebehov |
Teknisk ydeevne
|
Enkelhed
|
Lean Administrer nemt dine kerneprocesser |
Teknisk ydeevne
|
Enkelhed
|
Extended Optimer dine processer med innovative teknologier |
Teknisk ydeevne
|
Enkelhed
|
Xpert Til de mest udfordrende applikationer |
Teknisk ydeevne
|
Enkelhed
Variabel |
Forgænger
-
-
Tekniske oplysninger (TI)
Proline Promag H 200 Technical Information
Engelsk version - 08/2017
Electromagnetic flowmeter
EN DA 02/08/201701/07/201701/09/201501/06/201513/08/2012Sprog:
Engelsk
Version:
02/08/2017
Filstørrelse:
1.4 MB
Filnavn:
TI01061DEN_0517.pdf
-
-
-
Tekniske oplysninger (TI)
Proline Promag H 200 Technical Information
Electromagnetic flowmeter
EN DA 02/08/201701/07/201701/09/201501/06/201513/08/2012Sprog:
Engelsk
Version:
02/08/2017
Filstørrelse:
1.4 MB
Filnavn:
TI01061DEN_0517.pdf
-
-
-
Betjeningsvejledning (BA)
Proline Promag H 200 PROFIBUS PA Operating Instructions
Electromagneticflowmeter
EN DA 01/09/2015Sprog:
Engelsk
Version:
01/09/2015
Filstørrelse:
3.3 MB
Filnavn:
BA01375DEN_0115.pdf
-
-
-
Betjeningsvejledning (BA)
Proline Promag H 200 FOUNDATION Fieldbus Operating Instructions
Electromagnetic flowmeter
EN DA 01/09/2015Sprog:
Engelsk
Version:
01/09/2015
Filstørrelse:
3.2 MB
Filnavn:
BA01377DEN_0115.pdf
-
-
-
Betjeningsvejledning (BA)
Proline Promag H 200 HART Operating Instructions
Electromagnetic flowmeter
EN DA 01/06/201513/08/2012Sprog:
Engelsk
Version:
01/06/2015
Filstørrelse:
3.3 MB
Filnavn:
BA01110DEN_0215.pdf
-
-
-
Enhedsparameter (GP)
Proline Promag 200 HART Description of Device Parameters
Electromagnetic flowmeter
EN DA 01/06/2015Sprog:
Engelsk
Version:
01/06/2015
Filstørrelse:
1.5 MB
Filnavn:
GP01026DEN_0115.pdf
-
-
-
Enhedsparameter (GP)
Proline Promag 200 PROFIBUS PA Description of Device Parameters
Electromagnetic flowmeter
EN DA 01/11/2015Sprog:
Engelsk
Version:
01/11/2015
Filstørrelse:
1.6 MB
Filnavn:
GP01027DEN_0115.pdf
-
-
-
Enhedsparameter (GP)
Proline Promag 200 FOUNDATION Fieldbus Description of Device Parameters
Electromagnetic flowmeter
EN DA 01/11/2015Sprog:
Engelsk
Version:
01/11/2015
Filstørrelse:
1.9 MB
Filnavn:
GP01028DEN_0115.pdf
-
-
-
Kort anvisning (KA)
Flowmåler Proline Promag H
Elektromagnetisk sensor
EN DA 01/08/202201/07/202101/02/2017Sprog:
Dansk
Version:
01/08/2022
Filstørrelse:
826.3 KB
Filnavn:
KA01289DDA_0322-00.pdf
-
-
-
Kort anvisning (KA)
Proline Promag H 200 Brief Operating Instructions
Electromagnetic flowmeter
EN DA 01/09/201501/06/201521/11/201413/08/2012Sprog:
Engelsk
Version:
01/09/2015
Filstørrelse:
1.1 MB
Filnavn:
KA01120DEN_0415.pdf
-
-
-
Kort anvisning (KA)
Proline Promag Kort betjeningsvejledning
Proline Promag
Del 1 af 2
Elektromagnetisk sensorEN DA 01/04/201701/08/201601/12/2015Sprog:
Dansk
Version:
01/04/2017
Filstørrelse:
1.3 MB
Filnavn:
KA01216DDA_0317.pdf
-