Oversigt over specifikationer
-
Max. measurement error
3 % o.r.
4 % o.r.
5 % o.f.s.
(depending on chosen option of ordering feature "Calibration flow") -
Measuring range
20 to 720 000 kg/h (45 to 1 587 600 lb/h)
20 to 1 080 000 kg/h (45 to 2 381 400 lb/h)
(for air, depending on chosen option of ordering feature "Calibration flow") -
Medium temperature range
–40 to +100 °C (–40 to +212 °F)
-
Max. process pressure
20 bar g (290 psi g)
-
Wetted materials
Transducer: 1.4404 (316L)
Insertion tube: 1.4404 (316L); 1.4435 (316L)
Connection:
Compression fitting: 1.4404 (316L)
Sealing ring: EPDM; HNBR; 1.4401 (316)
Clamping ring: PEEK 450G
Anvendelsesområde
The t-mass B 150 insertion version is suitable for large pipelines or rectangular ventilation ducts. It is designed for the cost-effective measurement of utility gases, in particular compressed air. It is a trending device aimed at sub-metering applications. Its 4-wire technology is contained within a rugged compact aluminum housing. Customer-specific settings are saved on the display and can be transferred from one device to another by means of the display.
Measuring principle is characterized by a high operable flow range and direct mass flow measurement
Suitable for air, nitrogen, carbon dioxide and argon in circular piping or rectangular ducts.
Device properties
Insertion version for nominal diameter DN 80 to 1500 (3 to 60")
Installation and removal of sensor without process interruption
Easy installation
Device in compact version with DC 24 V power supply
4-20 mA HART, pulse/frequency/switch output
Compact and robust transmitter
Fordele
Suitable for air, nitrogen, carbon dioxide and argon in circular piping or rectangular ducts
Optimal process monitoring – easy measurement even at low pressures and flow velocities
Cost-effective measurement – easy installation, negligible pressure loss and maintenance-free
Reliable flow trending – multivariable measurement
Fast and efficient commissioning – guided operating menus
High plant availability – self-diagnostics and error monitoring
Automatic recovery of data for servicing
Videoer
Lean
-
Standardprodukter
- Pålidelige og robuste med lav vedligeholdelse
Teknisk ydeevne
Enkelhed
-
Standardprodukter
- Pålidelige og robuste med lav vedligeholdelse
Teknisk ydeevne
Enkelhed
-
Specialiserede produkter
- Designet til krævende applikationer
Teknisk ydeevne
Enkelhed
Variabel
FLEX valg | Teknisk ydeevne | Enkelhed |
---|---|---|
Fundamental Få dækket dine basale målebehov |
Teknisk ydeevne
|
Enkelhed
|
Lean Administrer nemt dine kerneprocesser |
Teknisk ydeevne
|
Enkelhed
|
Extended Optimer dine processer med innovative teknologier |
Teknisk ydeevne
|
Enkelhed
|
Xpert Til de mest udfordrende applikationer |
Teknisk ydeevne
|
Enkelhed
Variabel |
Forgænger
-
-
Tekniske oplysninger (TI)
Proline t-mass B 150 Technical Information
Engelsk version - 05/2012
Thermal Mass Flow Measuring System
EN DA 11/05/201217/04/2012Sprog:
Engelsk
Version:
11/05/2012
Filstørrelse:
1 MB
Filnavn:
TI01020DEN_0212.pdf
-
-
-
Betjeningsvejledning (BA)
Proline t-mass B 150 HART Operating Instructions
Engelsk version - 11/2012
Thermal Mass Flow Measuring System
EN DA 09/11/201217/04/2012Sprog:
Engelsk
Version:
09/11/2012
Filstørrelse:
3 MB
Filnavn:
BA01043DEN_0212.pdf
-
-
-
Tekniske oplysninger (TI)
Proline t-mass B 150 Technical Information
Thermal Mass Flow Measuring System
EN DA 11/05/201217/04/2012Sprog:
Engelsk
Version:
11/05/2012
Filstørrelse:
1 MB
Filnavn:
TI01020DEN_0212.pdf
-
-
-
Betjeningsvejledning (BA)
Proline t-mass B 150 HART Operating Instructions
Thermal Mass Flow Measuring System
EN DA 09/11/201217/04/2012Sprog:
Engelsk
Version:
09/11/2012
Filstørrelse:
3 MB
Filnavn:
BA01043DEN_0212.pdf
-
-
-
Enhedsparameter (GP)
Proline t-mass A, B 150 HART Description of Device Parameters
Thermal Mass Flowmeter
EN DA 04/04/2016Sprog:
Engelsk
Version:
04/04/2016
Filstørrelse:
1.5 MB
Filnavn:
GP01031DEN_0115.pdf
-
-
-
Kort anvisning (KA)
Proline t-mass B 150 Brief Operating Instructions
Thermal Mass Flow Measuring System
EN DA 17/04/2012Sprog:
Engelsk
Version:
17/04/2012
Filstørrelse:
1.4 MB
Filnavn:
KA01104DEN_0112.pdf
-
-
-
Installationsanvisninger (EA)
Safety Instructions for Spare Parts Installation Instructions
Flowmeter
EN DA 01/03/201828/11/201325/04/2013Sprog:
Engelsk
Version:
01/03/2018
Filstørrelse:
139.5 KB
Filnavn:
EA01051DA2_0318.pdf
-
-
-
Installationsanvisninger (EA)
Replacing the display module Installation Instructions
Promag 200, Promass 200, Prosonic Flow 200, Prowirl 200, t-mass 150,
Levelflex FMP5x, Micropilot FMR5x, Micropilot FMR6x, Remote dis
play FHX50EN DA 01/09/201701/02/201724/11/201528/11/201306/04/2012Sprog:
Engelsk
Version:
01/09/2017
Filstørrelse:
562.2 KB
Filnavn:
EA00102DA2_1817.pdf
-
-
-
Installationsanvisninger (EA)
Replacing sensor A+B Installation Instructions
t-mass A, B 150
EN DA 01/10/201827/03/201524/04/2012Sprog:
Engelsk
Version:
01/10/2018
Filstørrelse:
435.9 KB
Filnavn:
EA00112DA2_0318.pdf
-
-
-
Installationsanvisninger (EA)
Activating application packages
Promag 100, 200, 400, Promass 100, 200, Prosonic Flow 100, 200, Prowirl
200, t-mass 150EN DA 03/03/202015/02/2019Sprog:
Engelsk
Version:
03/03/2020
Filstørrelse:
406.9 KB
Filnavn:
EA01249DA2_0220.pdf
-
-
-
Installationsanvisninger (EA)
Cold tap, atmospheric pressure
t-mass 65I, t-mass B 150, t-mass T 150, t-mass I 300, t-mass I
500-digitalEN DA 31/07/202001/10/201804/10/2016Sprog:
Engelsk
Version:
31/07/2020
Filstørrelse:
241.1 KB
Filnavn:
EA01136DA2_0320.pdf
-
-
-
Installationsanvisninger (EA)
Replacing small parts Installation Instructions
t-mass A, B, T 150
EN DA 01/10/201823/06/201504/03/201424/04/2012Sprog:
Engelsk
Version:
01/10/2018
Filstørrelse:
528.1 KB
Filnavn:
EA00111DA2_0418.pdf
-