©Endress+Hauser
Afløser
Accurate single-tube flowmeter for lowest flow rates with a compact, easily accessible transmitter
Yderligere information
Accurate single-tube flowmeter for lowest flow rates, as remote version with up to 4 I/Os
Yderligere information
Genuine loop-powered flowmeter for accurate measurement of lowest flow rates
Yderligere information
Enkle produkter
Nemme at vælge, installere og betjene
Teknisk ydeevne
Enkelhed
Standardprodukter
Pålidelige og robuste med lav vedligeholdelse
Teknisk ydeevne
Enkelhed
Avancerede produkter
Funktionelle og praktiske
Teknisk ydeevne
Enkelhed
Specialiserede produkter
Designet til krævende applikationer
Teknisk ydeevne
Enkelhed
FLEX valg
Teknisk ydeevne
Enkelhed
Fundamental
Få dækket dine basale målebehov
Teknisk ydeevne
Enkelhed
Lean
Administrer nemt dine kerneprocesser
Teknisk ydeevne
Enkelhed
Extended
Optimer dine processer med innovative teknologier
Teknisk ydeevne
Enkelhed
Xpert
Til de mest udfordrende applikationer
Teknisk ydeevne
Enkelhed
Product headline
The single‐tube flowmeter for smallest quantities with extended transmitter functionality. Measuring accurately smallest quantities of liquids and gases for continuous process control.
Sensor features
Highest process safety – self‐drainable measuring tube design. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in/outlet run needs. Nominal diameter: DN 1 to 4 (¹⁄₂₄ to ¹⁄₈"). Process pressure up to 400 bar (5800 psi).
Transmitter features
Quality – software for filling & dosing, density & concentration, advanced diagnostics. Flexible data transfer options – numerous communication types. Automatic recovery of data for servicing. 4‐line backlit display with touch control. Device in compact or remote version.
Wetted materials
Measuring tube: 1.4539 (904L); Alloy C22, 2.4602 (UNS N06022) Connection: 1.4539 (904L); Alloy C22, 2.4602 (UNS N06022); 1.4404 (316/316L)
Measured variables
Mass flow, density, temperature, volume flow, corrected volume flow, reference density, concentration
Max. measurement error
Mass flow (liquid): ±0.1 % Volume flow (liquid): ±0.1 % Mass flow (gas): ±0.5 % Density (liquid): ±0.0005 g/cm³
Measuring range
0 to 450 kg/h (0 to 16.5 lb/min)
Max. process pressure
PN 40, Class 300, 20K, 400 bar (5800 psi)
Medium temperature range
–50 to +200 °C (–58 to +392 °F)
Ambient temperature range
Standard: –20 to +60 °C (–4 to +140 °F) Option: –40 to +60 °C (–40 to +140 °F)
Sensor housing material
1.4301 (304), corrosion resistant
Transmitter housing material
Powder‐coated die‐cast aluminium 1.4301 (304), sheet CF3M (316L), cast
Degree of protection
IP67, type 4X enclosure. Remote transmitter: IP67, type 4X enclosure
Display/Operation
4‐line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible
Outputs
4 modular outputs: 0‐20 mA (active)/4‐20 mA (active/passive) Pulse/frequency/switch output (passive) Relay
Inputs
2 modular inputs: Status 0‐20 mA (active)/4‐20 mA (active/passive)
Digital communication
HART, PROFIBUS PA/DP, FOUNDATION Fieldbus, Modbus RS485, EtherNet/IP
Power supply
DC 16 to 62 V AC 85 to 260 V (45 to 65 Hz) AC 20 to 55 V (45 to 65 Hz)
Hazardous area approvals
ATEX, IECEx, FM, CSA, NEPSI
Other approvals and certificates
3.1 material, calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR, SIL CRN 3-A
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR
Pressure approvals and certificates
Hygienic approvals and certificates
Product headline
The single‐tube flowmeter for smallest quantities with extended transmitter functionality. Measuring accurately smallest quantities of liquids and gases for continuous process control.
Sensor features
Highest process safety – self‐drainable measuring tube design. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in/outlet run needs. Nominal diameter: DN 1 to 4 (¹⁄₂₄ to ¹⁄₈"). Process pressure up to 400 bar (5800 psi).
Transmitter features
Quality – software for filling & dosing, density & concentration, advanced diagnostics. Flexible data transfer options – numerous communication types. Automatic recovery of data for servicing. 4‐line backlit display with touch control. Device in compact or remote version.
Wetted materials
Measuring tube: 1.4539 (904L); Alloy C22, 2.4602 (UNS N06022) Connection: 1.4539 (904L); Alloy C22, 2.4602 (UNS N06022); 1.4404 (316/316L)
Measured variables
Mass flow, density, temperature, volume flow, corrected volume flow, reference density, concentration
Max. measurement error
Mass flow (liquid): ±0.1 % Volume flow (liquid): ±0.1 % Mass flow (gas): ±0.5 % Density (liquid): ±0.0005 g/cm³
Measuring range
0 to 450 kg/h (0 to 16.5 lb/min)
Max. process pressure
PN 40, Class 300, 20K, 400 bar (5800 psi)
Medium temperature range
–50 to +200 °C (–58 to +392 °F)
Ambient temperature range
Standard: –20 to +60 °C (–4 to +140 °F) Option: –40 to +60 °C (–40 to +140 °F)
Sensor housing material
1.4301 (304), corrosion resistant
Transmitter housing material
Powder‐coated die‐cast aluminium 1.4301 (304), sheet CF3M (316L), cast
Degree of protection
IP67, type 4X enclosure. Remote transmitter: IP67, type 4X enclosure
Display/Operation
4‐line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible
Outputs
4 modular outputs: 0‐20 mA (active)/4‐20 mA (active/passive) Pulse/frequency/switch output (passive) Relay
Inputs
2 modular inputs: Status 0‐20 mA (active)/4‐20 mA (active/passive)
Digital communication
HART, PROFIBUS PA/DP, FOUNDATION Fieldbus, Modbus RS485, EtherNet/IP
Power supply
DC 16 to 62 V AC 85 to 260 V (45 to 65 Hz) AC 20 to 55 V (45 to 65 Hz)
Hazardous area approvals
ATEX, IECEx, FM, CSA, NEPSI
Other approvals and certificates
3.1 material, calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR, SIL CRN 3-A
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR
Pressure approvals and certificates
Hygienic approvals and certificates
Characteristic / Application
The single-tube system for highest measuring accuracy with minimal flow rates.
Process temperature
-50...+200°C (-58...+392°F)
Process pressure
PN 16...400 Cl 150...600 JIS 10...63K
Wetted parts
904L/1.4539 Alloy C22/2.4602
Output
4...20mA Pulse/Frequency (10KHz), active/passive Relays/Status
Product headline
The single‐tube flowmeter for smallest quantities with extended transmitter functionality. Measuring accurately smallest quantities of liquids and gases for continuous process control.
Sensor features
Highest process safety – self‐drainable measuring tube design. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in/outlet run needs. Nominal diameter: DN 1 to 4 (¹⁄₂₄ to ¹⁄₈"). Process pressure up to 400 bar (5800 psi).
Transmitter features
Quality – software for filling & dosing, density & concentration, advanced diagnostics. Flexible data transfer options – numerous communication types. Automatic recovery of data for servicing. 4‐line backlit display with touch control. Device in compact or remote version.
Wetted materials
Measuring tube: 1.4539 (904L); Alloy C22, 2.4602 (UNS N06022) Connection: 1.4539 (904L); Alloy C22, 2.4602 (UNS N06022); 1.4404 (316/316L)
Measured variables
Mass flow, density, temperature, volume flow, corrected volume flow, reference density, concentration
Max. measurement error
Mass flow (liquid): ±0.1 % Volume flow (liquid): ±0.1 % Mass flow (gas): ±0.5 % Density (liquid): ±0.0005 g/cm³
Measuring range
0 to 450 kg/h (0 to 16.5 lb/min)
Max. process pressure
PN 40, Class 300, 20K, 400 bar (5800 psi)
Medium temperature range
–50 to +200 °C (–58 to +392 °F)
Ambient temperature range
Standard: –20 to +60 °C (–4 to +140 °F) Option: –40 to +60 °C (–40 to +140 °F)
Sensor housing material
1.4301 (304), corrosion resistant
Transmitter housing material
Powder‐coated die‐cast aluminium 1.4301 (304), sheet CF3M (316L), cast
Degree of protection
IP67, type 4X enclosure. Remote transmitter: IP67, type 4X enclosure
Display/Operation
4‐line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible
Outputs
4 modular outputs: 0‐20 mA (active)/4‐20 mA (active/passive) Pulse/frequency/switch output (passive) Relay
Inputs
2 modular inputs: Status 0‐20 mA (active)/4‐20 mA (active/passive)
Digital communication
HART, PROFIBUS PA/DP, FOUNDATION Fieldbus, Modbus RS485, EtherNet/IP
Power supply
DC 16 to 62 V AC 85 to 260 V (45 to 65 Hz) AC 20 to 55 V (45 to 65 Hz)
Hazardous area approvals
ATEX, IECEx, FM, CSA, NEPSI
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR
Pressure approvals and certificates
Hygienic approvals and certificates
173 dokumenter
Proline Promass 80A, 83A
Technical Information
Coriolis flowmeter The Single-tube for smallest quantities with extended transmitter functionality
EN
DA
Bulgarsk Tysk French Italiensk Japansk Polsk Portugisisk Russisk Kinesisk
01/07/2015
15/10/2012
01/10/2009
01/09/2008
01/09/2007
Sprog:
Engelsk
Version:
01/07/2015
Filstørrelse:
811.2 KB
Filnavn:
TI00054DEN_1415.pdf
Proline Promass 83
FOUNDATION Fieldbus
Operating Instructions
Coriolis Mass Flow Measuring System (with FOUNDATION Fieldbus interface) for measuring the mass flow rate, density and temperatureof fluids and gases.The description of the device functions are in a separate documentation.
EN
DA
Tysk Japansk
15/10/2012
01/10/2011
08/06/2010
01/10/2009
01/11/2008
Sprog:
Engelsk
Version:
15/10/2012
Filstørrelse:
2 MB
Filnavn:
BA00065DEN_1412.pdf
Proline Promass 83
FOUNDATION Fieldbus
Device
Functions
Description of the device functions (0ptions and inputs). Additional documentation for Operating Instructions PROline Promass 83 FOUNDATION Fieldbus.
EN
DA
Tysk Japansk
01/11/2008
01/12/2006
01/12/2005
01/12/2000
Sprog:
Engelsk
Version:
01/11/2008
Filstørrelse:
1.5 MB
Filnavn:
BA066DEN_1108.pdf
Proline Promass 83
PROFIBUS DP/PA
Description of
Device Functions
Description of the device functions (0ptions and inputs). Additional documentation for Operating Instructions PROline Promass 83 PR OFIBUS-DP/-PA.
EN
DA
Tjekkisk Tysk Italiensk
01/11/2008
01/01/2006
01/03/2005
01/06/2001
Sprog:
Engelsk
Version:
01/11/2008
Filstørrelse:
1.9 MB
Filnavn:
BA064DEN_1108.pdf
Promass
Heating jacket
Operating Instructions
Heating jacket for Promass F, M, A, I sensors.
EN
DA
Tysk French
28/05/2004
Sprog:
Engelsk
Version:
28/05/2004
Filstørrelse:
732.1 KB
Filnavn:
Ba043DEN.pdf
Proline Promass 83
HART
Operating Instructions
Coriolis flowmeter
EN
DA
Bulgarsk Tjekkisk Tysk Spansk French Ungarsk Italiensk Japansk Polsk Portugisisk Russisk Kinesisk
01/12/2014
15/10/2012
01/10/2011
01/03/2010
01/10/2008
Sprog:
Engelsk
Version:
01/12/2014
Filstørrelse:
2.3 MB
Filnavn:
BA00059DEN_1514.pdf
Proline Promass 83
HART
Description of Device Functions
Coriolis flowmeter
EN
DA
Bulgarsk Tjekkisk Tysk Spansk French Italiensk Japansk Polsk Portugisisk Russisk
01/12/2014
01/09/2008
01/12/2005
01/11/2004
15/10/2003
Sprog:
Engelsk
Version:
01/12/2014
Filstørrelse:
1.3 MB
Filnavn:
BA00060DEN_1314.pdf
Proline Promass 83
PROFIBUS DP/PA
Operating Instructions
Coriolis Mass Flow Measuring System (with PROFIBUS DP/PA interface) for measuring the mass flow rate, density and temperature of fluids and gases. The description of the device functions are in a separate documentation.
EN
DA
Tjekkisk Tysk Italiensk Russisk
15/10/2012
01/10/2011
08/06/2010
01/11/2008
01/08/2007
Sprog:
Engelsk
Version:
15/10/2012
Filstørrelse:
3.6 MB
Filnavn:
BA00063DEN_1412.pdf
Proline Promass 83
Modbus RS485
Operating Instructions
Coriolis Mass Flow Measuring System (with Modbus RS485 interface) for measuring the mass flow rate, density and temperature of fluids and gases.The description of the device functions are in a separate documentation.
EN
DA
Tysk Russisk
15/10/2012
01/10/2011
08/06/2010
01/11/2008
01/12/2006
Sprog:
Engelsk
Version:
15/10/2012
Filstørrelse:
2.5 MB
Filnavn:
BA00107DEN_1412.pdf
Proline Promass 83
MODBUS RS485
Description of
Device Functions
Descriptions of the device functions (Options and In-/Outputs) Additional documentation for Operating Instructions Promass 83 MODBUS RS485.
EN
DA
Tysk
01/11/2008
01/12/2005
01/11/2004
Sprog:
Engelsk
Version:
01/11/2008
Filstørrelse:
1.8 MB
Filnavn:
BA108DEN_1108.pdf
Søg i reservedele efter nummer på tegning
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Kit power s.b. 40/8X/65 220V REx000
Tegningsnummer
Ordrekode
F
50098557
Kit p.s.b.40/8X 220V REx000 HE
Tegningsnummer
Ordrekode
F
71039431
Kit p.s.b.40/8X 220V REx000 HE
Tegningsnummer
Ordrekode
F
71039431
Kit power s.b. 40/8X/65 220V REx120 Ex
Tegningsnummer
Ordrekode
F
50098558
Kit p.s.b.8X 220V REx120 HE Ex
Tegningsnummer
Ordrekode
F
71039432
Kit P.s.b. 40/8X/65 24V REx000
Tegningsnummer
Ordrekode
F
50098565
Kit p.s.b.8X 24V REx000 HE
Tegningsnummer
Ordrekode
F
71039434
Kit P.s.b. 40/8X/65 24V REx120 Ex
Tegningsnummer
Ordrekode
F
50098566
Kit P.s.b. 8X 24V REx120 HE Ex
Tegningsnummer
Ordrekode
F
71039436
Kit 10 fuses 250 VAC T800 MA
Tegningsnummer
Ordrekode
7
50094002
Kit 10 fuses 250 VAC T 2A00
Tegningsnummer
Ordrekode
7
50094003
Kit meas.amplifier Promass 83/8ME WEA EX
Tegningsnummer
Ordrekode
B
50106097
Kit meas. amplifier 83 WEA HE EX
Tegningsnummer
Ordrekode
B
71039409
Kit meas. amplifier PMASS 83 EES EX
Tegningsnummer
Ordrekode
B
50106098
Kit meas. amplifier 83 EES HE EX
Tegningsnummer
Ordrekode
B
71039410
Kit meas. amplifier PMASS 83 SEA EX
Tegningsnummer
Ordrekode
B
50106099
Kit meas. amplifier 83 SEA HE EX
Tegningsnummer
Ordrekode
B
71039411
Kit meas. amplifier Pmass 83 CN EX
Tegningsnummer
Ordrekode
B
50108135
Kit meas. amplifier 83 CN HE EX
Tegningsnummer
Ordrekode
B
71039412
Kit amp. 83, HART7, DE+FR+IT+ES+EN, EX
Tegningsnummer
Ordrekode
B
71261695
Kit amp. 83,HART7, DE+FR+IT+ES+EN, HE,EX
Tegningsnummer
Ordrekode
B
71261696
Kit amp. 83, HART7, RU+NL+PT+CS+EN, EX
Tegningsnummer
Ordrekode
B
71261697
Kit amp. 83,HART7, RU+NL+PT+CS+EN, HE,EX
Tegningsnummer
Ordrekode
B
71261698
Kit amp. 83, HART7, ZH+PL+ID+EN, EX
Tegningsnummer
Ordrekode
B
71261699
Kit amp. 83, HART7, ZH+PL+ID+EN, HE, EX
Tegningsnummer
Ordrekode
B
71261700
Kit amp. 83, HART7, JA+SV+NO+FI+EN
Tegningsnummer
Ordrekode
B
71261701
Kit amp. 83,HART7, JA+SV+NO+FI+EN, HE
Tegningsnummer
Ordrekode
B
71261702
Kit commodul current/freq./2Relay Ex
Tegningsnummer
Ordrekode
C
50098300
Kit I/O current/frequency/2Relay HE EX
Tegningsnummer
Ordrekode
C
71039475
Kit com 53/55/83/93 curr./freq. out Ex
Tegningsnummer
Ordrekode
C
50098301
Kit I/O current/frequency out HE EX
Tegningsnummer
Ordrekode
C
71039476
Kit commodul Iout passive/Frequency Exi
Tegningsnummer
Ordrekode
C
50098302
Kit I/O Iout passive/Frequency HE Exi
Tegningsnummer
Ordrekode
C
71039479
Kit commodul Iout active/Frequency Exi
Tegningsnummer
Ordrekode
C
50098303
Kit I/O Iout active/Frequency HE Exi
Tegningsnummer
Ordrekode
C
71039478
Tegningsnummer
Ordrekode
C
71066579
Kit I/O 50/53/55/80/83 Profib. PA HE Ex
Tegningsnummer
Ordrekode
C
71066580
Kit I/O Foundation Fieldbus C02 Ex
Tegningsnummer
Ordrekode
C
50101264
Kit I/O Foundation Fieldbus C14 EX
Tegningsnummer
Ordrekode
C
71095035
Kit I/O Foundation Fieldbus C02 Ex
Tegningsnummer
Ordrekode
C
50101264
Kit I/O Foundation Fieldbus C14 EX
Tegningsnummer
Ordrekode
C
71095035
Kit I/O Foundation Fieldbus HE C02 EX
Tegningsnummer
Ordrekode
C
71039483
Kit I/O Foundation Fieldbus HE C14 EX
Tegningsnummer
Ordrekode
C
71095037
Kit com 83/65 2x Iout aktiv Exi
Tegningsnummer
Ordrekode
C
50104625
Kit I/O 83 2x Iout active HE Exi
Tegningsnummer
Ordrekode
C
71039480
Kit com 83/65 2x Iout passiv Exi
Tegningsnummer
Ordrekode
C
50104626
Kit I/O 83 2x Iout passive HE Exi
Tegningsnummer
Ordrekode
C
71039481
Kit I/O 50/53/55/83/65/8ME Profib. DP Ex
Tegningsnummer
Ordrekode
C
71021742
Kit I/O 50/53/55/83 Profibus DP HE EX
Tegningsnummer
Ordrekode
C
71039484
Kit Com ModbusRS485+stat.In 2Interf.Ex
Tegningsnummer
Ordrekode
D
71021743
Kit I/O Modb.RS485+Stat.In 2Interf.HE EX
Tegningsnummer
Ordrekode
D
71039485
Kit I/O Profib. DP+Stat.In 2 Interf. Ex
Tegningsnummer
Ordrekode
D
50108002
Kit I/O Profib.DP+Stat.In 2 Interf.HE EX
Tegningsnummer
Ordrekode
D
71039486
Kit Commodul current out 3 Interface Ex
Tegningsnummer
Ordrekode
D
50096833
Kit I/O current out 3 Interface HE EX
Tegningsnummer
Ordrekode
D
71039477
Kit I/O Modul 53/83 Ethernet
Tegningsnummer
Ordrekode
D
71105712
Tegningsnummer
Ordrekode
2
50096834
Tegningsnummer
Ordrekode
2
50096834
Kit Sub PCB current out HE
Tegningsnummer
Ordrekode
2
71039487
Kit Sub PCB current out HE
Tegningsnummer
Ordrekode
2
71039487
Kit Sub PCB frequency out
Tegningsnummer
Ordrekode
3
50096835
Kit Sub PCB frequency out
Tegningsnummer
Ordrekode
3
50096835
Kit Sub PCB frequency out HE
Tegningsnummer
Ordrekode
3
71039489
Kit Sub PCB frequency out HE
Tegningsnummer
Ordrekode
3
71039489
Tegningsnummer
Ordrekode
4
50096837
Kit Sub PCB Status input HE
Tegningsnummer
Ordrekode
4
71039492
Tegningsnummer
Ordrekode
5
50096836
Tegningsnummer
Ordrekode
5
50096836
Tegningsnummer
Ordrekode
5
71039491
Tegningsnummer
Ordrekode
5
71039491
Tegningsnummer
Ordrekode
6
50098562
Kit Sub PCB current input HE
Tegningsnummer
Ordrekode
6
71039488
Kit Sub PCB 53/83 Ethernet
Tegningsnummer
Ordrekode
37
71105711
Tegningsnummer
Ordrekode
E
50096754
Kit display modul Wall enclosure
Tegningsnummer
Ordrekode
J
50096755
Kit Bus/connec.b.5X/40/8X/65 field hous.
Tegningsnummer
Ordrekode
G
50094016
Kit Bus/connec. board 53/83 Ethernet
Tegningsnummer
Ordrekode
G
71105709
Kit Bus PCB/PCB carr.5X/8X/9X/65 wall
Tegningsnummer
Ordrekode
21
50094017
Kit Bus/connec.b.5X/8X SS-housing
Tegningsnummer
Ordrekode
H
50099099
Kit connec. board PMASS8X wall enclo
Tegningsnummer
Ordrekode
19
50098637
Kit connec. board 8X wall enclosur HE
Tegningsnummer
Ordrekode
19
71039493
Kit connec. board In/Output Wall encl
Tegningsnummer
Ordrekode
18
50094014
Kit connection board 8X FS
Tegningsnummer
Ordrekode
A
50098705
Kit connection board 8X FS HE
Tegningsnummer
Ordrekode
A
71039494
Kit connection board 8X FS Ex
Tegningsnummer
Ordrekode
A
50098706
Kit connection board 8X FS HE EX
Tegningsnummer
Ordrekode
A
71039495
Kit Termin.Block field hous. 5X/8X/40/65
Tegningsnummer
Ordrekode
29
50108139
Kit Termin.Block Wall encl. 5X/8X/9X/65
Tegningsnummer
Ordrekode
30
50108140
Kit T-DAT Transmitter Data Chip
Tegningsnummer
Ordrekode
1
50094004
Kit S-Dat Promass 83/8ME programmed
Tegningsnummer
Ordrekode
S
71003952
Kit Cover 5X/8X with window SS-housing
Tegningsnummer
Ordrekode
17
50099100
Kit Cover 5X/40/8X/65 with window
Tegningsnummer
Ordrekode
8
50094026
Kit Cover 5X/40/8X/93/65 with window Exd
Tegningsnummer
Ordrekode
32
50094027
Kit Cover 5X/40/8X/65 version blind
Tegningsnummer
Ordrekode
9
50094028
Kit Cover 5X/40/8X/93/65 vers. blind Exd
Tegningsnummer
Ordrekode
33
50094029
Kit Cover Connection terminal
Tegningsnummer
Ordrekode
10
50094038
Kit Cover Connection terminal
Tegningsnummer
Ordrekode
10
50094038
Kit Cover 5X/40/8X/93/65 Conn.termi.Exe
Tegningsnummer
Ordrekode
34
50094039
Kit Cover 5X/40/8X/93/65 Conn.termi.Exd
Tegningsnummer
Ordrekode
35
50094040
Kit 10 cable glands M20x1,5
Tegningsnummer
Ordrekode
15
50096840
Kit 10 cable glands M20x1.5 Ex
Tegningsnummer
Ordrekode
15
50098036
Kit 10 cable glands M20x1.5 Ex
Tegningsnummer
Ordrekode
15
50098036
Kit 10 cable glands M20x1.5 Ex
Tegningsnummer
Ordrekode
15
50098036
Kit 10 extension M20x1.5/PG13,5
Tegningsnummer
Ordrekode
15
50098040
Kit 10 ext. M20x1.5/G 1/2" (plug PVC)
Tegningsnummer
Ordrekode
15
50098041
Kit 10 ext. M20x1.5/G 1/2" (plug PVC)
Tegningsnummer
Ordrekode
15
50098041
Kit 10 ext. M20x1.5/NPT 1/2" (plug PVC)
Tegningsnummer
Ordrekode
15
50098042
Kit 10 ext. M20x1.5/NPT 1/2" (plug PVC)
Tegningsnummer
Ordrekode
15
50098042
Kit Cable gland Profibus PA
Tegningsnummer
Ordrekode
15
50098037
Kit Cable gland Found. Fieldbus
Tegningsnummer
Ordrekode
15
50094984
Kit 1 Bus connector 53/83 Ethernet
Tegningsnummer
Ordrekode
15
71105713
Kit 1 Bus connector 53/83 Ethernet
Tegningsnummer
Ordrekode
15
71105713
Kit Circuit board cpl field/SS-housing
Tegningsnummer
Ordrekode
12
50096839
Kit Bushing to field/SS-housing
Tegningsnummer
Ordrekode
14
50099102
Kit Terminal protective Cover Ex
Tegningsnummer
Ordrekode
36
71008445
Kit Ground terminal / Cover clamp
Tegningsnummer
Ordrekode
13
50096841
Kit 2 Screening sheet field housing
Kit 2 Screening sheet wall enclo.
Kit housing gaskets SS-Field housing
Tegningsnummer
Ordrekode
16
50099101
Kit Seal cover to Wall enclosure
Tegningsnummer
Ordrekode
20
50094041
Kit 10 Seal cover to field housing
Tegningsnummer
Ordrekode
11
50094050
Kit Part 8X Stainless housing comp.
Tegningsnummer
Ordrekode
23
50098701
Kit Part 8X fieldhousing compact
Tegningsnummer
Ordrekode
22
50098702
Tegningsnummer
Ordrekode
24
50098704
Kit cable Promass remote version 10m
Tegningsnummer
Ordrekode
28
50093554
Kit cable Promass remote version 20m
Tegningsnummer
Ordrekode
28
50093573
Kit cable PROMASS remote version 10m Ex
Tegningsnummer
Ordrekode
28
50098567
Kit cable PROMASS remote version 20m Ex
Tegningsnummer
Ordrekode
28
50098568
Vi værner om dine personlige oplysninger
Vi anvender cookies for at forbedre din browseroplevelse, indsamle statistiske oplysninger med henblik på optimering af webstedets funktionalitet og levere skræddersyede annoncer eller indholdselementer.
Hvis du vælger "Accepter alle", giver du dit samtykke til vores brug af cookies.
Yderligere oplysninger fremgår af vores Cookiepolitik .
Tilpas
Accepter kun essentielle
Accepter alle