©Endress+Hauser
Afløser
Accurate single-tube flowmeter for lowest flow rates with a compact, easily accessible transmitter
Yderligere information
Accurate single-tube flowmeter for lowest flow rates, as remote version with up to 4 I/Os
Yderligere information
Enkle produkter
Nemme at vælge, installere og betjene
Teknisk ydeevne
Enkelhed
Standardprodukter
Pålidelige og robuste med lav vedligeholdelse
Teknisk ydeevne
Enkelhed
Avancerede produkter
Funktionelle og praktiske
Teknisk ydeevne
Enkelhed
Specialiserede produkter
Designet til krævende applikationer
Teknisk ydeevne
Enkelhed
FLEX valg
Teknisk ydeevne
Enkelhed
Fundamental
Få dækket dine basale målebehov
Teknisk ydeevne
Enkelhed
Lean
Administrer nemt dine kerneprocesser
Teknisk ydeevne
Enkelhed
Extended
Optimer dine processer med innovative teknologier
Teknisk ydeevne
Enkelhed
Xpert
Til de mest udfordrende applikationer
Teknisk ydeevne
Enkelhed
Product headline
The single‐tube flowmeter for smallest quantities with custody transfer functionality. Measuring accurately smallest quantities of liquids and gases for continuous process control.
Sensor features
Highest process safety – self‐drainable measuring tube design. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in/outlet run needs. Nominal diameter: DN 2 to 4 (¹⁄₁₂ to ¹⁄₈"). Process pressure up to 400 bar (5800 psi).
Transmitter features
Quality – designed for custody transfer; featuring worldwide recognized metrological approvals. Flexible data transfer options – numerous communication types. Automatic recovery of data for servicing. 4‐line backlit display with touch control. Device in compact or remote version.
Wetted materials
Measuring tube: 1.4539 (904L); Alloy C22, 2.4602 (UNS N06022) Connection: 1.4539 (904L); Alloy C22, 2.4602 (UNS N06022); 1.4404 (316/316L)
Measured variables
Mass flow, density, temperature, volume flow, corrected volume flow, reference density
Max. measurement error
Mass flow (liquid): ±0.1 % Volume flow (liquid): ±0.1 % Mass flow (gas): ±0.5 % Density (liquid): ±0.0005 g/cm³
Measuring range
0 to 450 kg/h (0 to 16.5 lb/min)
Max. process pressure
PN 40, Class 300, 20K, 400 bar (5800 psi)
Medium temperature range
–50 to +200 °C (–58 to +392 °F)
Ambient temperature range
Standard: –20 to +60 °C (–4 to +140 °F) Option: –40 to +60 °C (–40 to +140 °F)
Sensor housing material
1.4301 (304), corrosion resistant
Transmitter housing material
Powder‐coated die‐cast aluminium 1.4301 (304), sheet CF3M (316L), cast
Degree of protection
IP67, type 4X enclosure. Remote transmitter: IP67, type 4X enclosure
Display/Operation
4‐line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible
Outputs
4 modular outputs: 0‐20 mA (active)/4‐20 mA (active/passive) Pulse/frequency/switch output (passive), phase‐shifted pulse Relay
Power supply
DC 16 to 62 V AC 85 to 260 V (45 to 65 Hz) AC 20 to 55 V (45 to 65 Hz)
Hazardous area approvals
ATEX, IECEx, FM, CSA, NEPSI, EAC
Other approvals and certificates
3.1 material, calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR, custody transfer, CRN, 3-A
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR Custody transfer approvals: MI-002 (gas), MI-005 (liquid) , PTB 7.251 (gas)
Pressure approvals and certificates
Hygienic approvals and certificates
Product headline
The single‐tube flowmeter for smallest quantities with custody transfer functionality. Measuring accurately smallest quantities of liquids and gases for continuous process control.
Sensor features
Highest process safety – self‐drainable measuring tube design. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in/outlet run needs. Nominal diameter: DN 2 to 4 (¹⁄₁₂ to ¹⁄₈"). Process pressure up to 400 bar (5800 psi).
Transmitter features
Quality – designed for custody transfer; featuring worldwide recognized metrological approvals. Flexible data transfer options – numerous communication types. Automatic recovery of data for servicing. 4‐line backlit display with touch control. Device in compact or remote version.
Wetted materials
Measuring tube: 1.4539 (904L); Alloy C22, 2.4602 (UNS N06022) Connection: 1.4539 (904L); Alloy C22, 2.4602 (UNS N06022); 1.4404 (316/316L)
Measured variables
Mass flow, density, temperature, volume flow, corrected volume flow, reference density
Max. measurement error
Mass flow (liquid): ±0.1 % Volume flow (liquid): ±0.1 % Mass flow (gas): ±0.5 % Density (liquid): ±0.0005 g/cm³
Measuring range
0 to 450 kg/h (0 to 16.5 lb/min)
Max. process pressure
PN 40, Class 300, 20K, 400 bar (5800 psi)
Medium temperature range
–50 to +200 °C (–58 to +392 °F)
Ambient temperature range
Standard: –20 to +60 °C (–4 to +140 °F) Option: –40 to +60 °C (–40 to +140 °F)
Sensor housing material
1.4301 (304), corrosion resistant
Transmitter housing material
Powder‐coated die‐cast aluminium 1.4301 (304), sheet CF3M (316L), cast
Degree of protection
IP67, type 4X enclosure. Remote transmitter: IP67, type 4X enclosure
Display/Operation
4‐line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible
Outputs
4 modular outputs: 0‐20 mA (active)/4‐20 mA (active/passive) Pulse/frequency/switch output (passive), phase‐shifted pulse Relay
Power supply
DC 16 to 62 V AC 85 to 260 V (45 to 65 Hz) AC 20 to 55 V (45 to 65 Hz)
Hazardous area approvals
ATEX, IECEx, FM, CSA, NEPSI
Other approvals and certificates
3.1 material, calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR, custody transfer, CRN, 3-A
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR Custody transfer approvals: MI-002 (gas), MI-005 (liquid), PTB 7.251 (gas)
Pressure approvals and certificates
Hygienic approvals and certificates
Characteristic / Application
Coriolis mass flowmeter for custody transfer application.
Process temperature
-50...+200°C (-58...+392°F)
Process pressure
PN 16...400 Cl 150...600 JIS 10...63K
Wetted parts
904L/1.4539 Alloy C-22/2.4602
Output
4...20mA Pulse/Frequency (10KHz, 90° phase shifted, active/passive)
Product headline
The single‐tube flowmeter for smallest quantities with custody transfer functionality. Measuring accurately smallest quantities of liquids and gases for continuous process control.
Sensor features
Highest process safety – self‐drainable measuring tube design. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in/outlet run needs. Nominal diameter: DN 2 to 4 (¹⁄₁₂ to ¹⁄₈"). Process pressure up to 400 bar (5800 psi).
Transmitter features
Quality – designed for custody transfer; featuring worldwide recognized metrological approvals. Flexible data transfer options – numerous communication types. Automatic recovery of data for servicing. 4‐line backlit display with touch control. Device in compact or remote version.
Wetted materials
Measuring tube: 1.4539 (904L); Alloy C22, 2.4602 (UNS N06022) Connection: 1.4539 (904L); Alloy C22, 2.4602 (UNS N06022); 1.4404 (316/316L)
Measured variables
Mass flow, density, temperature, volume flow, corrected volume flow, reference density
Max. measurement error
Mass flow (liquid): ±0.1 % Volume flow (liquid): ±0.1 % Mass flow (gas): ±0.5 % Density (liquid): ±0.0005 g/cm³
Measuring range
0 to 450 kg/h (0 to 16.5 lb/min)
Max. process pressure
PN 40, Class 300, 20K, 400 bar (5800 psi)
Medium temperature range
–50 to +200 °C (–58 to +392 °F)
Ambient temperature range
Standard: –20 to +60 °C (–4 to +140 °F) Option: –40 to +60 °C (–40 to +140 °F)
Sensor housing material
1.4301 (304), corrosion resistant
Transmitter housing material
Powder‐coated die‐cast aluminium 1.4301 (304), sheet CF3M (316L), cast
Degree of protection
IP67, type 4X enclosure. Remote transmitter: IP67, type 4X enclosure
Display/Operation
4‐line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible
Outputs
4 modular outputs: 0‐20 mA (active)/4‐20 mA (active/passive) Pulse/frequency/switch output (passive), phase‐shifted pulse Relay
Power supply
DC 16 to 62 V AC 85 to 260 V (45 to 65 Hz) AC 20 to 55 V (45 to 65 Hz)
Hazardous area approvals
ATEX, IECEx, FM, CSA, NEPSI, EAC
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR Custody transfer approvals: MI-002 (gas), MI-005 (liquid) , PTB 7.251 (gas)
Pressure approvals and certificates
Hygienic approvals and certificates
78 dokumenter
Proline Promass 84A
Technical Information
Coriolis flowmeter The Single-tube flowmeter for smallest quantities with custody transfer functionality
EN
DA
Tysk French Italiensk
06/02/2015
15/10/2012
01/11/2009
01/09/2008
01/09/2007
Sprog:
Engelsk
Version:
06/02/2015
Filstørrelse:
846 KB
Filnavn:
TI00068DEN_1415.pdf
Proline Promass 84
HART
Description of Device
Functions
Coriolis Mass Flow Measuring System for Custody Transfer. Additional documentation for Operating Instructions Promass 84.
EN
DA
Tjekkisk Tysk French Italiensk Polsk Russisk
01/09/2008
01/12/2006
01/03/2005
Sprog:
Engelsk
Version:
01/09/2008
Filstørrelse:
1.4 MB
Filnavn:
BA110DEN_0908.pdf
Proline Promass 84
Modbus RS485
Operating Instructions
Coriolis Mass Flow Measuring System for Custody Transfer. The description of the device functions are in a separate documentation.
EN
DA
Bulgarsk Tysk Italiensk Russisk
15/10/2012
31/12/2011
08/06/2010
01/11/2008
01/12/2006
Sprog:
Engelsk
Version:
15/10/2012
Filstørrelse:
2.4 MB
Filnavn:
BA00129DEN_1412.pdf
Proline Promass 84
HART
Operating Instructions
Coriolis Mass Flow Measuring System for Custody Transfer. The description of the device functions are in a separate documentation.
EN
DA
Bulgarsk Tysk French Italiensk Polsk Russisk
15/10/2012
31/12/2011
01/11/2008
01/12/2006
01/03/2005
Sprog:
Engelsk
Version:
15/10/2012
Filstørrelse:
2.2 MB
Filnavn:
BA00109DEN_1412.pdf
Proline Promass 84
MODBUS RS485
Description of
Device Functions
Coriolis Mass Flow Measuring System for Custody Transfer. Additional documentation for Operating Instructions Promass 84.
EN
DA
Tysk Italiensk
01/11/2008
01/12/2006
Sprog:
Engelsk
Version:
01/11/2008
Filstørrelse:
1.5 MB
Filnavn:
BA130DEN_1108.pdf
Proline Promass 84
Brief Operating Instructions
Coriolis Mass Flow Measuring System
EN
DA
Tjekkisk Tysk Spansk Estisk French Italiensk Kinesisk
15/10/2012
31/12/2011
01/07/2007
Sprog:
Engelsk
Version:
15/10/2012
Filstørrelse:
671.5 KB
Filnavn:
KA00025DEN_1412.pdf
Replacing amplifier board
Installation Instructions
Promag 50, 51, 53, 55, Promass 40, 80, 83, 84, Cubemass DCI 8CN, CNGmass DCI 8DF, Prosonic Flow 90, 93, t-mass 65
EN
DA
Tysk
15/11/2018
05/08/2014
Sprog:
Engelsk
Version:
15/11/2018
Filstørrelse:
393.9 KB
Filnavn:
EA00064DA2_1518.pdf
Replacing Power supply and display
Installation Instructions
Promag 50, 51, 53, 55, Promass 40, 80, 83, 84, 8ME, Cubemass DCI 8CN, CNGmass DCI 8DF, Prosonic Flow 90, 93, t-mass 65
EN
DA
Tysk
15/11/2018
18/11/2011
Sprog:
Engelsk
Version:
15/11/2018
Filstørrelse:
455.1 KB
Filnavn:
EA00063DA2_1518.pdf
Replacing T-DAT
Installation Instructions
Promag 23, 53, 55, Promass 83, 84, 8WF, 8ME, Cubemass DCI 8CN, CNGmass DCI 8DF, Prosonic Flow 91, 93, t-mass 65
EN
DA
Tysk
15/11/2018
21/11/2011
Sprog:
Engelsk
Version:
15/11/2018
Filstørrelse:
481.6 KB
Filnavn:
EA00072DA2_1418.pdf
Replacing amplifier board for harsh environment (HE)
Installation Instructions
Promag 50, 53, 55, Promass 80, 83, 84, Cubemass DCI 8CN, CNGmass DCI 8DF
EN
DA
Tysk
15/11/2018
10/10/2014
05/08/2014
Sprog:
Engelsk
Version:
15/11/2018
Filstørrelse:
379.4 KB
Filnavn:
EA00067DA2_1518.pdf
Søg i reservedele efter nummer på tegning
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Kit power s.b. 40/8X/65 220V REx000
Tegningsnummer
Ordrekode
F
50098557
Kit p.s.b.40/8X 220V REx000 HE
Tegningsnummer
Ordrekode
F
71039431
Kit p.s.b.40/8X 220V REx000 HE
Tegningsnummer
Ordrekode
F
71039431
Kit power s.b. 40/8X/65 220V REx120 Ex
Tegningsnummer
Ordrekode
F
50098558
Kit p.s.b.8X 220V REx120 HE Ex
Tegningsnummer
Ordrekode
F
71039432
Kit P.s.b. 40/8X/65 24V REx000
Tegningsnummer
Ordrekode
F
50098565
Kit p.s.b.8X 24V REx000 HE
Tegningsnummer
Ordrekode
F
71039434
Kit P.s.b. 40/8X/65 24V REx120 Ex
Tegningsnummer
Ordrekode
F
50098566
Kit P.s.b. 8X 24V REx120 HE Ex
Tegningsnummer
Ordrekode
F
71039436
Kit 10 fuses 250 VAC T800 MA
Tegningsnummer
Ordrekode
7
50094002
Kit 10 fuses 250 VAC T 2A00
Tegningsnummer
Ordrekode
7
50094003
Kit meas. amplifier Pmass 84 CN EX
Tegningsnummer
Ordrekode
B
50108694
Kit meas. amplifier 84 CN HE EX
Tegningsnummer
Ordrekode
B
71039416
Kit meas. amplifier Pmass 84 WEA EX
Tegningsnummer
Ordrekode
B
50108695
Kit meas. amplifier 84 WEA HE EX
Tegningsnummer
Ordrekode
B
71039413
Kit meas. amplifier Pmass 84 EES EX
Tegningsnummer
Ordrekode
B
50108696
Kit meas. amplifier 84 EES HE EX
Tegningsnummer
Ordrekode
B
71039414
Kit meas. amplifier Pmass 84 SEA EX
Tegningsnummer
Ordrekode
B
50108697
Kit meas. amplifier 84 SEA HE EX
Tegningsnummer
Ordrekode
B
71039415
Kit commodul Iout passive/Frequency Exi
Tegningsnummer
Ordrekode
C
50098302
Kit I/O Iout passive/Frequency HE Exi
Tegningsnummer
Ordrekode
C
71039479
Kit commodul Iout active/Frequency Exi
Tegningsnummer
Ordrekode
C
50098303
Kit I/O Iout active/Frequency HE Exi
Tegningsnummer
Ordrekode
C
71039478
Kit Com ModbusRS485+stat.In 2Interf.Ex
Tegningsnummer
Ordrekode
D
71021743
Kit I/O Modb.RS485+Stat.In 2Interf.HE EX
Tegningsnummer
Ordrekode
D
71039485
Kit Commodul current out 3 Interface Ex
Tegningsnummer
Ordrekode
D
50096833
Kit I/O current out 3 Interface HE EX
Tegningsnummer
Ordrekode
D
71039477
Tegningsnummer
Ordrekode
2
50096834
Kit Sub PCB current out HE
Tegningsnummer
Ordrekode
2
71039487
Tegningsnummer
Ordrekode
5
50096836
Tegningsnummer
Ordrekode
5
50096836
Tegningsnummer
Ordrekode
5
71039491
Tegningsnummer
Ordrekode
5
71039491
Tegningsnummer
Ordrekode
4
50096837
Kit Sub PCB Status input HE
Tegningsnummer
Ordrekode
4
71039492
Kit Sub PCB 84/8CN/8DF frequency out
Tegningsnummer
Ordrekode
31
50108692
Kit Sub PCB 84/8CN/8DF frequency out
Tegningsnummer
Ordrekode
31
50108692
Kit Sub PCB 84/8CN/8DF frequency out HE
Tegningsnummer
Ordrekode
31
71039490
Kit Sub PCB 84/8CN/8DF frequency out HE
Tegningsnummer
Ordrekode
31
71039490
Kit display modul Wall enclosure
Tegningsnummer
Ordrekode
J
50096755
Tegningsnummer
Ordrekode
E
50096754
Kit Bus/connec.b.5X/40/8X/65 field hous.
Tegningsnummer
Ordrekode
G
50094016
Kit Bus PCB/PCB carr.5X/8X/9X/65 wall
Tegningsnummer
Ordrekode
21
50094017
Kit Bus/connec.b.5X/8X SS-housing
Tegningsnummer
Ordrekode
H
50099099
Kit connec. board In/Output Wall encl
Tegningsnummer
Ordrekode
18
50094014
Kit connec. board PMASS8X wall enclo
Tegningsnummer
Ordrekode
19
50098637
Kit connec. board 8X wall enclosur HE
Tegningsnummer
Ordrekode
19
71039493
Kit connection board 8X FS
Tegningsnummer
Ordrekode
A
50098705
Kit connection board 8X FS HE
Tegningsnummer
Ordrekode
A
71039494
Kit connection board 8X FS Ex
Tegningsnummer
Ordrekode
A
50098706
Kit connection board 8X FS HE EX
Tegningsnummer
Ordrekode
A
71039495
Kit Termin.Block field hous. 5X/8X/40/65
Tegningsnummer
Ordrekode
29
50108139
Kit Termin.Block Wall encl. 5X/8X/9X/65
Tegningsnummer
Ordrekode
30
50108140
Kit T-DAT Transmitter Data Chip
Tegningsnummer
Ordrekode
1
50094004
Kit S-Dat Promass 84/8CN/8DF programmed
Tegningsnummer
Ordrekode
S
71003953
Kit Cover 5X/40/8X/65 with window
Tegningsnummer
Ordrekode
8
50094026
Kit Cover 5X/40/8X/93/65 with window Exd
Tegningsnummer
Ordrekode
32
50094027
Kit Cover 5X/40/8X/65 version blind
Tegningsnummer
Ordrekode
9
50094028
Kit Cover 5X/40/8X/93/65 vers. blind Exd
Tegningsnummer
Ordrekode
33
50094029
Kit Cover Connection terminal
Tegningsnummer
Ordrekode
10
50094038
Kit Cover Connection terminal
Tegningsnummer
Ordrekode
10
50094038
Kit Cover 5X/40/8X/93/65 Conn.termi.Exe
Tegningsnummer
Ordrekode
34
50094039
Kit Cover 5X/40/8X/93/65 Conn.termi.Exd
Tegningsnummer
Ordrekode
35
50094040
Kit Cover 5X/8X with window SS-housing
Tegningsnummer
Ordrekode
17
50099100
Kit 10 cable glands M20x1,5
Tegningsnummer
Ordrekode
15
50096840
Kit 10 cable glands M20x1.5 Ex
Tegningsnummer
Ordrekode
15
50098036
Kit 10 cable glands M20x1.5 Ex
Tegningsnummer
Ordrekode
15
50098036
Kit 10 cable glands M20x1.5 Ex
Tegningsnummer
Ordrekode
15
50098036
Kit 10 ext. M20x1.5/G 1/2" (plug PVC)
Tegningsnummer
Ordrekode
15
50098041
Kit 10 ext. M20x1.5/G 1/2" (plug PVC)
Tegningsnummer
Ordrekode
15
50098041
Kit 10 ext. M20x1.5/G 1/2" (plug PVC)
Tegningsnummer
Ordrekode
15
50098041
Kit 10 ext. M20x1.5/G 1/2" (plug PVC)
Tegningsnummer
Ordrekode
15
50098041
Kit 10 ext. M20x1.5/NPT 1/2" (plug PVC)
Tegningsnummer
Ordrekode
15
50098042
Kit 10 ext. M20x1.5/NPT 1/2" (plug PVC)
Tegningsnummer
Ordrekode
15
50098042
Kit 10 ext. M20x1.5/NPT 1/2" (plug PVC)
Tegningsnummer
Ordrekode
15
50098042
Kit 10 ext. M20x1.5/NPT 1/2" (plug PVC)
Tegningsnummer
Ordrekode
15
50098042
Kit Circuit board cpl field/SS-housing
Tegningsnummer
Ordrekode
12
50096839
Kit Bushing to field/SS-housing
Tegningsnummer
Ordrekode
14
50099102
Kit Terminal protective Cover Ex
Tegningsnummer
Ordrekode
36
71008445
Kit Ground terminal / Cover clamp
Tegningsnummer
Ordrekode
13
50096841
Kit 2 Screening sheet wall enclo.
Kit 2 Screening sheet field housing
Kit Seal cover to Wall enclosure
Tegningsnummer
Ordrekode
20
50094041
Kit 10 Seal cover to field housing
Tegningsnummer
Ordrekode
11
50094050
Kit housing gaskets SS-Field housing
Tegningsnummer
Ordrekode
16
50099101
Kit Part 8X Stainless housing comp.
Tegningsnummer
Ordrekode
23
50098701
Kit Part 8X fieldhousing compact
Tegningsnummer
Ordrekode
22
50098702
Tegningsnummer
Ordrekode
24
50098704
Kit cable Promass remote version 10m
Tegningsnummer
Ordrekode
28
50093554
Kit cable Promass remote version 20m
Tegningsnummer
Ordrekode
28
50093573
Kit cable PROMASS remote version 10m Ex
Tegningsnummer
Ordrekode
28
50098567
Kit cable PROMASS remote version 20m Ex
Tegningsnummer
Ordrekode
28
50098568
Kit Screw sealing 84/8DF/8FE/8FF
Vi værner om dine personlige oplysninger
Vi anvender cookies for at forbedre din browseroplevelse, indsamle statistiske oplysninger med henblik på optimering af webstedets funktionalitet og levere skræddersyede annoncer eller indholdselementer.
Hvis du vælger "Accepter alle", giver du dit samtykke til vores brug af cookies.
Yderligere oplysninger fremgår af vores Cookiepolitik .
Tilpas
Accepter kun essentielle
Accepter alle