The highest capacity four‐tube flowmeter with custody transfer functionality. For highest flow rates and outstanding performance in on/offshore applications in the oil & gas industry.
Sensor features
Increased profit – single installation point providing premium accuracy for large quantities. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in/outlet run needs. Nominal diameter: DN 300 to 400 (12 to 16"). Four‐tube system with low pressure drop.
Transmitter features
Quality – designed for custody transfer; featuring worldwide recognized metrological approvals. Flexible data transfer options – numerous communication types. Automatic recovery of data for servicing. 4‐line backlit display with touch control. Device in compact or remote version.
IP67, type 4X enclosure. Remote transmitter: IP67, type 4X enclosure
Display/Operation
4‐line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible
Outputs
4 modular outputs: 0‐20 mA (active)/4‐20 mA (active/passive) Pulse/frequency/switch output (passive) phase‐shifted pulse Relay
Inputs
1 modular input: status
Digital communication
HART Modbus RS485
Power supply
DC 16 to 62 V AC 85 to 260 V (45 to 65 Hz) AC 20 to 55 V (45 to 65 Hz)
Hazardous area approvals
ATEX, IECEx, FM, CSA, EAC
Other approvals and certificates
3.1 material, calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR, custody transfer, PED, CRN, AD 2000, NACE MR0175/MR0103, PMI; welding test acc. to EN, ASME, NORSOK
Product safety
CE, C-tick, EAC marking
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR Custody transfer approvals: MI-005 (liquid)
Pressure approvals and certificates
PED, CRN, AD 2000
Material certificates
3.1 material NACE MR0175/MR0103, PMI; welding test acc. to EN, ASME,NORSOK
Measuring principle
Coriolis
Product headline
The highest capacity four‐tube flowmeter with custody transfer functionality. For highest flow rates and outstanding performance in on/offshore applications in the oil & gas industry.
Sensor features
Increased profit – single installation point providing premium accuracy for large quantities. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in/outlet run needs. Nominal diameter: DN 300 to 400 (12 to 16"). Four‐tube system with low pressure drop.
Transmitter features
Quality – designed for custody transfer; featuring worldwide recognized metrological approvals. Flexible data transfer options – numerous communication types. Automatic recovery of data for servicing. 4‐line backlit display with touch control. Device in compact or remote version.
IP67, type 4X enclosure. Remote transmitter: IP67, type 4X enclosure
Display/Operation
4‐line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible
Outputs
4 modular outputs: 0‐20 mA (active)/4‐20 mA (active/passive) Pulse/frequency/switch output (passive) phase‐shifted pulse Relay
Inputs
1 modular input: status
Digital communication
HART Modbus RS485
Power supply
DC 16 to 62 V AC 85 to 260 V (45 to 65 Hz) AC 20 to 55 V (45 to 65 Hz)
Hazardous area approvals
ATEX, IECEx, FM, CSA
Other approvals and certificates
3.1 material, calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR, custody transfer, PED, CRN, AD 2000, NACE MR0175/MR0103, PMI; welding test acc. to EN, ASME, NORSOK
Product safety
CE, C-tick, EAC marking
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR Custody transfer approvals: MI-005 (liquid)
Pressure approvals and certificates
PED, CRN, AD 2000
Material certificates
3.1 material NACE MR0175/MR0103, PMI; welding test acc. to EN, ASME,NORSOK
Vi anvender cookies for at forbedre din browseroplevelse, indsamle statistiske oplysninger med henblik på optimering af webstedets funktionalitet og levere skræddersyede annoncer eller indholdselementer.
Hvis du vælger "Accepter alle", giver du dit samtykke til vores brug af cookies.
Yderligere oplysninger fremgår af vores Cookiepolitik .