Oversigt over specifikationer
-
Max. measurement error
Mass flow (liquid): ±0.15 %
Density (liquid): ±0.0005 g/cm³ -
Measuring range
0 to 18 000 kg/h (0 to 660 lb/min)
-
Medium temperature range
–40 to +125 °C (–40 to +257 °F)
150 °C allowed for 1 h -
Max. process pressure
PN 40
-
Wetted materials
Measuring tube: 1.4539 (904L)
Connection: 1.4404 (316/316L)
Anvendelsesområde
Dosimass is specially designed for filling and bottling applications. It measures volume and mass flow directly with temperature and density compensation to ensure maximum repeatability. Designed for applications where space is a premium, Dosimass will be the preferred choice for system integrators, skid builders and equipment manufacturer.
Measuring principle operates independently of physical fluid properties such as viscosity or density
Measurement of liquids with the most diverse properties in the continuous process control & batching applications.
Device properties
Nominal diameter: DN 8 to 25 (3/8 to 1")
Various hygienic process connections, 3A conform
CIP, SIP cleanable sensor
Robust, ultra-compact transmitter housing
Pulse/frequency/switch output, Modbus RS485
Excellent and easy cleanable transmitter
Fordele
-
High process safety – high measuring accuracy for different media in shortest filling time
-
Fewer process measuring points – multivariable measurement (flow, density, temperature)
-
Space-saving installation – no in/outlet run needs
-
Versatile and time-saving wiring – plug connector
-
Fast commissioning – pre-configured devices
-
Automatic recovery of data for servicing
Videoer
Xpert
-
Specialiserede produkter
- Designet til krævende applikationer
Teknisk ydeevne
Enkelhed
Variabel
-
Standardprodukter
- Pålidelige og robuste med lav vedligeholdelse
Teknisk ydeevne
Enkelhed
-
Specialiserede produkter
- Designet til krævende applikationer
Teknisk ydeevne
Enkelhed
Variabel
FLEX valg | Teknisk ydeevne | Enkelhed |
---|---|---|
Fundamental Få dækket dine basale målebehov |
Teknisk ydeevne
|
Enkelhed
|
Lean Administrer nemt dine kerneprocesser |
Teknisk ydeevne
|
Enkelhed
|
Extended Optimer dine processer med innovative teknologier |
Teknisk ydeevne
|
Enkelhed
|
Xpert Til de mest udfordrende applikationer |
Teknisk ydeevne
|
Enkelhed
Variabel |
-
-
Tekniske oplysninger (TI)
Dosimass Technical Information
Engelsk version - 02/2017
Coriolis flowmeter The compact sensor with an ultra-compact transmitter
EN DA 01/02/201701/09/201513/08/201401/10/201201/02/2011Sprog:
Engelsk
Version:
01/02/2017
Filstørrelse:
1.6 MB
Filnavn:
TI00065DEN_1717.pdf
-
-
-
Tekniske oplysninger (TI)
Dosimass Technical Information
Coriolis flowmeter
The compact sensor with an ultra-compact transmitterEN DA 01/02/201701/09/201513/08/201401/10/201201/02/2011Sprog:
Engelsk
Version:
01/02/2017
Filstørrelse:
1.6 MB
Filnavn:
TI00065DEN_1717.pdf
-
-
-
Betjeningsvejledning (BA)
Dosimass Modbus RS485 Operating Instructions
Coriolis flowmeter
EN DA 31/01/201901/02/201701/09/201513/08/2014Sprog:
Engelsk
Version:
31/01/2019
Filstørrelse:
1.5 MB
Filnavn:
BA01320DEN_0419.pdf
-
-
-
Betjeningsvejledning (BA)
Dosimass Operating Instructions
Coriolis flowmeter
EN DA 31/01/201901/02/201701/09/201513/08/201401/10/2012Sprog:
Engelsk
Version:
31/01/2019
Filstørrelse:
1.4 MB
Filnavn:
BA00097DEN_1819.pdf
-
-
-
Enhedsparameter (GP)
Dosimass Description of Device Parameters
Coriolis flowmeter
EN DA 31/01/201901/09/2015Sprog:
Engelsk
Version:
31/01/2019
Filstørrelse:
690.4 KB
Filnavn:
GP01050DEN_0219.pdf
-
-
-
Enhedsparameter (GP)
Dosimass Modbus RS485 Description of Device Parameters
Coriolis flowmeter
EN DA 31/01/201901/09/2015Sprog:
Engelsk
Version:
31/01/2019
Filstørrelse:
905.3 KB
Filnavn:
GP01047DEN_0219.pdf
-
-
-
Kort anvisning (KA)
Dosimass Brief Operating Instructions
Coriolis flowmeter
EN DA 01/02/201701/09/201513/08/201401/10/201201/02/2011Sprog:
Engelsk
Version:
01/02/2017
Filstørrelse:
1.1 MB
Filnavn:
KA00043DEN_0517.pdf
-
-
-
Installationsanvisninger (EA)
Replacing electronics module and small parts Installation Instructions
Dosimass 8BE
EN DA 15/11/201804/08/2009Sprog:
Engelsk
Version:
15/11/2018
Filstørrelse:
244 KB
Filnavn:
EA00068DA2_0918.pdf
-
-
-
Installationsanvisninger (EA)
Adapter RSE8, RSE5, RSE4 Installation Instructions
Proline Dosimass, Dosimag
EN DA 01/10/201814/04/2014Sprog:
Engelsk
Version:
01/10/2018
Filstørrelse:
297 KB
Filnavn:
EA01104DA2_0218.pdf
-
-
-
Ex-sikkerhedsanvisning (XA)
Dosimass ATEX: II3G Ex nA IIC T5 to T1 Gc Safety Instructions
Documentation for hazardous areas
EN DA 01/02/201701/09/201514/08/201401/10/201201/02/2011Sprog:
Engelsk
Version:
01/02/2017
Filstørrelse:
297.2 KB
Filnavn:
XA00079DEN_1717.pdf
-
-
-
Specialdokumentation (SD)
UKCA marking
Flow, density, concentration, viscosity
EN DA 04/11/202201/10/2021Sprog:
Engelsk
Version:
04/11/2022
Filstørrelse:
357.4 KB
Filnavn:
SD02752DEN_0222-00.pdf
-