Prøv at søge efter nøgleord, ordre- eller produktkode eller serienummer, f.eks. “CM442” eller “Teknisk information”
Indtast mindst 2 tegn for at starte søgningen.
Picture of Coriolis flowmeter CNGmass DCI / 8DF for measurement of compressed natural gas (CNG)

CNGmass DCI
Coriolis flowmeter

Refueling application flowmeter with seamless system integration

8DF
Please Wait (spinning wheel)
Indlæser pris
Priser er midlertidigt utilgængelige
Price on request
aktiverer pris
pris: information ønskes
from CHF ??.-

Oversigt over specifikationer

  • Max. measurement error

    Mass flow: ±0.5 % of batch

  • Measuring range

    0 to 150 kg/min (0 to 330 lb/min)

  • Medium temperature range

    –50 to +150 °C (–58 to +302 °F)

  • Max. process pressure

    350 bar (5080 psi)

  • Wetted materials

    Measuring tube: 1.4435 (316L)
    Connection: 1.4404 (316)

Anvendelsesområde

CNGmass DCI is specially designed for refueling with environmentally friendly natural gas (CNG). The natural gas volume can be both measured with precision and displayed directly onsite. The device is operated from the outside via “Touch Control” and can be operated at any time during maintenance. A MODBUS interface is included for optimal data exchange.

  • Measuring principle operates independently of physical fluid properties such as viscosity or density

  • Accurate measurement of compressed natural gas (CNG) in high-pressure refueling applications.

Device properties

  • Flow rates up to 150 kg/min (330 lb/min)

  • Process pressure up to 350 bar (5080 psi)

  • Rupture disc available

  • Robust, ultra-compact transmitter housing

  • Pulse output and Modbus RS485

  • Transmitter for custody transfer

Fordele

  • Excellent operational safety – reliable under extreme process conditions

  • Fewer process measuring points – multivariable measurement (flow, density, temperature)

  • Space-saving installation – no in/outlet run needs

  • High flexibility in system integration – wide range of communication interfaces

  • Fast commissioning – pre-configured devices

  • Automatic recovery of data for servicing

Videoer

  • Enkle produkter

  • Nemme at vælge, installere og betjene

Teknisk ydeevne

Enkelhed

  • Standardprodukter

  • Pålidelige og robuste med lav vedligeholdelse

Teknisk ydeevne

Enkelhed

  • Avancerede produkter

  • Funktionelle og praktiske

Teknisk ydeevne

Enkelhed

  • Specialiserede produkter

  • Designet til krævende applikationer

Teknisk ydeevne

Enkelhed

Variabel

FLEX valg Teknisk ydeevne Enkelhed
  • F
  • L
  • E
  • X

Fundamental

Få dækket dine basale målebehov

Teknisk ydeevne
Enkelhed
  • F
  • L
  • E
  • X

Lean

Administrer nemt dine kerneprocesser

Teknisk ydeevne
Enkelhed
  • F
  • L
  • E
  • X

Extended

Optimer dine processer med innovative teknologier

Teknisk ydeevne
Enkelhed
  • F
  • L
  • E
  • X

Xpert

Til de mest udfordrende applikationer

Teknisk ydeevne
Enkelhed

Variabel