Oversigt over specifikationer
-
Max. measurement error
+/-2.0 %
-
Measuring range
0....452'389 m3/h
-
Medium temperature range
DN 15...65
-40...+150°C
(-40...+302°F)
DN 50...300
-40...+170°C
(-40...+338°F)
DN 100...4000
-40...+80°C
(-40...+176°F) -
Max. process pressure
No limit
Anvendelsesområde
The portable ultrasonic flowmeter Prosonic Flow 93T is designed for temporary monitoring and test measurements with clamp on sensors. It is operated independently of the mains power using a battery. The Prosonic Flow 93T is ideal for conducting verification measurements at existing flow metering points.
The sensors are perfectly suited for the non-contact measurement of pure or slightly contaminated liquids, regardless of the pressure or electrical conductivity.
Ideal solution for temporary use everywhere precise measurement or verification is required
Can be used with all metal and plastic pipes lined or unlined and with composite pipes
Suitable for pipe diameters from DN 15 to 4000 (½ to 160")
Suitable for fluid temperatures ranging from –40 to +170 °C (–40 to +338 °F)
Fordele
Automatic frequency scan for maximum measuring performance
Quick and secure installation – specially designed mounting kits
No additional leakage paths – external measurement from outside the pipe
Process transparency – diagnostic capability
Temporary monitoring of measuring points – portable flowmeter with rechargeable battery and current output
Verification of other flow devices – integrated data logger and current input
Automatic recovery of data
Videoer
Forgænger
-
Standardprodukter
- Pålidelige og robuste med lav vedligeholdelse
Teknisk ydeevne
Enkelhed
-
Specialiserede produkter
- Designet til krævende applikationer
Teknisk ydeevne
Enkelhed
Variabel
FLEX valg | Teknisk ydeevne | Enkelhed |
---|---|---|
Fundamental Få dækket dine basale målebehov |
Teknisk ydeevne
|
Enkelhed
|
Lean Administrer nemt dine kerneprocesser |
Teknisk ydeevne
|
Enkelhed
|
Extended Optimer dine processer med innovative teknologier |
Teknisk ydeevne
|
Enkelhed
|
Xpert Til de mest udfordrende applikationer |
Teknisk ydeevne
|
Enkelhed
Variabel |
-
-
Tekniske oplysninger (TI)
Proline Prosonic Flow 93T Portable Technical Information
Engelsk version - 12/2023
Portable ultrasonic flow measuring system Volume flow measurement of liquids
EN DA 06/12/202301/07/201101/05/201001/06/2009Sprog:
Engelsk
Version:
06/12/2023
Filstørrelse:
1.4 MB
Filnavn:
TI00085DEN_1423.pdf
-
-
-
Betjeningsvejledning (BA)
Proline Prosonic Flow 93T Portable Operating Instructions
Engelsk version - 12/2023
Portable ultrasonic flow measuring system
EN DA 06/12/202301/07/201101/05/201001/06/2009Sprog:
Engelsk
Version:
06/12/2023
Filstørrelse:
5.6 MB
Filnavn:
BA00136DEN_1423.pdf
-
-
-
Tekniske oplysninger (TI)
Proline Prosonic Flow 93P Technical Information
Ultrasonic flow measuring system
Volume flow measurement of liquids in chemical or process applicationsEN DA 01/07/201101/07/201001/06/2009Sprog:
Engelsk
Version:
01/07/2011
Filstørrelse:
1.1 MB
Filnavn:
TI00083DEN_1311.pdf
-
-
-
Tekniske oplysninger (TI)
Proline Prosonic Flow 93T Portable Technical Information
Portable ultrasonic flow measuring system
Volume flow measurement of liquidsEN DA 06/12/202301/07/201101/05/201001/06/2009Sprog:
Engelsk
Version:
06/12/2023
Filstørrelse:
1.4 MB
Filnavn:
TI00085DEN_1423.pdf
-
-
-
Betjeningsvejledning (BA)
Prosonic Flow 93 HART Operating Instructions
Ultrasonic Flow Measuring System. The description of the device
functions are in a separate documentation.EN DA 19/08/201101/07/201001/06/200901/11/200415/10/2003Sprog:
Engelsk
Version:
19/08/2011
Filstørrelse:
2.8 MB
Filnavn:
BA00070DEN_1311.pdf
-
-
-
Betjeningsvejledning (BA)
Proline Prosonic Flow 93T Portable Operating Instructions
Portable ultrasonic flow measuring system
EN DA 06/12/202301/07/201101/05/201001/06/2009Sprog:
Engelsk
Version:
06/12/2023
Filstørrelse:
5.6 MB
Filnavn:
BA00136DEN_1423.pdf
-
-
-
Kort anvisning (KA)
Proline Prosonic Flow 93T Portable Brief Operating Instructions
Portable ultrasonic flow measuring system
EN DA 01/07/201101/05/201001/06/2009Sprog:
Engelsk
Version:
01/07/2011
Filstørrelse:
906.2 KB
Filnavn:
KA00034DEN_1311.pdf
-
-
-
Installationsanvisninger (EA)
Bus plug FF Installation Instructions
Promag 53, 55, Promag 200, Promass 83, Promass 200, Prowirl 72, 73,
Prowirl 200, Prosonic Flow 92, 93EN DA 01/06/201721/08/2012Sprog:
Engelsk
Version:
01/06/2017
Filstørrelse:
181.9 KB
Filnavn:
EA01061DEN_0217.pdf
-
-
-
Specialdokumentation (SD)
Proline Prosonic Flow 93T Portable Data exchange into Excel Special Documentation
Data exchange with Prosonic Flow 93T
Import CSV File into ExcelEN DA 01/05/2010Sprog:
Engelsk
Version:
01/05/2010
Filstørrelse:
1.1 MB
Filnavn:
SD144DA2_0410.pdf
-
-
-
Specialdokumentation (SD)
Change of Directives Special Documentation
Change of Directives
EN DA 20/04/2016Sprog:
Engelsk
Version:
20/04/2016
Filstørrelse:
52.2 KB
Filnavn:
SD01764DEN_0116.pdf
-
-
-
Producentoplysninger (MI)
AMS HART Package V1.12.00 Manufacturer Information includes AMS - Device List, Release Notes – HART
Manufacturer Information for users regarding software updates
(following the NAMUR recommendation 53)
New software version: 1.12.00EN DA 30/07/201513/01/201515/04/201407/01/201418/03/2013Sprog:
Engelsk
Version:
30/07/2015
Filstørrelse:
438.9 KB
Filnavn:
MI00095S_04_en_10.15.pdf
-
-
-
Producentoplysninger (MI)
PRM HART Package V1.08.00 Manufacturer Information includes PRM - Device List, Release Notes – HART
Manufacturer Information for users regarding software updates
(following the NAMUR recommendation 53)
New software version: 1.08.00EN DA 30/07/201505/02/201510/07/201408/04/201418/03/2013Sprog:
Engelsk
Version:
30/07/2015
Filstørrelse:
253 KB
Filnavn:
MI00099S_04_en_09.15.pdf
-