Oversigt over specifikationer
-
Max. measurement error
Mass flow (liquid): ±0.15 %
Volume flow (liquid): ±0.15 %
(Reference condition) -
Measuring range
0 to 18 000 kg/h (0 to 660 lb/min)
-
Medium temperature range
–196 to +125 °C (–320 to +257 °F)
-
Max. process pressure
PN 40, Class 300
-
Wetted materials
Measuring tubes: 1.4539 (904L)
Connection: 1.4404 (316/316L)
Anvendelsesområde
LNGmass is a Coriolis flowmeter specifically developed for dispensers, guaranteeing highest accuracy and robustness at extreme subzero temperatures down to –196 °C (–321 °F). Due to the most compact design worldwide, the device can be installed anywhere, even in the narrowest space conditions without any problem. The LNGmass has no moving parts and is, therefore, absolutely maintenance-free.
Measuring principle operates independently of physical fluid properties such as viscosity or density
Accurate measurement of cryogenic gases in refueling applications
Device properties
Flow rates up to 18 000 kg/h (660 lb/min)
Medium temperature down to –196 °C (–321 °F)
Nominal diameter: DN 8 to 25 (3/8 to 1")
Robust, compact transmitter housing
Modbus RS485
Designed to meet application needs
Fordele
Excellent operational safety – reliable under extreme ambient conditions
Fewer process measuring points – multivariable measurement (flow, density, temperature)
Space-saving installation – no in/outlet run needs
Space-saving transmitter – full functionality on the smallest footprint
Fast commissioning – pre-configured devices
Automatic recovery of data for servicing
Videoer
-
Standardprodukter
- Pålidelige og robuste med lav vedligeholdelse
Teknisk ydeevne
Enkelhed
-
Specialiserede produkter
- Designet til krævende applikationer
Teknisk ydeevne
Enkelhed
Variabel
FLEX valg | Teknisk ydeevne | Enkelhed |
---|---|---|
Fundamental Få dækket dine basale målebehov |
Teknisk ydeevne
|
Enkelhed
|
Lean Administrer nemt dine kerneprocesser |
Teknisk ydeevne
|
Enkelhed
|
Extended Optimer dine processer med innovative teknologier |
Teknisk ydeevne
|
Enkelhed
|
Xpert Til de mest udfordrende applikationer |
Teknisk ydeevne
|
Enkelhed
Variabel |
-
-
Tekniske oplysninger (TI)
LNGmass Technical Information
Coriolis flowmeter
EN DA 17/12/2013Sprog:
Engelsk
Version:
17/12/2013
Filstørrelse:
1.1 MB
Filnavn:
TI01124DEN_0113.pdf
-
-
-
Betjeningsvejledning (BA)
LNGmass Modbus RS485 Operating Instructions
Coriolis flowmeter
EN DA 17/12/2013Sprog:
Engelsk
Version:
17/12/2013
Filstørrelse:
2.2 MB
Filnavn:
BA01261DEN_0113.pdf
-
-
-
Enhedsparameter (GP)
LNGmass Modbus RS485 Description of Device Parameters
Coriolis flowmeter
EN DA 23/12/2015Sprog:
Engelsk
Version:
23/12/2015
Filstørrelse:
921.7 KB
Filnavn:
GP01092DEN_0115.pdf
-
-
-
Kort anvisning (KA)
LNGmass Brief Operating Instructions
Coriolis flowmeter
EN DA 01/08/201818/09/201531/12/201417/12/2013Sprog:
Engelsk
Version:
01/08/2018
Filstørrelse:
1.2 MB
Filnavn:
KA01153DEN_0418.pdf
-
-
-
Installationsanvisninger (EA)
Electrical trace heating systems
Promass 100, 200, 300, 500, 500-digital, LNGmass, CNGmass, LPGmass
EN DA 01/03/2021Sprog:
Engelsk
Version:
01/03/2021
Filstørrelse:
883.1 KB
Filnavn:
EA01339DA2_0121.pdf
-
-
-
Installationsanvisninger (EA)
EA Replacing Small parts
Proline 10, 100, 400, 800 Index C, 500, 500-digital, CNG-, LNG-, LPGmass
EN DA 01/01/202401/05/202101/04/202131/07/202002/08/2019Sprog:
Engelsk
Version:
01/01/2024
Filstørrelse:
518.1 KB
Filnavn:
EA01119DA2_0923-00.pdf
-
-
-
Installationsanvisninger (EA)
Safety Instructions for Spare Parts Installation Instructions
Flowmeter
EN DA 01/03/201828/11/201325/04/2013Sprog:
Engelsk
Version:
01/03/2018
Filstørrelse:
139.5 KB
Filnavn:
EA01051DA2_0318.pdf
-
-
-
Installationsanvisninger (EA)
EA Replacing Spare Parts
CNG-, LNG-, LPGmass, Proline 100, 300, 400 Index C, 500, 500-digital
EN DA 01/01/202415/12/202101/06/202101/06/202002/08/2019Sprog:
Engelsk
Version:
01/01/2024
Filstørrelse:
1.9 MB
Filnavn:
EA01018DA2_1523-00.pdf
-
-
-
Ex-sikkerhedsanvisning (XA)
LNGmass
ATEX:
II2G
II2D
IECEx:
Zone 1
Zone 21EN DA 15/09/202210/11/201417/12/2013Sprog:
Engelsk
Version:
15/09/2022
Filstørrelse:
585.6 KB
Filnavn:
XA01217DEN_0322-00.pdf
-
-
-
Ex-sikkerhedsanvisning (XA)
LNGmass EAC: 1Ex ia IIC T6…T1 Gb X Ga/Gb Ex ia IIC T6…T1 X Ex tb IIIC T** °C Db Указания по технике безопасности
Документация для взрывоопасных зон
Sprog:
Russisk
Version:
02/08/2018
Filstørrelse:
188.2 KB
Filnavn:
XA01774DRU_0118.pdf
-