Dette produkt er ikke tilgængeligt på dette marked.
Oversigt over specifikationer
-
Accuracy
RTD Class A acc. to IEC 60751
TC class 1 acc. To EN 60584 -
Response time
depending on configuration
-
Max. process pressure (static)
depending on configuration
-
Operating temperature range
PT100:
-50…500 °C
(-58...932 °F)
TC:
max. 600 °C
(max. 1.112 °F) -
Max. immersion length on request
Not defined
Anvendelsesområde
The modular and robust thermometer finds its use especially in the Oil & Gas industry. Harsh environments, corrosive substances and high pressures can be handled by the use of robust thermowells and special materials. An optional head transmitter, with all common communication protocols, makes the device ready to use with enhanced measurement accuracy and reliability compared to directly wired sensors. The thermometer can be ordered either with resistance (RTD) or with thermocouple (TC) insert.
Designed for use in the Oil & Gas industry with universal range of application
Measuring range: Resistance insert (RTD): –50 to +500 °C (–58 to +932 °F), thermocouple (TC): –40 to +1 100 °C (–40 to +2 012 °F)
Pressure range up to 63 bar (914 psi)
Degree of protection: up to IP68
Fordele
-
High degree of flexibility thanks to modular design with standard terminal heads as per DIN EN 50446 and customer-specific immersion lengths
High degree of insert compatibility and design as per DIN 43772
-
Extension neck to protect the head transmitter from overheating
Fast response time with reduced tip form
Types of protection for use in hazardous locations: Intrinsic Safety (Ex ia)
-
Standardprodukter
- Pålidelige og robuste med lav vedligeholdelse
Teknisk ydeevne
Enkelhed
-
Specialiserede produkter
- Designet til krævende applikationer
Teknisk ydeevne
Enkelhed
Variabel
FLEX valg | Teknisk ydeevne | Enkelhed |
---|---|---|
Fundamental Få dækket dine basale målebehov |
Teknisk ydeevne
|
Enkelhed
|
Lean Administrer nemt dine kerneprocesser |
Teknisk ydeevne
|
Enkelhed
|
Extended Optimer dine processer med innovative teknologier |
Teknisk ydeevne
|
Enkelhed
|
Xpert Til de mest udfordrende applikationer |
Teknisk ydeevne
|
Enkelhed
Variabel |
-
-
Tekniske oplysninger (TI)
MLTTS01 Technical Information
Modular thermometer for use in the Oil & Gas industry, RTD- or
TC-insert, selectableEN DA 07/03/2014Sprog:
Engelsk
Version:
07/03/2014
Filstørrelse:
759.9 KB
Filnavn:
TI01146TEN_0114.pdf
-
-
-
Specialdokumentation (SD)
Device viewer
Technical documentation in other languages
Sprog:
Engelsk
Version:
14/07/2021
Filstørrelse:
478.5 KB
Filnavn:
SD02429R09EN_0121.pdf
-
-
-
EU-erklæring
Product family: Industrial modular thermometer, Low cost RTD general purpose, Magphant, Plugs RTD direct contact, Process RTD direct contact, Process RTD direct in contact, Process RTD explosion proof, Process RTD general purpose, Process RTD heavy duty, Process R TD hygienic, Process TC direct contact, Process TC direct in contact, Process TC explosion proof, Process TC general purpose, Proces s TC heavy duty, RTD thermometer, TC heavy duty
Product root: DTT31-, DTT31L-, DTT35-, DTT35L-, GPTL-, MLTTS00-, MLTTS01-, OTR31-, OTR35-, OTR90-, OTR91-, OTR92-, OTR93-, OTR94-, O
TR95-, OTR96-, TMR31-, TMR31L-, TMR35-, TMR35L-, TMT470L-, TTR31-, TTR35-
Declaration number: EC_00568_03.24EN DA 20/02/2024Sprog:
Engelsk
Version:
20/02/2024
Filstørrelse:
151.8 KB
Filnavn:
EC_00568_03.24.pdf
-