Prøv at søge efter nøgleord, ordre- eller produktkode eller serienummer, f.eks. “CM442” eller “Teknisk information”
Indtast mindst 2 tegn for at starte søgningen.
MEMS Coriolis - Nanomass Gas Density

Nanomass Gas Density DCEB

DCEB
Please Wait (spinning wheel)
Indlæser pris
Priser er midlertidigt utilgængelige
Price on request
aktiverer pris
pris: information ønskes
from CHF ??.-
Filtrer måle- / anvendelsesopgave
Måle- / Anvendelsesopgave

Konfigurer for at downloade CAD-tegninger af dette produkt

  • Measuring principle

    MEMS coriolis

  • Sensor features

    High process safety and product quality – permanent process monitoring in real time. Increased process efficiency – continuous measurement and fast response time. High availability – maintenance‐free. Integrated pressure and temperature measurement. Different hazardous area approvals available.

  • Transmitter features

    Complete data transparency – integrated data logger. Excellent price/performance ratio – multivariable measurement (temperature, pressure, concentration). Reliable – insensitive to vibrations. 2‐line backlit display with push buttons.

  • Nominal diameter range

    DN 0.7 (1/36")

  • Wetted materials

    Micro channel:
    Silicon; Schott Borofloat 33
    Manifold
    1.4542 (17‐4 PH)
    Connection:
    Swagelok, 1.4404 (316L)
    Pressure sensor:
    1.4404 (316L)
    O‐ring: Viton
    Process membrane: Ceramics (AI2 O3)

  • Measured variables

    Density, temperature, pressure, reference density, average molar mass,concentration

  • Max. measurement error

    Density (gas): ±0.1 kg/m³
    Temperature: ± 0.5°C
    Pressure: ± 0.02 bar

  • Measuring range

    0 to 30 kg/m³ (0 to 0.03 g/cm3, 0 to 0.03 SGU)

  • Max. process pressure

    20 bar (290 psi)

  • Medium temperature range

    –20 to +60 °C (–4 to +140 °F)

  • Ambient temperature range

    –20 to +60 °C (–4 to +140 °F)

  • Transmitter housing material

    Powder‐coated aluminium

  • Degree of protection

    Standard: IP65/67

  • Display/Operation

    2‐line backlit display with push buttons
    Configuration via local display and operating tools possible
    USB or RS232 interface

  • Outputs

    2 outputs:
    4‐20 mA (passive)

  • Inputs

    None

  • Power supply

    DC 8 to 28 V

  • Hazardous area approvals

    ATEX, IECEx, UL C/US Cl. I

  • Other approvals and certificates

    Calibration
    NAMUR

  • Measuring principle

    MEMS coriolis

  • Product headline

    The device for continuous gas density measurement in the process. Highly accurate density and concentration measurement of non‐corrosive, inflammable, non‐inflammable gases and gas mixtures.

  • Sensor features

    High process safety and product quality – permanent process monitoring in real time. Increased process efficiency – continuous measurement and fast response time. High availability – maintenance‐free. Integrated pressure and temperature measurement. Different hazardous area approvals available.

  • Transmitter features

    Complete data transparency – integrated data logger. Excellent price/performance ratio – multivariable measurement (temperature, pressure, concentration). Reliable – insensitive to vibrations. 2‐line backlit display with push buttons.

  • Nominal diameter range

    DN 0.7 (1/36")

  • Wetted materials

    Micro channel:
    Silicon; Schott Borofloat 33
    Manifold
    1.4542 (17‐4 PH)
    Connection:
    Swagelok, 1.4404 (316L)
    Pressure sensor:
    1.4404 (316L)
    O‐ring: Viton
    Process membrane: Ceramics (AI2 O3)

  • Measured variables

    Density, temperature, pressure, reference density, average molar mass,concentration

  • Max. measurement error

    Density (gas): ±0.1 kg/m³
    Temperature: ± 0.5°C
    Pressure: ± 0.02 bar

  • Measuring range

    0 to 30 kg/m³ (0 to 0.03 g/cm3, 0 to 0.03 SGU)

  • Max. process pressure

    20 bar (290 psi)

  • Medium temperature range

    –20 to +60 °C (–4 to +140 °F)

  • Ambient temperature range

    –20 to +60 °C (–4 to +140 °F)

  • Transmitter housing material

    Powder‐coated aluminium

  • Degree of protection

    Standard: IP65/67

  • Display/Operation

    2‐line backlit display with push buttons
    Configuration via local display and operating tools possible
    USB or RS232 interface

  • Outputs

    2 outputs:
    4‐20 mA (passive)

  • Inputs

    None

  • Power supply

    DC 8 to 28 V

  • Hazardous area approvals

    ATEX, IECEx, UL C/US Cl. I