Prøv at søge efter nøgleord, ordre- eller produktkode eller serienummer, f.eks. “CM442” eller “Teknisk information”
Indtast mindst 2 tegn for at starte søgningen.

Flow measurement for liquids, gases and steam

Product overview for applications in liquids, gases and steam

Flow measurement
Filtrer
112 Produkter
Sortér efter:

Do you need help selecting and sizing your next device?

Comfortably select, size and configure best-fit products for your measuring tasks and application.

About flow measurement for liquids, gases and steam

Consistent product quality, safety, process optimization and environmental protection – these are only a few reasons why industrial flow measurement is becoming more important all the time. Water, natural gas, steam, mineral oil, chemicals are some of the fluids that have to be measured day in, day out. There is no single, across-the-board technology suitable for all these applications, so you can choose the flowmeter best suited to your process needs from our comprehensive product basket.

Benefits

  • From the communication-capable single measuring point to the complete solution for higher-level control systems: you can always rely on the fact that we customize our products to your process requirements.
  • Together with automated process control and state-of-the-art communication interfaces (fieldbus systems), flow metering has advanced into more and more new fields of application in recent years.
  • You can choose among various measuring principles - electromagnetic measuring of volume flow, mass flow based on either the Coriolis or thermal principle, measuring of volume flow based on the vortex or ultrasonic principle.

Single-use flow measurement in the biotech industry with Proline Promass U 500

High accuracy and new possibilities thanks to multivariable Coriolis measuring technology as well as comprehensive industry compliance

Downloads

Udforsk yderligere indhold

document icon
Proline in industries (eBook)
Innovative produkter til din virksomhed
download icon Download
document icon
Flowmålingsteknologier til væsker, gasarter og damp
Oversigt over produkter og tjenester til vores flowmålingsteknologier til væsker, gasarter og damp
download icon Download