Reduce project complexity in biotech

Engineering support helps streamline projects and reduces operational costs

Due to the higher level of integration and automation, transferring a technology from clinical scale to manufacturing adds complexity. A great number of industrial measurement instruments are engineered, installed and qualified during project execution. Once put in operation, instruments must be maintained, verified and calibrated regularly. Early standardization can help simplify all these steps, shorten time-to-market and optimize your complex biotech projects.

What you can do

Instrumentation is more complex than sometimes assumed. Especially since this is where automation and process world meet. But, when the right experts are already involved at this early stage of the project, operating costs and plant downtime can be minimized. To achieve this, you need a partner at your side who is ready to take on responsibility, from engineering through commissioning all the way to operational optimization.

  • Embedded engineers for standardization of best-fit instruments

  • Integrated fieldbus and calibration engineering for optimized plant availability

  • Harmonization of documents and certificates

  • Well-coordinated supply chain logistics

  • Qualification support from FAT to early operational phases

Learn how to standardize your projects

bioprocess overview ©Endress+Hauser

Bioprocess overview

fermentation process ©Endress+Hauser

Fermentation process

Chromotography process ©Endress+Hauser

Chromotography process

Virus filtration proces ©Endress+Hauser

Virus filtration process

Concentration process ©Endress+Hauser

Concentration process

Applications

embedded engineering to handle increasing criticality.

Engineering support

Depending on the size of the biotech project and the degree of process integration, an embedded engineer might be the right choice to handle increasing criticality and to reduce complexity.

  • Our engineer selects the right instrument for each application to ensure that it fulfills its measuring task optimally.

  • Calibration engineering reduces calibration downtime and assures compliance at all times.

  • Fieldbus engineering guarantees the overall performance of the fieldbus network.

Project management and supply chain optimization

Project management and supply chain optimization

To achieve a harmonized installed base and therefore reduce complexity in your biotech projects, it is important that all suppliers adhere to the standard instruments catalogue. An Endress+Hauser project manager ensures that this is implemented throughout the entire project. No matter where the suppliers are located, they can source instruments locally at the well-established Endress+Hauser global quality standard.

offering in pharmaceutical manufacturing, fermentation

Support during execution phase

Our project managers support you from FAT through to final validation.

  • Start-up and commissioning

  • Qualification and validation

  • Development of a calibration and maintenance concept

  • Compliance documentation

Se vores sortiment!

Se vores sortiment!

Fordele

Manage and optimize your processes together with our experts. Not only are they able to offer you the complete range of instrumentation, they also have profound industry know-how to help you decrease the complexity of your biotech projects. Our engineers always strive to find the best match for your business needs.

  • 80%

    fewer temperature measurement types through standardization

  • 3%

    of initial investment saved on annual operating costs through standardization

  • 100%

    matching instruments to user requirements - perfectly engineered, right the first time