Oversigt over specifikationer
-
Max. measurement error
Flow: ±5 % o.f.s.
-
Measuring range
226 to 14 100 000 l/h (60 to 3 730 000 gal/h)
(under reference conditions) -
Medium temperature range
–20 to +100 °C (–4 to +212 °F)
-
Max. process pressure
PN 40
-
Wetted materials
Transducer: 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022)
Insertion tube: 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022)
Connection:
‐ Compression fitting: 1.4404 (316L); Alloy C22, 2.4602 (UNS N06022)
‐ Threadolet: 1.4404 (316L); Alloy C22, 2.4602 (UNS N06022)
‐ Clamping ferrule: PEEK 450G; 1.4404 (316L); Alloy C22, 2.4602 (UNS N06022)
‐ Tri‐Clamp; DN40 DIN 11851, DN50 DIN 11851; DN40 DIN 11864‐1A, DN50 DIN 11864‐1A: 1.4404 (316L)
Anvendelsesområde
The t-mass T 150 is the first thermal mass device from Endress+Hauser for measuring liquids. t-mass T 150 is designed chiefly for water applications. As it measures independently of the electrical conductivity of a fluid and can be used in a variety of water-based and non-water-based liquids for the purpose of monitoring and trending. Customer-specific settings are saved on the display and can be transferred from one device to another by means of the display.
Measuring principle is characterized by a high operable flow range and direct mass flow measurement
Dedicated to the monitoring of conductive and non-conductive liquids.
Device properties
Insertion version for nominal diameter DN 40 to 1000 (1 1/2 to 40")
Sensor in standard or hygienic version
SIP cleaning possible up to 130 °C (266 °F)
Device in compact version with DC 24 V power supply
4-20 mA HART, pulse/frequency/switch output
Compact and robust transmitter
Fordele
Dedicated to the monitoring of conductive and non-conductive liquids
High process safety – high repeatability and linearity due to integrated temperature compensation
Cost-effective measurement – easy installation, negligible pressure loss and maintenance-free
Reliable flow trending – multivariable measurement
Fast and efficient commissioning – guided operating menus
High plant availability – self-diagnostics and error monitoring
Automatic recovery of data for servicing
Videoer
Forgænger
-
Standardprodukter
- Pålidelige og robuste med lav vedligeholdelse
Teknisk ydeevne
Enkelhed
-
Specialiserede produkter
- Designet til krævende applikationer
Teknisk ydeevne
Enkelhed
Variabel
FLEX valg | Teknisk ydeevne | Enkelhed |
---|---|---|
Fundamental Få dækket dine basale målebehov |
Teknisk ydeevne
|
Enkelhed
|
Lean Administrer nemt dine kerneprocesser |
Teknisk ydeevne
|
Enkelhed
|
Extended Optimer dine processer med innovative teknologier |
Teknisk ydeevne
|
Enkelhed
|
Xpert Til de mest udfordrende applikationer |
Teknisk ydeevne
|
Enkelhed
Variabel |
-
-
Tekniske oplysninger (TI)
Proline t-mass T 150 Technical Information
Engelsk version - 12/2013
Thermal mass flowmeter
EN DA 18/12/2013Sprog:
Engelsk
Version:
18/12/2013
Filstørrelse:
1.2 MB
Filnavn:
TI01127DEN_0113.pdf
-
-
-
Installationsanvisninger (EA)
Mounting the Weather Protection Installation Instructions
Engelsk version - 10/2018
t-mass T 150
EN DA 01/10/201816/05/2014Sprog:
Engelsk
Version:
01/10/2018
Filstørrelse:
200.5 KB
Filnavn:
EA01107DA2_0218.pdf
-
-
-
Tekniske oplysninger (TI)
Proline t-mass T 150 Technical Information
Thermal mass flowmeter
EN DA 18/12/2013Sprog:
Engelsk
Version:
18/12/2013
Filstørrelse:
1.2 MB
Filnavn:
TI01127DEN_0113.pdf
-
-
-
Betjeningsvejledning (BA)
Proline t-mass T 150 HART Operating Instructions
Thermal mass flowmeter
EN DA 18/12/2013Sprog:
Engelsk
Version:
18/12/2013
Filstørrelse:
3.4 MB
Filnavn:
BA01260DEN_0113.pdf
-
-
-
Enhedsparameter (GP)
Proline t-mass T 150 HART Description of Device Parameters
Thermal Mass Flowmeter
EN DA 04/04/2016Sprog:
Engelsk
Version:
04/04/2016
Filstørrelse:
1.5 MB
Filnavn:
GP01032DEN_0115.pdf
-
-
-
Kort anvisning (KA)
Proline t-mass T 150 Brief Operating Instructions
Thermal mass flowmeter
EN DA 18/12/2013Sprog:
Engelsk
Version:
18/12/2013
Filstørrelse:
1.3 MB
Filnavn:
KA01155DEN_0113.pdf
-
-
-
Installationsanvisninger (EA)
Safety Instructions for Spare Parts Installation Instructions
Flowmeter
EN DA 01/03/201828/11/201325/04/2013Sprog:
Engelsk
Version:
01/03/2018
Filstørrelse:
139.5 KB
Filnavn:
EA01051DA2_0318.pdf
-
-
-
Installationsanvisninger (EA)
Replacing the display module Installation Instructions
Promag 200, Promass 200, Prosonic Flow 200, Prowirl 200, t-mass 150,
Levelflex FMP5x, Micropilot FMR5x, Micropilot FMR6x, Remote dis
play FHX50EN DA 01/09/201701/02/201724/11/201528/11/201306/04/2012Sprog:
Engelsk
Version:
01/09/2017
Filstørrelse:
562.2 KB
Filnavn:
EA00102DA2_1817.pdf
-
-
-
Installationsanvisninger (EA)
Cold tap, atmospheric pressure
t-mass 65I, t-mass B 150, t-mass T 150, t-mass I 300, t-mass I
500-digitalEN DA 31/07/202001/10/201804/10/2016Sprog:
Engelsk
Version:
31/07/2020
Filstørrelse:
241.1 KB
Filnavn:
EA01136DA2_0320.pdf
-
-
-
Installationsanvisninger (EA)
Replacing small parts Installation Instructions
t-mass A, B, T 150
EN DA 01/10/201823/06/201504/03/201424/04/2012Sprog:
Engelsk
Version:
01/10/2018
Filstørrelse:
528.1 KB
Filnavn:
EA00111DA2_0418.pdf
-
-
-
Installationsanvisninger (EA)
Mounting the Weather Protection Installation Instructions
t-mass T 150
EN DA 01/10/201816/05/2014Sprog:
Engelsk
Version:
01/10/2018
Filstørrelse:
200.5 KB
Filnavn:
EA01107DA2_0218.pdf
-
-
-
Installationsanvisninger (EA)
Safety chain Installation Instructions
t-mass T 150
EN DA 01/10/201816/05/2014Sprog:
Engelsk
Version:
01/10/2018
Filstørrelse:
283.7 KB
Filnavn:
EA01106DA2_0218.pdf
-