Oversigt over specifikationer
-
Max. measurement error
Mass flow: ±0.5 % of batch
-
Measuring range
0 to 150 kg/min (0 to 330 lb/min)
-
Medium temperature range
–50 to +125 °C (–58 to +257 °F)
-
Max. process pressure
350 bar (5080 psi)
-
Wetted materials
Measuring tube: 1.4435 (316L)
Connection: 1.4404 (316/316L)
Anvendelsesområde
The market for natural gas is still growing! Compressed natural gas has long been established as an alternative fuel for vehicles. Compressed natural gas is also considered the cleanest fuel for combustion engines. The new CNGmass is specially designed for dispensers. With this Coriolis flowmeter the mass flow can be measured with highest accuracy — independent of pressure and temperature.
Measuring principle operates independently of physical fluid properties such as viscosity or density
Accurate measurement of compressed natural gas (CNG) in high-pressure refueling applications.
Device properties
Flow rates up to 150 kg/min (330 lb/min)
Process pressure up to 350 bar (5080 psi)
Rupture disc available
Robust, compact transmitter housing
Modbus RS485
Designed to meet application needs
Fordele
-
Excellent operational safety – reliable under extreme process conditions
-
Fewer process measuring points – multivariable measurement (flow, density, temperature)
-
Space-saving installation – no in/outlet run needs
-
Space-saving transmitter – full functionality on the smallest footprint
-
Fast commissioning – pre-configured devices
-
Automatic recovery of data for servicing
Videoer
-
Standardprodukter
- Pålidelige og robuste med lav vedligeholdelse
Teknisk ydeevne
Enkelhed
-
Specialiserede produkter
- Designet til krævende applikationer
Teknisk ydeevne
Enkelhed
Variabel
FLEX valg | Teknisk ydeevne | Enkelhed |
---|---|---|
Fundamental Få dækket dine basale målebehov |
Teknisk ydeevne
|
Enkelhed
|
Lean Administrer nemt dine kerneprocesser |
Teknisk ydeevne
|
Enkelhed
|
Extended Optimer dine processer med innovative teknologier |
Teknisk ydeevne
|
Enkelhed
|
Xpert Til de mest udfordrende applikationer |
Teknisk ydeevne
|
Enkelhed
Variabel |
-
-
Tekniske oplysninger (TI)
CNGmass
Coriolis flowmeter
EN DA 15/03/202301/02/2014Sprog:
Engelsk
Version:
15/03/2023
Filstørrelse:
2.1 MB
Filnavn:
TI01142DEN_0223-00.pdf
-
-
-
Betjeningsvejledning (BA)
CNGmass Modbus RS485 Operating Instructions
Coriolis flowmeter
EN DA 01/02/2014Sprog:
Engelsk
Version:
01/02/2014
Filstørrelse:
2.2 MB
Filnavn:
BA01283DEN_0114.pdf
-
-
-
Enhedsparameter (GP)
CNGmass Modbus RS485 Description of Device Parameters
Coriolis flowmeter
EN DA 23/12/2015Sprog:
Engelsk
Version:
23/12/2015
Filstørrelse:
921.6 KB
Filnavn:
GP01025DEN_0115.pdf
-
-
-
Kort anvisning (KA)
CNGmass Brief Operating Instructions
Coriolis flowmeter
EN DA 18/09/201531/12/201401/02/2014Sprog:
Engelsk
Version:
18/09/2015
Filstørrelse:
1.2 MB
Filnavn:
KA01170DEN_0315.pdf
-
-
-
Installationsanvisninger (EA)
Electrical trace heating systems
Promass 100, 200, 300, 500, 500-digital, LNGmass, CNGmass, LPGmass
EN DA 01/03/2021Sprog:
Engelsk
Version:
01/03/2021
Filstørrelse:
883.1 KB
Filnavn:
EA01339DA2_0121.pdf
-
-
-
Installationsanvisninger (EA)
EA Replacing Small parts
Proline 10, 100, 400, 800 Index C, 500, 500-digital, CNG-, LNG-, LPGmass
EN DA 01/01/202401/05/202101/04/202131/07/202002/08/2019Sprog:
Engelsk
Version:
01/01/2024
Filstørrelse:
518.1 KB
Filnavn:
EA01119DA2_0923-00.pdf
-
-
-
Installationsanvisninger (EA)
Safety Instructions for Spare Parts Installation Instructions
Flowmeter
EN DA 01/03/201828/11/201325/04/2013Sprog:
Engelsk
Version:
01/03/2018
Filstørrelse:
139.5 KB
Filnavn:
EA01051DA2_0318.pdf
-
-
-
Installationsanvisninger (EA)
EA Replacing Spare Parts
CNG-, LNG-, LPGmass, Proline 100, 300, 400 Index C, 500, 500-digital
EN DA 01/01/202415/12/202101/06/202101/06/202002/08/2019Sprog:
Engelsk
Version:
01/01/2024
Filstørrelse:
1.9 MB
Filnavn:
EA01018DA2_1523-00.pdf
-
-
-
Ex-sikkerhedsanvisning (XA)
XA CNGmass
INMETRO:
Zone 1
Zone 21EN DA 27/04/202314/11/2014Sprog:
Engelsk
Version:
27/04/2023
Filstørrelse:
451.5 KB
Filnavn:
XA01253DEN_0423-00.pdf
-
-
-
Ex-sikkerhedsanvisning (XA)
CNGmass
ATEX:
II2G
II2D
IECEx:
Zone 1
Zone 21EN DA 15/09/202210/11/201401/02/2014Sprog:
Engelsk
Version:
15/09/2022
Filstørrelse:
585.9 KB
Filnavn:
XA01251DEN_0322-00.pdf
-