Prøv at søge efter nøgleord, ordre- eller produktkode eller serienummer, f.eks. “CM442” eller “Teknisk information”
Indtast mindst 2 tegn for at starte søgningen.
Dashboard of Netilion Water Network Insights in front of a water reservoir

Smart water network management

Efficient process monitoring of drinking water and wastewater through maximum transparency

Managing water networks is challenging. The supply of high-quality drinking and process water often requires time-consuming maintenance of numerous infrastructures, which might be located far apart or difficult to access. Industrial, commercial, and municipal wastewater is often heavily contaminated and must go through several cleaning processes to comply with environmental regulations. Endress+Hauser offers a smart water network management solution that visualizes water flows comprehensively.

  • 1st digital water solution

    with cloud-based instrument verification

    Our Netilion Water Network Insights solution enables simple and remote device verification during operations thanks to Heartbeat Technology. With just a few clicks, an ISO 9001-certified and metrologically traceable verification can be triggered directly within the solution for all supported flowmeters – anytime, anywhere. With this automated, cloud-based instrument verification, we enable plant operators to easily and effortlessly meet regulatory requirements while saving costs and time.

A water treatment plant, a river and a city from above with icons representing digitalization ©Endress+Hauser

Monitoring water networks can be a challenge. Netilion Water Network Insights is our web-based solution for smart water network management through full transparency.

Picture of a Netilion Water Network Insights dashboard and an outdoor water pipeline ©Endress+Hauser

Are you struggling to maintain your measuring devices at remote locations? Netilion Water Network Insights helps you monitor all your devices and water flows without field presence.

Illustration of the system integration with Netilion Water Network Insights ©Endress+Hauser

Everything from one single source – from field instrumentation to the cloud. Collect, transmit and evaluate measurement data seamlessly with Netilion Water Network Insights.

Illustration of the drinking water and process water process ©Endress+Hauser

Reliably monitor the quantity and quality of drinking and process water – without field presence.

Illustration of the wastewater process ©Endress+Hauser

Comply with environmental regulations by monitoring the quantities and loads of municipal and industrial wastewater reliably.

Watch this video to learn how you can optimize and automate your drinking and process water network.

Watch this video to learn how you can optimize and automate your wastewater network.

How we can help

From drinking water quality to treated wastewater residual emissions, our customizable and web-based solution, Netilion Water Network Insights, allows for real-time monitoring of your KPIs around the clock – whether in the field or in the control center. The comprehensive visualization of all water flows guarantees complete transparency in your water network and helps you to optimize all processes where sensors gather valuable information.

  • Increase efficiency with remote data collection, eliminating manual measurements and on-site sampling. Rely on automated reports that are less prone to errors.

  • Enhance energy efficiency and costs through lower energy consumption thanks to reliable detection of leaks in the water network and by optimizing pumping times.

  • Optimize water availability by predicting water consumption thanks to comprehensive trend analyses and forecasts using current weather data (e.g. runoff, water demand, availability, etc.).

  • Assure legal compliance of material loads and reliable billing of costs through permanent monitoring of incoming wastewater volume and quality, allowing you to detect deviations at an early stage.

  • Benefit from cloud-based flowmeter verification with Heartbeat Technology and save time with integrated verification reports that enable remote device verification.
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
Picture of the water reservoir Marbach (Germany)

Our water masters can now spend more time on their core tasks and less time making trips out to plants. This is key because these specialists are currently in short supply on the job market.

Christian Kehrer, Mayor of Oberzent
Germany
  • Hvad vi tilbyder

    Netilion Water Network Insights is the solution of choice for user-friendly and low-maintenance water network monitoring. It connects all levels of a water supply system: from the field measuring devices to components for data transmission and data...

  • Hardware og software

    • High quality measuring devices for flow, level, pressure, temperature, analysis, or registration

    • Secure connectivity solutions: via cable or wireless, providing tamper-proof encrypted communication

    • Web-based SCADA with tailor-made dashboard and visualization

    • Netilion – our state-of-the-art IIoT ecosystem

    • Heartbeat...

  • Services

    • Project management & engineering

    • FAT & SAT services

    • Project start-up and commissioning

    • Customer training

    • Calibration services

    • Maintenance services

Downloads

    Netilion Water Network Insights

    Optimize and automate your water network anywhere, anytime. Learn more about our smart monitoring solution Netilion Water Network Insights in this competence brochure.

Kontakt vores løsningskonsulenter

Hvis du har specifikke spørgsmål, kan du udfylde formularen, og så vil en af vores løsningskonsulenter kontakte dig. Hvis du ønsker det, kan du angive mere detaljerede oplysninger i meddelelsesfeltet.

Inkluder venligst så mange oplysninger som muligt om din henvendelse, så vi kan hjælpe dig bedst muligt.

Se andre anvendelsesformål for denne branche