Promag 55H

Electromagnetic flowmeter - Proline Promag 55H ©Endress+Hauser

Dette produkt er ikke længere tilgængeligt.

Se den nye generation i afsnittet med forgængere/efterfølgere, eller kontakt den lokale Endress+Hauser-afdeling.

Funktioner og specifikationer

Tilbage

Details

  • Measuring principle

    Electromagnetic

  • Product headline

    The flowmeter for smallest flow rates with integrated solids content diagnostics. For demanding hygienic applications.

  • Sensor features

    Flexible installation concept – numerous hygienic process connections. Energy‐saving flow measurement – no pressure loss due to cross‐section constriction. Maintenance‐free – no moving parts. Liner made of PFA. Sensor housing made of stainless steel (3-A, EHEDG).

  • Transmitter features

    Highest performance – with integrated solids measurement for demanding fluids. Highest safety – integrated electrode cleaning. Automatic recovery of data for servicing. 4‐line backlit display with touch control. Two switch outputs.

  • Nominal diameter range

    DN 2...150
    1/12"...6"

  • Wetted materials

    Liner: PFA
    Electrodes: 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022); Tantalum; Platinum
    Process Connections: stainless steel, 1.4404 (F316L); PVDF; PVC adhesive sleeve
    Seals: O-ring seal (EPDM, FKM, Kalrez), aseptic molded seal (EPDM, FKM, silicone)
    Grounding Rings: stainless steel, 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022); tantalum

  • Max. measurement error

    ±0.25%

  • Measuring range

    0...600 m3/h

  • Max. process pressure

    PN16 to 40

  • Medium temperature range

    -20...+150°C
    (-4...+302°F)

  • Degree of protection

    IP 67 (NEMA 4x)

  • Display/Operation

    Four line display with backlit
    Touch control

  • Outputs

    4...20 mA
    Pulse / frequency(active/passive)
    Relais
    Status

  • Inputs

    Status
    Current input

  • Digital communication

    HART
    PROFIBUS PA
    FOUNDATION Fieldbus

  • Hazardous area approvals

    ATEX, FM, CSA

  • Product safety

    CE, C-tick, EAC marking

  • Hygienic approvals and certificates

    3-A, EHEDG

Dokumenter / Vejledninger / Software

Tilbehør / Reservedele

Nr
Order code
Specification
  • Afløser