Prøv at søge efter nøgleord, ordre- eller produktkode eller serienummer, f.eks. “CM442” eller “Teknisk information”
Indtast mindst 2 tegn for at starte søgningen.
Picture of Coriolis flowmeter Dosimass / 8BE for filling and bottling applications

Dosimass
Coriolis flowmeter

The compact sensor with an ultra-compact transmitter

8BE
Please Wait (spinning wheel)
Indlæser pris
Priser er midlertidigt utilgængelige
Price on request
from CHF ??.-

Oversigt over specifikationer

  • Max. measurement error

    Mass flow (liquid): ±0.15 %
    Density (liquid): ±0.0005 g/cm³

  • Measuring range

    0 to 18 000 kg/h (0 to 660 lb/min)

  • Medium temperature range

    –40 to +125 °C (–40 to +257 °F)
    150 °C allowed for 1 h

  • Max. process pressure

    PN 40

  • Wetted materials

    Measuring tube: 1.4539 (904L)
    Connection: 1.4404 (316/316L)

Anvendelsesområde

Dosimass is specially designed for filling and bottling applications. It measures volume and mass flow directly with temperature and density compensation to ensure maximum repeatability. Designed for applications where space is a premium, Dosimass will be the preferred choice for system integrators, skid builders and equipment manufacturer.

  • Measuring principle operates independently of physical fluid properties such as viscosity or density

  • Measurement of liquids with the most diverse properties in the continuous process control & batching applications.

Device properties

  • Nominal diameter: DN 8 to 25 (3/8 to 1")

  • Various hygienic process connections, 3A conform

  • CIP, SIP cleanable sensor

  • Robust, ultra-compact transmitter housing

  • Pulse/frequency/switch output, Modbus RS485

  • Excellent and easy cleanable transmitter

Fordele

  • High process safety – high measuring accuracy for different media in shortest filling time

  • Fewer process measuring points – multivariable measurement (flow, density, temperature)

  • Space-saving installation – no in/outlet run needs

  • Versatile and time-saving wiring – plug connector

  • Fast commissioning – pre-configured devices

  • Automatic recovery of data for servicing

Videoer

Xpert

  • Specialiserede produkter

  • Designet til krævende applikationer

Teknisk ydeevne

Enkelhed

Variabel

Xpert: Til de mest udfordrende applikationer ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products