Prøv at søge efter nøgleord, ordre- eller produktkode eller serienummer, f.eks. “CM442” eller “Teknisk information”
Indtast mindst 2 tegn for at starte søgningen.
Picture of flowmeter Proline Cubemass C 100 for measuring smallest quantities of liquids and gases

Proline Cubemass C 100
Coriolis flowmeter

Compact sensor for smallest quantities with an ultra-compact transmitter

8C1B
Please Wait (spinning wheel)
Indlæser pris
Priser er midlertidigt utilgængelige
Price on request
from CHF ??.-

Oversigt over specifikationer

  • Max. measurement error

    Mass flow (liquid): ±0.1 %
    Volume flow (liquid): ±0.1 %
    Mass flow (gas): ±0.5 %
    Density (liquid): ±0.0005 g/cm3

  • Measuring range

    0 to 1000 kg/h (0 to 37 lb/min)

  • Medium temperature range

    –50 to +205 °C (–58 to +401 °F)

  • Max. process pressure

    PN 40, Class 300, 10K, 400 bar (5800 psi)

  • Wetted materials

    Measuring tube: 1.4539 (904L)
    Connection: 1.4539 (904L); 1.4404 (316/316L)

Anvendelsesområde

Cubemass C is the ideal sensor for the measurement of smallest flow rates in skids, test rigs and industrial robotics. Neither high pressure nor alternating flow conditions compromise its accuracy. The ultra-compact transmitter delivers full performance on the smallest footprint and enables seamless system integration. Heartbeat Technology ensures measurement reliability and compliant verification.

  • Measuring principle operates independently of physical fluid properties such as viscosity or density

  • Measuring accurately smallest quantities of liquids and gases.

Device properties

  • Nominal diameter: DN 1 to 6 (1/24 to 1/4")

  • Process pressure up to 400 bar (5800 psi)

  • Medium temperature up to +205 °C (+401 °F)

  • Robust, ultra-compact transmitter housing

  • Pre‐configured plug connector

  • Local display available

Fordele

  • Space-saving installation – compact single-tube design

  • Fewer process measuring points – multivariable measurement (flow, density, temperature)

  • Suitable for skids – lightweight sensor

  • Space-saving transmitter – full functionality on the smallest footprint

  • Time-saving local operation without additional software and hardware – integrated web server

  • Integrated verification – Heartbeat Technology

Videoer

  • Heartbeat Technology
    Smart instrumentering via Heartbeat Technology

    Ønsker du at give anlæggets ydeevne et boost og reducere omkostningerne? Vores udvalg inden for smart instrumentering med Heartbeat Technology tilbyder dybdegående instrumentindsigt, som sikrer omkostningseffektivitet og driftssikkerhed.

Forgænger