Prøv at søge efter nøgleord, ordre- eller produktkode eller serienummer, f.eks. “CM442” eller “Teknisk information”
Indtast mindst 2 tegn for at starte søgningen.
Proline t-mass I 500 – Insertion version made of stainless steel for pipes/ducts up to DN 1500 (60")

Proline t-mass I 500
thermal mass flowmeter

Insertion flowmeter with long-term stability as remote version with up to 4 I/Os

6I5B
Please Wait (spinning wheel)
Indlæser pris
Priser er midlertidigt utilgængelige
Price on request
aktiverer pris
pris: information ønskes
from CHF ??.-

Oversigt over specifikationer

  • Max. measurement error

    Gas: 1.0% o.r. (10 to 100% o.f.s.), 0.1% o.f.s. (1 to 10% o.f.s.)

  • Measuring range

    20 to 733501 kg/h (44 to 1669340 lb/h)

  • Medium temperature range

    -40 °C to +180°C (-40 °F to +356°F)

  • Max. process pressure

    -0.5 to 20 bar_g (-7.25 to 290 psi_g)

  • Wetted materials

    Materials for insertion tube
    Stainless steel, 1.4404 (316/316L)
    Process connections, process coupling
    Stainless steel, 1.4404 (316/316L)
    Sensing element
    Unidirectional
    Stainless steel, 1.4404 (316/316L)
    Alloy C22, 2.4602 (UNS N06022);
    Bidirectional
    Stainless steel, 1.4404 (316/316L)
    Reverse flow detection
    Stainless steel, 1.4404 (316/316L)
    Clamping rings
    PEEK
    PVDF
    1.4404 (316/316L)
    Flat ring seal
    EPDM
    FKM

Anvendelsesområde

The patented sensor design of t-mass I provides unprecedented measurement stability in thermal insertion mass flow measurement. It compensates in real time for changes of process conditions: temperature, pressure, flow direction and gas type. The innovative remote transmitter of t-mass I 500 maximizes installation flexibility and operational safety in demanding environments. Heartbeat Technology ensures measurement reliability and compliant verification.

  • Measuring principle is characterized by a high operable flow range and direct mass flow measurement

  • Measurement of utility and process gases and gas mixtures in circular piping or rectangular ducts

Device properties

  • Insertion version for DN 80 to 1500 (3 to 60")

  • Bidirectional measurement; high measuring performance

  • Patented drift-free sensor with SIL 2

  • Remote version with up to 4 I/Os

  • Backlit display with touch control and WLAN access

  • Standard cable between sensor and transmitter

Fordele

  • Flexible, convenient programming based on 21 standard gases or freely definable gas mixtures thereof

  • High level of process control – premium measurement accuracy and repeatability

  • Reliable monitoring – detection of process disturbances and reverse flow

  • Flexible installation – suitable for large dimensional range and circular pipes or rectangular ducts

  • Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses

  • Reduced complexity and variety – freely configurable I/O functionality

  • Integrated verification – Heartbeat Technology

Videoer

  • Heartbeat Technology
    Smart instrumentering via Heartbeat Technology

    Ønsker du at give anlæggets ydeevne et boost og reducere omkostningerne? Vores udvalg inden for smart instrumentering med Heartbeat Technology tilbyder dybdegående instrumentindsigt, som sikrer omkostningseffektivitet og driftssikkerhed.

Extended

  • Avancerede produkter

  • Funktionelle og praktiske

Teknisk ydeevne

Enkelhed

FLEX: Extended ©Endress+Hauser
  • Enkle produkter

  • Nemme at vælge, installere og betjene

Teknisk ydeevne

Enkelhed

  • Standardprodukter

  • Pålidelige og robuste med lav vedligeholdelse

Teknisk ydeevne

Enkelhed

  • Avancerede produkter

  • Funktionelle og praktiske

Teknisk ydeevne

Enkelhed

  • Specialiserede produkter

  • Designet til krævende applikationer

Teknisk ydeevne

Enkelhed

Variabel

FLEX valg Teknisk ydeevne Enkelhed
  • F
  • L
  • E
  • X

Fundamental

Få dækket dine basale målebehov

Teknisk ydeevne
Enkelhed
  • F
  • L
  • E
  • X

Lean

Administrer nemt dine kerneprocesser

Teknisk ydeevne
Enkelhed
  • F
  • L
  • E
  • X

Extended

Optimer dine processer med innovative teknologier

Teknisk ydeevne
Enkelhed
  • F
  • L
  • E
  • X

Xpert

Til de mest udfordrende applikationer

Teknisk ydeevne
Enkelhed

Variabel

Please Wait (spinning wheel) Loading alternative products

Forgænger