Oversigt over specifikationer
-
Measured Variables
Concentration
Dew Point
Cell Pressure
Cell Temperature -
Hazardous area approvals
ATEX / IECEx /UKEx Zone 1
PESO / KTL / CML Zone 1
INMETRO Zone 1
CSA Class I, Division 1
CSA Class I, Zone 1
Anvendelsesområde
The J22 Gas Analyzer uses patented tunable diode laser absorption spectroscopy (TDLAS) technology to provide accurate measurement of H2O in natural gas. Featuring the reliable diagnostic capabilities of Heartbeat Technology, the J22 analyzer determines the concentration of a gas without coming into physical contact with streams. It allows pipeline operators and suppliers to meet quality specifications, prevent pipeline corrosion, and stop hydrate formation to ensure safety and asset integrity.
For use in natural gas for quality measurements in production, storage, transportation, and distribution
Monitoring and control in the natural gas pipeline, processing plant, compressor station, gathering site, and distribution
Ideal for custody transfer measurements to ensure gas quality
Measurable ranges of up to 0-6000 ppm (0-284 lb/mmscf) H2O
Fordele
Ensures highest availability for production, transmission, storage and distribution of natural gas
User-friendly interface with intuitive menu and web server software
Integrated diagnostic and verification with Heartbeat Technology
Automatically-stored historical data and spectrum logging
NIST-traceable calibration providing superior accuracy and repeatability
Robust design for easy installation, commissioning, and repair
Field serviceable components and modules for minimal downtime
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
J22 TDLAS Gas Analyzer
System design and specifications for the J22 TDLAS Gas Analyzer
EN DA 15/11/2022Sprog:
Engelsk
Version:
15/11/2022
Filstørrelse:
2.5 MB
Filnavn:
TI01607CEN_0322.pdf
-
-
-
Betjeningsvejledning (BA)
J22 TDLAS Gas Analyzer
Commission,operation and maintenance details for the J22 TDLAS Gas Analyzers
EN DA 15/11/2022Sprog:
Engelsk
Version:
15/11/2022
Filstørrelse:
9.7 MB
Filnavn:
BA02152CEN_0322.pdf
-
-
-
Enhedsparameter (GP)
J22 TDLAS Gas Analyzer Description of device parameters
Provides customers with Modbus register information needed to establish remote communication with the J22
EN DA 27/04/2023Sprog:
Engelsk
Version:
27/04/2023
Filstørrelse:
3.2 MB
Filnavn:
GP01198CEN_0122.pdf
-
-
-
Ex-sikkerhedsanvisning (XA)
J22 TDLAS Gas Analyzer Safety Instructions
JPNEx: Zone 1
EN DA 14/10/2022Sprog:
Engelsk
Version:
14/10/2022
Filstørrelse:
657.3 KB
Filnavn:
XA03087CEN_0122.pdf
-
-
-
Ex-sikkerhedsanvisning (XA)
J22 TDLAS Gas Analyzer Safety Instructions
INMETRO & ATEX/IECEx
EN DA 30/11/2022Sprog:
Engelsk
Version:
30/11/2022
Filstørrelse:
599.1 KB
Filnavn:
XA03086CEN_0122.pdf
-
-
-
Ex-sikkerhedsanvisning (XA)
J22 TDLAS Gas Analyzer Safety Instructions
PESO/KC: ATEX/IECEx Zone 1
EN DA 15/11/2022Sprog:
Engelsk
Version:
15/11/2022
Filstørrelse:
1.6 MB
Filnavn:
XA03090CEN_0122.pdf
-
-
-
Ex-sikkerhedsanvisning (XA)
J22 TDLAS Gas Analyzer Safety Instruction
ATEX/IECEx/UKEX Zone 1 cCSAus Class 1, Division 1, Zone 1
EN DA 22/11/202221/08/2021Sprog:
Engelsk
Version:
22/11/2022
Filstørrelse:
885.1 KB
Filnavn:
XA02708CEN_0322.pdf
-
-
-
PU (udgivelse)
TDLAS and QF analyzers application guide - Accurate and reliable measurement of H2O, H2S, CO2, C2H2, NH3, and O2
A guide to TDLAS and QF technology application notes (natural gas, hydrogen, biomethane, carbon capture, LNG, gas processing, NGL fractionation, petrochemical, syngas, ammonia, and refining) for the oil & gas and chemical industries (relating to J22, SS500, SS2100, SS2100a, SS2100i, and OXY5500 analyzers).
Sprog:
Engelsk
Version:
19/06/2023
Filstørrelse:
4.2 MB
Filnavn:
PU01459CEN_0223.pdf
-
-
-
PU (udgivelse)
Approval drawings - For TDLAS and QF analyzers
An overview about the engineered approval drawings offered for TDLAS and QF analyzers (SS2100, SS2100a, SS2100i, J22,OXY5500)to enable customers to confirm that the system fabrication meets their approval.
Sprog:
Engelsk
Version:
22/08/2022
Filstørrelse:
409.8 KB
Filnavn:
PU01488CEN_0122.pdf
-
-
-
PU (udgivelse)
Real-time quality measurements in biogas and biomethane
A discussion on using TDLAS / QF analyzers (SS500, J22, SS2100, and OXY5500) to measure the concentration of compounds in biogas and biomethane in the Oil & Gas industry.
Sprog:
Engelsk
Version:
07/02/2022
Filstørrelse:
1 MB
Filnavn:
PU01455CEN_0122.pdf
-