Prøv at søge efter nøgleord, ordre- eller produktkode eller serienummer, f.eks. “CM442” eller “Teknisk information”
Indtast mindst 2 tegn for at starte søgningen.
Product Picture Raman Rxn4 analyzer front facing left corner view

Raman Rxn4 analyzer

Rugged, reliable Raman analyzer ensuring 24/7 process and quality monitoring

KRXN4B
Please Wait (spinning wheel)
Indlæser pris
Priser er midlertidigt utilgængelige
Price on request
aktiverer pris
pris: information ønskes
from CHF ??.-

Oversigt over specifikationer

  • Spectral coverage

    Base Model and Enclosure configuration:
    150-4350 cm-1 (532 nm)
    150-3425 cm-1 (785 nm)
    200-2400 cm-1 (1000 nm)
    Hybrid: 175-1890 cm-1 (785 nm)

Anvendelsesområde

The Raman Rxn4 analyzer powered by Kaiser Raman technology is the optimal choice for manufacturing or process environments. Raman Rxn4 provides high-resolution performance for in situ, real-time measurement and control. It features unique self-monitoring, diagnostics, and self-calibration to ensure the validity of each measurement. Stackable in a standard 19" rack, the Raman Rxn4 saves valuable space on the production floor. It is also offered with an optional stainless steel NEMA 4X enclosure.

  • Chemical: reaction monitoring, blending, catalysis investigations

  • Polymer: polymerization reaction monitoring, extrusion monitoring, polymer blending

  • Pharmaceutical: API reaction monitoring, crystallization, polymorph

  • Biopharmaceutical: bioprocess monitoring and control, PAT/QbD applications, cell culture, fermentation, downstream operations, cGLP/cGMP compatible

  • Food & Beverage: Mapping of meats and fish, fermentation, offgas, volatiles

  • Oil & Gas: LNG, refining, energy measurements

Fordele

  • Robust, reliable, and highly accurate

  • Easy installation and minimal maintenance/downtime

  • 24/7 inline, online, or at-line process measurement and monitoring

  • Unified internal construction enables straightforward model transfer to support redundant analyzer systems

  • Intuitive, fully embedded Raman RunTime control software via touchscreen or remote interface

  • Scale-up, scale-out, and cGMP/pilot-plant compatible

  • Suitable for outputs into hazardous area/classified environments

Extended

  • Avancerede produkter

  • Funktionelle og praktiske

Teknisk ydeevne

Enkelhed

FLEX: Extended ©Endress+Hauser
  • Enkle produkter

  • Nemme at vælge, installere og betjene

Teknisk ydeevne

Enkelhed

  • Standardprodukter

  • Pålidelige og robuste med lav vedligeholdelse

Teknisk ydeevne

Enkelhed

  • Avancerede produkter

  • Funktionelle og praktiske

Teknisk ydeevne

Enkelhed

  • Specialiserede produkter

  • Designet til krævende applikationer

Teknisk ydeevne

Enkelhed

Variabel

FLEX valg Teknisk ydeevne Enkelhed
  • F
  • L
  • E
  • X

Fundamental

Få dækket dine basale målebehov

Teknisk ydeevne
Enkelhed
  • F
  • L
  • E
  • X

Lean

Administrer nemt dine kerneprocesser

Teknisk ydeevne
Enkelhed
  • F
  • L
  • E
  • X

Extended

Optimer dine processer med innovative teknologier

Teknisk ydeevne
Enkelhed
  • F
  • L
  • E
  • X

Xpert

Til de mest udfordrende applikationer

Teknisk ydeevne
Enkelhed

Variabel

Please Wait (spinning wheel) Loading alternative products