Indtast mindst 2 tegn for at starte søgningen.

HAW562
Surge arrester

HAW562 surge arrester ©Endress+Hauser
HAW562 surge arrester ©Endress+Hauser
HAW562 surge arrester ©Endress+Hauser
HAW562 surge arrester ©Endress+Hauser

Surge arrester for DIN rail according to IEC 60715

The HAW562 surge arrester is used to protect electronic components from being destroyed by overvoltage. It ensures that overvoltage surges which occur in signal cables (e.g. 4 to 20 mA), in communication lines (fieldbuses) and in power lines are safely passed into the ground. The functionality of the transmitter or the electronics component to be protected is not affected.

  • Enkle produkter

  • Nemme at vælge, installere og betjene

Teknisk ydeevne

Enkelhed

  • Standardprodukter

  • Pålidelige og robuste med lav vedligeholdelse

Teknisk ydeevne

Enkelhed

  • Avancerede produkter

  • Funktionelle og praktiske

Teknisk ydeevne

Enkelhed

  • Specialiserede produkter

  • Designet til krævende applikationer

Teknisk ydeevne

Enkelhed

Variabel

FLEX valg Teknisk ydeevne Enkelhed
  • F
  • L
  • E
  • X

Fundamental

Få dækket dine basale målebehov

Teknisk ydeevne
Enkelhed
  • F
  • L
  • E
  • X

Lean

Administrer nemt dine kerneprocesser

Teknisk ydeevne
Enkelhed
  • F
  • L
  • E
  • X

Extended

Optimer dine processer med innovative teknologier

Teknisk ydeevne
Enkelhed
  • F
  • L
  • E
  • X

Xpert

Til de mest udfordrende applikationer

Teknisk ydeevne
Enkelhed

Variabel

please wait Loading alternative products

Hurtigvalg

Vælg blandt de foreslåede muligheder
Sales price
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

eller

Individuel konfiguration

Fortsæt dit valg blandt alle muligheder
  • Fordele

    • Investment intensive measuring instruments protected

    • Increased plant availability as surge arrester is perfectly matched to the electronic components involved in process automation and process measuring technology

    • Application in Ex areas - optionally...

  • Anvendelsesområde

    Surge arresters are used to weaken residual currents from upstream lightning protection steps and to limit system-induced or -generated overvoltage surges.

    HAW562 units are primarily used in process automation and in measuring and communication...

Funktioner og specifikationer

Tilbage

Details

  • Measuring principle

    Surge arrester

  • Measuring principle

    Surge arrester for DIN rail mounting

  • Function

    Surge arresters are applied to protect electronic components of a plant against overvoltage! Due to this investment intensive measuring instruments are protected and the plant availability is increased.

  • Application

    Surge protection for power supply or signal / communication cables

  • SIL

    2

  • Certificates

    ATEX

    IECEx

    CSA

  • Measuring principle

    Surge arrester

  • Function

    Surge arrester for DIN rail mounting

    Compact device for an easy ordering (no separation of mounting module and protection module)

    Flexible integration into the measuring chains of the process industry due to approvals according to ATEX & IEC, SIL2 conformity

    compatibility with the established fieldbusses (HART, FF, PA)

    Innovative grounding concept to avoid low-frequency equalizing currents – direct and indirect shield grounding possible in one device

    Uninterruptible operation of the plant due to an automatic resetting after the discharge process

  • Certification

    SIL2 conformity


    CSA

  • Dimensions (wxhxd)

    HAW562-AAA, HAW562-AAD, HAW562-AAE, HAW562-8DA:

    12 x 90 x 72.5 mm

    (0.47" x 3.54" x 2.85")


    HAW562-AAB, HAW562-AAC:

    18 x 90 x 73 mm

    (0.71" x 3.54" x 2.87")

  • Operating Voltage

    24V/60V/230V/5V/12(80)V/24V

Dokumenter / Vejledninger / Software

Tilbehør / Reservedele

Nr
Order code
Specification