Prøv at søge efter nøgleord, ordre- eller produktkode eller serienummer, f.eks. “CM442” eller “Teknisk information”
Indtast mindst 2 tegn for at starte søgningen.
iTEMP TMT82 temperature transmitter with HART® communication

iTEMP TMT82 HART® 7 temperature transmitter

Dual channel, SIL compliant temperature transmitter for use in hazardous areas

TMT82
Please Wait (spinning wheel)
Indlæser pris
Priser er midlertidigt utilgængelige
Price on request
aktiverer pris
pris: information ønskes
from CHF ??.-

Oversigt over specifikationer

  • Accuracy

    (Pt100) <= 0,1K (digital) + 0,03% (set range)

Anvendelsesområde

The iTEMP TMT82 is a highly reliable, accurate and long-term stable temperature transmitter for industrial processes requiring high availability.
The versatile 2-channel device converts universal sensor inputs such as thermocouples or RTD into stable, scalable 4 to 20 mA output signals and HART® communication. With its built-in smart sensor monitoring capability and diagnostic status information according to NAMUR NE 107, the SIL 2, SC3 certified transmitter increases process safety and uptime.

  • Safe operation in hazardous areas; International approvals such as FM, CSA, ATEX, EAC, NEPSI, IECEx, DNV GL

  • 2-channel universal signal inputs: RTD, thermocouple, resistance (Ω) and voltage transmitters (mV), HART® 7 protocol

  • Suited for use in marine applications

  • Installation in explosion proof field housings;

  • Protection class up to IP 68

  • Fits in flat-face terminal heads as per DIN EN 50446

  • Cabinet or DIN rail mounting; width: 17.5 mm

Fordele

  • Robust temperature transmitter delivering precise, long-term stable measurements for high plant availability

  • SIL certification up to SIL2, SC3 according to IEC 61508:2010

  • Versatile mounting and housing options:
    terminal head form B, DIN rail, field housing with separate terminal compartment, integrated display (TID10)

  • Transmitter-sensor matching for highest measurement accuracy

  • Sensor and hardware failure detection; diagnostic status information
    according to NAMUR NE 107

  • Time-saving installation: Tool-free wiring with push-in terminal technology

Extended

  • Avancerede produkter

  • Funktionelle og praktiske

Teknisk ydeevne

Enkelhed

FLEX: Extended ©Endress+Hauser
  • Enkle produkter

  • Nemme at vælge, installere og betjene

Teknisk ydeevne

Enkelhed

  • Standardprodukter

  • Pålidelige og robuste med lav vedligeholdelse

Teknisk ydeevne

Enkelhed

  • Avancerede produkter

  • Funktionelle og praktiske

Teknisk ydeevne

Enkelhed

  • Specialiserede produkter

  • Designet til krævende applikationer

Teknisk ydeevne

Enkelhed

Variabel

FLEX valg Teknisk ydeevne Enkelhed
  • F
  • L
  • E
  • X

Fundamental

Få dækket dine basale målebehov

Teknisk ydeevne
Enkelhed
  • F
  • L
  • E
  • X

Lean

Administrer nemt dine kerneprocesser

Teknisk ydeevne
Enkelhed
  • F
  • L
  • E
  • X

Extended

Optimer dine processer med innovative teknologier

Teknisk ydeevne
Enkelhed
  • F
  • L
  • E
  • X

Xpert

Til de mest udfordrende applikationer

Teknisk ydeevne
Enkelhed

Variabel

Please Wait (spinning wheel) Loading alternative products