Oversigt over specifikationer
-
Accuracy
class A acc. to IEC 60751
class AA acc. to IEC 60751 -
Response time
depending on configuration
t50 = 4 s
t90 = 8 s -
Max. process pressure (static)
at 20 °C: 100 bar (1.450 psi)
-
Operating temperature range
PT100 TF StrongSens:
-50 °C ...500 °C
(-58 °F ...932 °F)
PT100 WW:
-200 °C ...600 °C
(-328 °F ...1.112 °F)
PT100 TF:
-50 °C ...400 °C
(-58 °F ...752 °F) -
Max. immersion length on request
up to 10.000,00 mm (393,70'')
Anvendelsesområde
The robust thermometer is designed for use in demanding and safety relevant applications e.g. in the Chemical, Oil & Gas and Energy industry. Harsh environments, corrosive substances and highest pressures can be handled by the use of robust protection tubes and special materials. An optional head transmitter with all common communication protocols makes the device ready to use with enhanced measurement accuracy and reliability compared to directly wired sensors. Flexible configuration possible.
Heavy duty applications
Oil & Gas processing industry
Measuring range: -200 to +600 °C (-328 to 1112 °F)
Static pressure range up to 100 bar dependent on the used process connection
Protection class: IP68
Fordele
Types of protection for use in hazardous locations: Intrinsic safety (Ex i.a.), flameproof (Ex d), non-sparking (Ex nA)
High degree of flexibility thanks to modular design with standard terminal heads as per DIN EN 50446 and customer-specific immersion lengths
Optionally fast response time with tapered tip form
Variable selection of process connections: thread, compression fitting or flange
Extension neck, nipple union version, to protect the head transmitter from overheating
-
Marine approval
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
Omnigrad S TR63, TC63 Technical Information
Modular thermometer, with optional RTD or TC insert
EN DA 18/01/201620/08/201325/07/2012Sprog:
Engelsk
Version:
18/01/2016
Filstørrelse:
870.9 KB
Filnavn:
TI01030TEN_0316.pdf
-
-
-
Tekniske oplysninger (TI)
Technical Information Omnigrad S TR63
RTD thermometer EEx-d or EEx-ia certified, replaceable insert,
thermowell
from pipe, process connection threaded, flanged or sliding.
PCP (4...20 mA), HART® or PROFIBUS-PA® electronicsEN DA 01/07/2005Sprog:
Engelsk
Version:
01/07/2005
Filstørrelse:
656.7 KB
Filnavn:
TI282ten_0705.pdf
-
-
-
Ex-sikkerhedsanvisning (XA)
XA TR1x, TR4x, TR88, TR6x, TC1x, TC88, TEC420, TC6x
RTD-/TC-termometre
ATEX/IECEx:
Ex ia IIC T6 Ga
Ex ia IIC T6 Ga/Gb
Ex ia IIIC Txxx °C Da
Ex ia IIIC Txxx °C DbEN DA 28/03/202320/12/202101/08/201603/05/201628/11/2012Sprog:
Dansk
Version:
28/03/2023
Filstørrelse:
452.9 KB
Filnavn:
XA00072RDA_1623-00.pdf
-
-
-
Ex-sikkerhedsanvisning (XA)
XA TR1x, Tx88, TSx310, Tx6x, TC1x, TPx100, TM411, TR24
Thermometers and inserts
Ex ia IIC T1...T6 Ga
Ex ia IIIC T<sub>200</sub> 85 °C...T<sub>200
</sub> 450 °C DaEN DA 30/08/202315/05/202331/07/2020Sprog:
Engelsk
Version:
30/08/2023
Filstørrelse:
474.5 KB
Filnavn:
XA02109TEN_0323-00.pdf
-
-
-
Ex-sikkerhedsanvisning (XA)
TR/TC6x
RTD-/TC-termometer
ATEX, IECEx:
Ex db IIC T6 Ga/Gb
Ex db IIC T6 Gb
Ex ta/tb IIIC Txxx °C Da/Db
Ex tb IIIC Txxx °C DbEN DA 20/02/202316/05/202211/02/202128/11/201604/12/2015Sprog:
Dansk
Version:
20/02/2023
Filstørrelse:
473.1 KB
Filnavn:
XA00084RDA_0423-00.pdf
-
-
-
Ex-sikkerhedsanvisning (XA)
XA iTHERM TM211, TPx100, TSx310
RTD/TC-indsatser og -kabeltermometre
ATEX/IECEx:
Ex ia IIC T6 Ga
Ex ia IIC T6 Ga/Gb
Ex ia IIIC Txxx °C DaEN DA 30/03/202318/07/202210/07/201928/11/201628/11/2012Sprog:
Dansk
Version:
30/03/2023
Filstørrelse:
459.1 KB
Filnavn:
XA00100RDA_1823-00.pdf
-
-
-
Ex-sikkerhedsanvisning (XA)
TRxx, TCxx, TS211, iTHERM TS111, TM211, TPx100, TSx310, TM1x1, TM411, TM412
Thermometers and inserts
Ex nA IIC T6...T1 GcEN DA 31/07/2020Sprog:
Engelsk
Version:
31/07/2020
Filstørrelse:
173.5 KB
Filnavn:
XA02111TEN_0120.pdf
-
-
-
Ex-sikkerhedsanvisning (XA)
XA TR/TC6x
Thermometer
Ex db IIC T1...T6 GbEN DA 27/04/202331/07/2020Sprog:
Engelsk
Version:
27/04/2023
Filstørrelse:
471.5 KB
Filnavn:
XA02108TEN_0223-00.pdf
-
-
-
Ex-sikkerhedsanvisning (XA)
TRxx, TCxx, TEC420, TS111, TM211, TM41x, TPx100, TSx310, TM1x1
RTD-/TC-termometre
ATEX:
Ex nA IIC T6 Gc
Ex tc IIIC Txxx°C DcEN DA 20/11/202313/12/202214/03/202223/05/201904/08/2017Sprog:
Dansk
Version:
13/12/2022
Filstørrelse:
448.1 KB
Filnavn:
XA00044RDA_1922-00.pdf
-
-
-
Ex-sikkerhedsanvisning (XA)
Omnigrad S TR/TC6x
RTD / TC Thermometer
1Ex d IIC T6...T1 Gb X
Ex tb IIIC 85 °C....450 °C Da X
Ga/Gb Ex d IIC T6...T1 X
Ex ta/tb IIIC 85 °C...450 °C Da/Db XEN DA 13/03/202002/11/2016Sprog:
Engelsk
Version:
13/03/2020
Filstørrelse:
194.8 KB
Filnavn:
XA01450TEN_0220.pdf
-