Indtast mindst 2 tegn for at starte søgningen.

iTEMP TMT188
Temperature head transmitter

iTEMP TMT188
Temperature head transmitter ©Endress+Hauser
iTEMP TMT188
Temperature head transmitter close-up ©Endress+Hauser

Transformation of the sensor signal into a stable and standardized output signal for all industries

The transmitter is designed for the transformation of an RTD Pt100 sensor signal in a fixed measuring range. The standardized output signal used for process measurement is a 4 to 20 mA signal. This means fast, easy and cost-saving temperature measuring as well as reliable and precise measured values for for a wide range of industry applications.

  • Enkle produkter

  • Nemme at vælge, installere og betjene

Teknisk ydeevne

Enkelhed

  • Standardprodukter

  • Pålidelige og robuste med lav vedligeholdelse

Teknisk ydeevne

Enkelhed

  • Avancerede produkter

  • Funktionelle og praktiske

Teknisk ydeevne

Enkelhed

  • Specialiserede produkter

  • Designet til krævende applikationer

Teknisk ydeevne

Enkelhed

Variabel

FLEX valg Teknisk ydeevne Enkelhed
  • F
  • L
  • E
  • X

Fundamental

Få dækket dine basale målebehov

Teknisk ydeevne
Enkelhed
  • F
  • L
  • E
  • X

Lean

Administrer nemt dine kerneprocesser

Teknisk ydeevne
Enkelhed
  • F
  • L
  • E
  • X

Extended

Optimer dine processer med innovative teknologier

Teknisk ydeevne
Enkelhed
  • F
  • L
  • E
  • X

Xpert

Til de mest udfordrende applikationer

Teknisk ydeevne
Enkelhed

Variabel

  • Oversigt over specifikationer

    • Accuracy

      (Type K) <= 0,5 K
      (Type K) <= 0,9 °F

please wait Loading alternative products

Hurtigvalg

Vælg blandt de foreslåede muligheder
Salgspris
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

eller

Individuel konfiguration

Fortsæt dit valg blandt alle muligheder
  • Fordele

    • High accuracy in complete ambient temperature range

    • Failure information when sensor breaks or short circuits as per NAMUR NE 43

    • EMC as per NAMUR NE 21, CE

    • Ex approval: ATEX Ex ia and dust zone 22 in compliance with EN 50281-1; FM IS; CSA IS

    • UL recognized...

  • Anvendelsesområde

    • Fixed range temperature head transmitter for converting a TC input signal into a 4 to 20 mA analog output signal

    • Input: Thermocouple (TC)

Funktioner og specifikationer

Tilbage

Details

  • Measuring principle

    Head transmitter

  • Input

    1 x TC

  • Output

    1 x analog 4...20 mA

  • Auxiliary power supply

    8...35 V DC (standard-version)

    8...30 V DC (Ex-version)

  • Installation

    Terminal head form B

  • Accuracy

    (Type K) <= 0,5 K

    (Type K) <= 0,9 °F

  • Galvanic isolation

    yes

  • Certification

    UL rec. Comp

    UL Ex IS

    UL Ex NI

    GOST Ex i

    Marine approval

    GOST Metrology

    FM IS,NI,Class I,Div.1+2,Group ABCD

    CSA IS,NI,Class I,Div.1+2,Group ABCD

    ATEX II1G EEx ia IIC T4/T5/T6

    ATEX II3G Ex nA IIC T4/T5/T6

    ATEX II3D

    ATEX II1G EEx ia IIC T6, II3D

    ATEX II3G Ex nA IICT6, II3D

    FM+CSA IS,NI,Class I,Div.1+2,Group ABCD

    CSA General Purpose

    NEPSI Ex ia IIC T4-T6

    NEPSI Ex nA II T4-T6

    GL (German Lloyd)

Dokumenter / Vejledninger / Software

Tilbehør / Reservedele

Nr
Order code
Specification