Indtast mindst 2 tegn for at starte søgningen.

Easytemp TSM187
Modular RTD thermometer

Easytemp TSM187 ©Endress+Hauser

Comprehensive and common temperature measurement technology for almost all branches of industry

The thermometer is mainly used in the chemical industry but also finds its use in other branches. Preferred applications are vessels and pipes where stability and short response times are required. The device with head transmitter is a complete unit ready for use with enhanced measurement accuracy and reliability compared to directly wired sensors. A variety of dimensions offers flexible application possibilities.
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
  • Oversigt over specifikationer

    • Accuracy

      class A acc. to IEC 60751

    • Response time

      t50 = 18 s
      t90 = 55 s

    • Max. process pressure (static)

      at 20 °C: 50 bar (725 psi)

    • Operating temperature range

      PT 100:
      -30 °C ...300 °C
      (-22 °F ...572 °F)

    • Max. immersion length on request

      up to 400,00 mm (15,75'')

Hurtigvalg

Vælg blandt de foreslåede muligheder
Salgspris
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

eller

Individuel konfiguration

Fortsæt dit valg blandt alle muligheder
  • Fordele

    • High degree of flexibility thanks to modular design with standard terminal heads as per DIN EN 50446 and customer-specific immersion lengths

    • High degree of insert compatibility and design as per DIN 43772

    • Extension neck to protect the head transmitter...

  • Anvendelsesområde

    The TSM187 compact thermometer range covers a wide variety of market needs worldwide. Typical application can be found in the chemical and pharmaceutical industry, food, water and waste water and power plants. Preferred applications are in vessels or in...

Funktioner og specifikationer

Tilbage

Details

  • Measuring principle

    Resistance Temperature Detector

  • Characteristic / Application

    metric style

    modular temperature assembly

    threaded process connection

    with neck

    incl. thermowell / protection tube (metal)

    transmitter included (fixed range)

  • Thermowell / protection tube

    welded protection tube

  • Insert / probe

    mineral insulated (MI), flexible

  • Outer diameter protection tube / Insert

    9,0 mm (0,35'')

  • Max. immersion length on request

    up to 400,00 mm (15,75'')

  • Material protection tube/ thermowell

    1.4404 (316L)

  • Process connection

    male thread:

    G1/2"

  • Tip shape

    straight

  • Surface roughness Ra

    Not defined

  • Operating temperature range

    PT 100:

    -30 °C ...300 °C

    (-22 °F ...572 °F)

  • Max. process pressure (static)

    at 20 °C: 50 bar (725 psi)

  • Accuracy

    class A acc. to IEC 60751

  • Response time

    t50 = 18 s

    t90 = 55 s

  • Integration head transmitter

    yes (4 ... 20 mA)

Dokumenter / Vejledninger / Software

Tilbehør / Reservedele

Nr
Order code
Specification
  • A
    • Nr A Order code TPR100-

      Insert TPR100

      Mineral insulated cable (MgO). Replaceable insert acc.EN60751. max. measuring range: -200...600oC (depending on configuration).

    • Order code TMT187-

      iTEMP TMT187, Head Transmitter RTD

      Temperature transmitter Application: RTD. 2-wire 4-20mA, galvanic isolation. Fault reaction: NAMUR NE 43. Mounting: head form B, DIN EN50446. UL listed.

  • Afløser