Prøv at søge efter nøgleord, ordre- eller produktkode eller serienummer, f.eks. “CM442” eller “Teknisk information”
Indtast mindst 2 tegn for at starte søgningen.
iTHERM TMS02 MultiSens Flex Multipoint

iTHERM MultiSens Flex TMS02 Multipoint RTD/TC thermometer

Modular direct contact TC and RTD multipoint thermometer with secondary process barrier

TMS02
Please Wait (spinning wheel)
Indlæser pris
Priser er midlertidigt utilgængelige
Price on request
aktiverer pris
pris: information ønskes
from CHF ??.-

Oversigt over specifikationer

  • Accuracy

    class 2 acc. to IEC 60584
    ASTM E230 and ANSI MC 96.1
    IEC/Class A
    IEC/Class AA

  • Response time

    depending on configuration:
    TC:
    t50 = 2 s
    t90 = 5 s
    RTD:
    t50 = 0,8s
    t90 = 2s

  • Max. process pressure (static)

    at 20 °C: 200 bar (2900 psi)

  • Operating temperature range

    Type K:
    max. 1.150 °C
    (max. 2.102 °F)
    Type J:
    max. 720 °C
    (max. 1.328 °F)
    Type N:
    max. 1.100 °C
    (max. 2.012 °F)
    Pt100 WW; 3mm; 316L; -200...600oC
    Pt100 WW; 6mm; 316L; -200...600oC
    Pt100 TF; 3mm; 316L; -50…400oC
    Pt100 TF; 6mm; 316L; -50…400oC
    Pt100 StrongSens; 6mm; 316L; -50…500oC

  • Max. immersion length on request

    up to 30.000,00 mm (1181'')

Anvendelsesområde

The iTHERM TMS02 MultiSens Flex can be customized for various applications: Bendable into a 3D layout, it provides a complete temperature profile using only a single process connection. The device is configurable with or without thermowells for optimal response times, mechanical strength or sensors replaceability. It is available with either TC/RTD technology or with our iTHERM StrongSens and features an advanced diagnostics chamber for additional safety.

  • Petrochemical industry

  • Heavy Chemical processes

Fordele

  • Infinite layouts of 3D sensors distribution for any desired process monitoring configuration

  • High degree of customization thanks to a modular product design for easy installation, process integration and maintenance

  • High degree of insert process compatibility as per standard IEC 60584, ASTM E230 and IEC 60751

  • On-board electronic heat protection for highest product durability

  • Compliance to different types of protection for use in hazardous locations for easy process integration

  • Diagnostic chamber as secondary process barrier for additional safety, capable of pressure monitoring for predictive maintenance through advanced diagnostics

Videoer

Xpert

  • Specialiserede produkter

  • Designet til krævende applikationer

Teknisk ydeevne

Enkelhed

Variabel

Xpert: Til de mest udfordrende applikationer ©Endress+Hauser
  • Enkle produkter

  • Nemme at vælge, installere og betjene

Teknisk ydeevne

Enkelhed

  • Standardprodukter

  • Pålidelige og robuste med lav vedligeholdelse

Teknisk ydeevne

Enkelhed

  • Avancerede produkter

  • Funktionelle og praktiske

Teknisk ydeevne

Enkelhed

  • Specialiserede produkter

  • Designet til krævende applikationer

Teknisk ydeevne

Enkelhed

Variabel

FLEX valg Teknisk ydeevne Enkelhed
  • F
  • L
  • E
  • X

Fundamental

Få dækket dine basale målebehov

Teknisk ydeevne
Enkelhed
  • F
  • L
  • E
  • X

Lean

Administrer nemt dine kerneprocesser

Teknisk ydeevne
Enkelhed
  • F
  • L
  • E
  • X

Extended

Optimer dine processer med innovative teknologier

Teknisk ydeevne
Enkelhed
  • F
  • L
  • E
  • X

Xpert

Til de mest udfordrende applikationer

Teknisk ydeevne
Enkelhed

Variabel

Please Wait (spinning wheel) Loading alternative products