Oversigt over specifikationer
-
Response time
t50 = 2.5 s
t90 = 5.4 s -
Max. process pressure (static)
at 20 °C: 40 bar (580 psi)
-
Operating temperature range
Pt 100:
-40 °C to 160 °C (-40 °F to 320 °F),
optional up to 190 °C (374 °F) -
Max. immersion length on request
up to 900.00 mm (35.4'')
Anvendelsesområde
Our award-winning iTHERM TrustSens TM371 sanitary RTD features the world's first self-calibrating Pt100 sensor unit! The hygienic temperature transmitter with Heartbeat Technology effectively eliminates the risk of undetected non-conformities, reduces production downtime while increasing product safety and process efficiency in food, beverage and life sciences applications. The instrument complies with FDA and GMP regulations and integrates with the Netilion cloud-based Industry 4.0 ecosystem.
Designed for critical hygienic / aseptic applications in life sciences, food & beverage
RTD self-calibration in processes such as SIP, UHT, edible oil refining, industrial deep fat frying
Measuring range: -40 to 190 °C (-40 to 374 °F)
Protection class: up to IP69K
Signal output: 4 to 20 mA, HART®
Optional: Secure Bluetooth® and/or WirelessHART® (requires FieldPort SWA50)
EHEDG, ASME BPE, FDA, 3-A, 1935/2004, 2023/2006, 10/2011, CE, CRN, CSA General Purpose, Explosion protection, e.g. ATEX/IECEx
Fordele
Reduce risks and costs by implementing fully automated, traceable inline RTD sensor self-calibration; Eliminate non-conformities or undetected failures
True sanitary RTD sensor self-calibration making use of the Curie effect
Built-in, long-term stable fix point reference with complete traceability of calibration chain to ITS-90
Full instrument diagnostics, monitoring and verification with Heartbeat Technology
Automated process documentation, built-in memory for 350 calibration events
24/7 access to printable, audit proof calibration certificates, on-site or through cloud-based system integration
Built-in 4 to 20 mA loop check function saves time and increases process safety
Highest temperature measurement precision
Individual transmitter-sensor matching from factory for improved RTD accuracy
Videoer
Xpert
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
PU (udgivelse)
iTHERM TrustSens Calibration Monitoring - Automated temperature measurement solution
Engelsk version - 02/2019
iTHERM TrustSens Calibration Monitoring - Automated temperature measurement solution 100% compliance, 0% effort With automated iTHERM TrustSens calibration monitoring, Endress+Hauser offers optimized process verification and higher safety at minimum effort to users in the life sciences and food & beverage industries. The bundle consisting of iTHERM TrustSens TM371 self-calibrating temperature sensor, Memograph M RSG45 data manager and FDM Software offers FDA- compliant process verification, automated, audit-proof documentation and enables predictive maintenance.
Sprog:
Engelsk
Version:
08/02/2019
Filstørrelse:
535.3 KB
Filnavn:
EH_iTHERM_TrustSens_Calibration_Monitoring_PU01310T_EN_0119.pdf
-
-
-
PU (udgivelse)
Next Level Hygienic: Complete offering for the Food & Beverage and Life Sciences industries
Engelsk version - 08/2022
Endress+Hauser offers innovative temperature sensors and assemblies, system products, accessories, software solutions and related services for hygienic, sterile and aseptic applications in the food & beverage and life sciences industries governed by stringent quality and safety regulations.
EN DA 05/08/2022Sprog:
Engelsk
Version:
05/08/2022
Filstørrelse:
25.5 MB
Filnavn:
PU01305T_09_EN_03.22.pdf
-
-
-
Teknisk information (TI)
Weld-in adapter, process adapter and flanges
Level and pressure measurement
EN DA 28/10/202119/06/202008/11/201917/08/201730/06/2016Sprog:
Engelsk
Version:
28/10/2021
Filstørrelse:
2.9 MB
Filnavn:
TI00426FEN_2321.pdf
-
-
-
Teknisk information (TI)
iTHERM TrustSens TM371
Compact thermometer in metric style for hygienic and aseptic applications HART communication
EN DA 14/02/202216/06/202114/01/202101/08/201830/05/2018Sprog:
Engelsk
Version:
14/02/2022
Filstørrelse:
1.9 MB
Filnavn:
TI01292TEN_0722-00.pdf
-
-
-
Betjeningsvejledining (BA)
iTHERM TrustSens TM371
Compact thermometer in metric style with self-calibration HART communication
EN DA 31/03/202220/01/202121/08/201827/02/201820/09/2017Sprog:
Engelsk
Version:
31/03/2022
Filstørrelse:
4.3 MB
Filnavn:
BA01581TEN_0522-00.pdf
-
-
-
Betjeningsvejledining (BA)
TrustSens Calibration Monitoring Operating Instructions
TrustSens Calibration Monitoring
EN DA 30/11/2018Sprog:
Engelsk
Version:
30/11/2018
Filstørrelse:
2.5 MB
Filnavn:
BA01887REN_0118.pdf
-
-
-
Kort instruktion (KA)
iTHERM TrustSens TM371
Kompakt termometer med selvkalibreringsfunktion HART®-kommunikation
EN DA 31/03/202220/01/202123/02/201820/09/2017Sprog:
Dansk
Version:
31/03/2022
Filstørrelse:
1.3 MB
Filnavn:
KA01272TDA_0422-00.pdf
-
-
-
Ex Sikkerheds Brugsanvisning (XA)
iTHERM TrustSens TM371, TM372
Kompakt metrisk termometer til hygiejniske og aseptiske anvendelsesområder HART®-kommunikation II1/2G Ex ia IIC T6...T1 Ga/Gb II1/2D Ех ia IIIC 85 °C…450 °C Da/Db
EN DA 07/03/2022Sprog:
Dansk
Version:
07/03/2022
Filstørrelse:
411.5 KB
Filnavn:
XA02834TDA_0122-00.pdf
-
-
-
Special Dokumentation (SD)
Device viewer
Technical documentation in other languages
Sprog:
Engelsk
Version:
14/07/2021
Filstørrelse:
478.5 KB
Filnavn:
SD02429R09EN_0121.pdf
-
-
-
PU (udgivelse)
Next Level Hygienic: Complete offering for the Food & Beverage and Life Sciences industries
Endress+Hauser offers innovative temperature sensors and assemblies, system products, accessories, software solutions and related services for hygienic, sterile and aseptic applications in the food & beverage and life sciences industries governed by stringent quality and safety regulations.
EN DA 05/08/2022Sprog:
Engelsk
Version:
05/08/2022
Filstørrelse:
25.5 MB
Filnavn:
PU01305T_09_EN_03.22.pdf
-
-
-
PU (udgivelse)
iTHERM TrustSens Calibration Monitoring - Automated temperature measurement solution
iTHERM TrustSens Calibration Monitoring - Automated temperature measurement solution 100% compliance, 0% effort With automated iTHERM TrustSens calibration monitoring, Endress+Hauser offers optimized process verification and higher safety at minimum effort to users in the life sciences and food & beverage industries. The bundle consisting of iTHERM TrustSens TM371 self-calibrating temperature sensor, Memograph M RSG45 data manager and FDM Software offers FDA- compliant process verification, automated, audit-proof documentation and enables predictive maintenance.
Sprog:
Engelsk
Version:
08/02/2019
Filstørrelse:
535.3 KB
Filnavn:
EH_iTHERM_TrustSens_Calibration_Monitoring_PU01310T_EN_0119.pdf
-
-
-
PU (udgivelse)
Misura della temperatura e componenti di sistema per i settori alimentare e farmaceutico.
Misura della temperatura e componenti di sistema per i settori alimentare e farmaceutico. La nuova frontiera dell'igiene: un'offerta complete per applicazioni igieniche e asettiche
Sprog:
Italiensk
Version:
10/01/2020
Filstørrelse:
11.2 MB
Filnavn:
EH_Booklet COMPLETO.pdf
-