Prøv at søge efter nøgleord, ordre- eller produktkode eller serienummer, f.eks. “CM442” eller “Teknisk information”
Indtast mindst 2 tegn for at starte søgningen.

Hygienic thermometers

Compact and modular temperature sensors in hygienic design for sterile processes and applications in the life sciences, food and beverage industries

Sanitary thermometers for hygienic applications
9 Produkter
Filtrer

You've viewed 8 of 32 products

Hygienic thermometers

Our product finder helps you to search for suitable measuring devices, software or system components via product characteristics. Applicator leads you through an individual product selection via application parameters.

About hygienic thermometers

Our temperature measuring instruments in hygienic design offer highest measurement performance and comply with the strict regulations of the food, beverage and pharmaceutical industries. Our comprehensive compact and modular thermometer portfolio is available with a wide range of industry-standard process connections, smart temperature transmitters, best-in-class sensors and is available with international certificates and approvals.

Our wide range of standardized compact and modular sanitary
thermometers provides:

  • Compact or modular thermometer design
  • Hygienic process connections – clamp, metallic sealing systems, weld-in adapter, Varivent, compression fittings…
  • Variety of RTD sensor designs – basic or high-performing
  • Thermometers with thermowell – easy and safe replacement / recalibration
  • Thermometers without thermowell – direct medium contact: fastest response times and highest accuracy
  • Thermometers with or without transmitter
  • Thermometers with or without display
  • Hygienic thermowells – including tee and elbow thermowells

Modular hygienic thermometers

Our iTHERM ModuLine family is the latest generation of modular thermometers for industrial and hygienic applications. With a manageable number of products, we can meet almost any process and customer requirement. Innovative technologies provide added values such as improved process efficiency or plant and product safety. Examples include iTHERM QuickSens and iTHERM QuickNeck. Certifications according to international standards complete the offering.

Benefits

  • Modular design: flexible product selection and the best solution for every application
  • Over 50 hygienic process connections available as standard
  • Selection of communication protocols to suit any type of integration, e.g. 4 to 20 mA, HART®, IO-Link
  • iTHERM QuickSens: fastest response times for optimum process control, t90: 1.5 s
  • iTHERM QuickNeck: Divisible neck with quick-release enables tool-free and easy measuring insert removal for recalibration
  • Global certificates and approvals, e.g. explosion protection as per ATEX/IECEx, CSA, FM, EAC, JPN Ex, NEPSI; hygienic design standards according to 3-A, EHEDG, ASME BPE, FDA, Food Contact Materials (FCM), TSE Certificate of Suitability

Compact hygienic thermometers

Our iTHERM CompactLine family has been thoughtfully designed to avoid unnecessary complexity and achieve a balanced price/performance ratio. Ready to use and versatile, these instruments are designed for a wide range of applications in the life sciences, food & beverage, and general process industries. With the iTHERM TrustSens, Endress+Hauser has developed the world's first self-calibrating temperature sensor technology specifically designed for hygienic applications that require strict compliance to FDA and GMP regulations.

Benefits

  • Compact design: integrated transmitter, small size and cost effectiveness
  • Over 50 hygienic process connections available as standard
  • Selection of communication protocols to suit any type of integration, e.g. 4 to 20 mA, HART®, IO-Link
  • Global certificates and approvals, e.g. explosion protection as per ATEX/IECEx, CSA, hygienic design standards according to 3-A, EHEDG, ASME BPE, FDA, Food Contact Materials (FCM), TSE Certificate of Suitability

Tee and elbow thermowells

Our Endress+Hauser hygienic thermowells are designed without welds or dead legs, making them easy to clean and ideal for hygienic and aseptic applications. They get welded into the process piping, are non-dismantable and are milled from a single piece of stainless steel. Even with very short immersion lengths, these thermowells are ideal for the use in hygienic or aseptic pipes, vessels or tanks.