Oversigt over specifikationer
-
Accuracy
Standard 0.1%
Platinum 0.075% -
Process temperature
-40°C...130°C
(-40°F...266°F) -
Pressure measuring range
1 bar...400 bar
(15 psi...6000 psi) -
Process pressure / max. overpressure limit
600 bar (9000 psi)
-
Main wetted parts
316L
-
Max. measurement distance
4000 m (13.123 ft) H2O
-
Material process membrane
316L, AlloyC,
Rhodium>Gold -
Measuring cell
400mbar...400bar
(15psi...6000psi)
relative/ absolute
Anvendelsesområde
The Cerabar PMP51 digital pressure transmitter with metal membrane is typically used in process and hygiene applications for pressure, level, volume or mass measurement in liquids or gases. PMP51 is designed for high pressure applications up to 400bar. Quick Setup with adjustable measuring range allows simple commissioning, reduces costs and saves time. SIL2 according to IEC 61508 and IEC 61511.
Single chamber aluminum or stainless steel (316L) housing.
Process connections: Threads, flanges or hygienic connections
Process temperature: -40 to +130°C (-40 to +266°F), 150°C (302°F) for 1h
Measuring range: -1/0 up to +400bar (-15/0 up to +6,000psi)
Accuracy: ±0.1%, "Platinum" ±0.075%
International explosion protection certificates, SIL, hygienic approvals, marine approvals
Fordele
Accurate measurement of the process value even in the case of changing process temperature
Process safety assured with small flush mounted process connections in hygienic applications
For process pressure monitoring up to SIL2, certified to IEC 61508 and IEC 61511
Modular concept for easy replacement of display or electronics
Easy menu-guided commissioning via on-site display, 4 to 20mA with HART, PROFIBUS PA, FOUNDATION Fieldbus
Seamless and independent system integration (HART/PA/FF)
-
Available with mounted manifolds: always fit, always tested for leaks
Videoer
Lean
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
Cerabar M PMC51, PMP51 , PMP55
Engelsk version - 08/2022
Process pressure measurement
EN DA 22/08/202206/09/202101/04/202016/04/201904/12/2018Sprog:
Engelsk
Version:
22/08/2022
Filstørrelse:
3.9 MB
Filnavn:
TI00436PEN_3122-00.pdf
-
-
-
Betjeningsvejledining (BA)
Cerabar M PMC51, PMP51/55 Analog
Engelsk version - 07/2016
With ceramic and silicon sensors modular design and easy operation
EN DA 13/07/201610/12/201411/06/201417/08/201225/01/2012Sprog:
Engelsk
Version:
13/07/2016
Filstørrelse:
1.1 MB
Filnavn:
BA00385PEN_2016.pdf
-
-
-
Teknisk information (TI)
Weld-in adapter, process adapter and flanges
Level and pressure measurement
EN DA 28/10/202119/06/202008/11/201917/08/201730/06/2016Sprog:
Engelsk
Version:
28/10/2021
Filstørrelse:
2.9 MB
Filnavn:
TI00426FEN_2321.pdf
-
-
-
Teknisk information (TI)
Cerabar M PMC51, PMP51 , PMP55
Process pressure measurement
EN DA 22/08/202206/09/202101/04/202016/04/201904/12/2018Sprog:
Engelsk
Version:
22/08/2022
Filstørrelse:
3.9 MB
Filnavn:
TI00436PEN_3122-00.pdf
-
-
-
Betjeningsvejledining (BA)
Cerabar M PMC51, PMP51/55 Analog
With ceramic and silicon sensors modular design and easy operation
EN DA 13/07/201610/12/201411/06/201417/08/201225/01/2012Sprog:
Engelsk
Version:
13/07/2016
Filstørrelse:
1.1 MB
Filnavn:
BA00385PEN_2016.pdf
-
-
-
Betjeningsvejledining (BA)
Cerabar M /Deltabar M /Deltapilot M Operating Instructions PROFIBUS PA
Cerabar M PMC51, PMP51, PMP55, Pressure transmitter Deltabar M PMD55 Differential pressure transmitter Deltapilot M FM
EN DA 13/07/201610/12/201411/06/201417/08/201225/01/2012Sprog:
Engelsk
Version:
13/07/2016
Filstørrelse:
7.8 MB
Filnavn:
BA00383PEN_0816.pdf
-
-
-
Betjeningsvejledining (BA)
Cerabar M, Deltapilot M
Pressure / hydrostatics IO-Link
EN DA 22/08/202231/07/2021Sprog:
Engelsk
Version:
22/08/2022
Filstørrelse:
1.7 MB
Filnavn:
BA02136PEN_0222-00.pdf
-
-
-
Betjeningsvejledining (BA)
Cerabar M, Deltabar M, Deltapilot M HART (V 01.00.zz)
Cerabar M PMC51, PMP51/55 Pressure transmitter Deltabar M PMD55 Differential pressure transmitter Deltapilot M FMB50/5
EN DA 13/07/201610/12/201411/06/201417/08/201225/01/2012Sprog:
Engelsk
Version:
13/07/2016
Filstørrelse:
4.8 MB
Filnavn:
BA00382PEN_2016.pdf
-
-
-
Betjeningsvejledining (BA)
Cerabar M / Deltabar M / Deltapilot M, Operating Instructions FOUNDATION Fieldbus
Cerabar M PMC51, PMP51, PMP55 Pressure transmitter Deltabar M PMD55 Differential pressure transmitter Deltapilot MFMB50 Hydrostatic pressure transmitter
EN DA 13/07/201610/12/201411/06/201417/08/201225/01/2012Sprog:
Engelsk
Version:
13/07/2016
Filstørrelse:
7.8 MB
Filnavn:
BA00384PEN_0816.pdf
-
-
-
Kort instruktion (KA)
Cerabar M PMC51, PMP51, PMP55
Procestrykmåling PROFIBUS PA
EN DA 30/09/202113/07/201610/12/201411/06/201425/01/2012Sprog:
Dansk
Version:
30/09/2021
Filstørrelse:
947 KB
Filnavn:
KA01031PDA_0621-00.pdf
-
-
-
Kort instruktion (KA)
Cerabar M PMC51, PMP51, PMP55
Procestrykmåling Analog
EN DA 15/12/202113/07/201610/12/201411/06/201425/01/2012Sprog:
Dansk
Version:
15/12/2021
Filstørrelse:
832.5 KB
Filnavn:
KA01036PDA_1821-00.pdf
-
-
-
Kort instruktion (KA)
Cerabar M PMC51, PMP51, PMP55
Procestrykmåling FOUNDATION Fieldbus
EN DA 30/09/202113/07/201610/12/201411/06/201425/01/2012Sprog:
Dansk
Version:
30/09/2021
Filstørrelse:
917.6 KB
Filnavn:
KA01032PDA_0621-00.pdf
-