Prøv at søge efter nøgleord, ordre- eller produktkode eller serienummer, f.eks. “CM442” eller “Teknisk information”
Indtast mindst 2 tegn for at starte søgningen.
Cerabar PMP55 - Absolute and gauge pressure

Absolute and
gauge pressure
Cerabar PMP55

Digital pressure transmitter with fully welded diaphragm seal for measurement in gases or liquids

PMP55
Please Wait (spinning wheel)
Indlæser pris
Priser er midlertidigt utilgængelige
Price on request
aktiverer pris
pris: information ønskes
from CHF ??.-

Oversigt over specifikationer

  • Accuracy

    Standard 0.15%
    Platinum 0.075%

  • Process temperature

    -70°C…400°C
    (-94°F…752°F)

  • Pressure measuring range

    1 bar...400 bar
    (15 psi...6000 psi)

  • Process pressure / max. overpressure limit

    600 bar (9000 psi)

  • Main wetted parts

    316L
    AlloyC
    Montel
    Tantal
    Rhodium

  • Max. measurement distance

    4000m (13.123ft) H2O

  • Material process membrane

    316L, AlloyC,
    Tantal, PTFE,
    Rhodium>Gold

  • Measuring cell

    400 mbar...400 bar
    (15 psi...6000 psi)
    relative/ absolute

Anvendelsesområde

The Cerabar PMP55 digital pressure transmitter with metal diaphragm seal is typically used in process and hygiene applications for pressure, level, volume or mass measurement in liquids. Suitable for high pressure as well as extreme process temperature applications from -70 up to +400°C (-94 to 750°F). Quick Setup with adjustable measuring range allows simple commissioning, reduces costs and saves time. SIL2 according to IEC 61508 and IEC 61511.

Single chamber aluminum or stainless steel (316L) housing.

  • Process connections: Threads, flanges or hygienic connections

  • Process temperature: -70 to +400°C (-94 to +752°F)

  • Measuring ranges: -1/0 up to +400bar (-15/0 up to +6,000psi)

  • Accuracy: ±0.15%, "Platinum" ±0.075%

  • International explosion protection certificates, SIL, hygienic approvals, marine approvals

Fordele

  • Large variety of different process connections and membrane materials

  • New TempC Membrane minimizes influences of ambient and process temperature fluctuations

  • Easy menu-guided commissioning via on-site display, 4 to 20mA with HART, PROFIBUS PA, FOUNDATION Fieldbus

  • For process pressure monitoring up to SIL2, certified to IEC 61508 and IEC 61511

  • Modular concept for easy replacement of display or electronics

  • Seamless and independent system integration (HART/PA/FF)

Videoer

Lean

  • Standardprodukter

  • Pålidelige og robuste med lav vedligeholdelse

Teknisk ydeevne

Enkelhed

FLEX: Lean ©Endress+Hauser
  • Enkle produkter

  • Nemme at vælge, installere og betjene

Teknisk ydeevne

Enkelhed

  • Standardprodukter

  • Pålidelige og robuste med lav vedligeholdelse

Teknisk ydeevne

Enkelhed

  • Avancerede produkter

  • Funktionelle og praktiske

Teknisk ydeevne

Enkelhed

  • Specialiserede produkter

  • Designet til krævende applikationer

Teknisk ydeevne

Enkelhed

Variabel

FLEX valg Teknisk ydeevne Enkelhed
  • F
  • L
  • E
  • X

Fundamental

Få dækket dine basale målebehov

Teknisk ydeevne
Enkelhed
  • F
  • L
  • E
  • X

Lean

Administrer nemt dine kerneprocesser

Teknisk ydeevne
Enkelhed
  • F
  • L
  • E
  • X

Extended

Optimer dine processer med innovative teknologier

Teknisk ydeevne
Enkelhed
  • F
  • L
  • E
  • X

Xpert

Til de mest udfordrende applikationer

Teknisk ydeevne
Enkelhed

Variabel

Please Wait (spinning wheel) Loading alternative products

Forgænger