Oversigt over specifikationer
-
Accuracy
0.3%
-
Process temperature
-10…+100°C
(+14…+212°F)
135°C for 1h
(275°F for 1h) -
Pressure measuring range
400 mbar…+40 bar
(6...+600psi) -
Measuring cell
+400 mbar…+40 bar
(+6 psi...+600 psi)
Anvendelsesområde
The Cerabar PMP23 is a price-attractive and compact absolute or gauge pressure transmitter. The piezo-resistive measuring cell with flush-mounted 316L diaphragm was designed for applications in the hygienic industry. PMP23 offers various EHEDG and 3-A certified hygienic process connections, materials with FDA conformity, EG1935/2004 conformity, IP69 protection, optional IO-Link and hazardous area certificates. The device can be delivered with customized measuring ranges up to 40bar.
Pressure transducer to measure absolute or gauge pressure in gases or liquids.
Process connections: Flush-mounted hygienic connections, flush mounted thread connections
Process temperature: -10°C to +100°C (-40°F to +212°F) and +135°C (+275°F) for max. 1h
Process pressure: 400mbar to +40bar (6 to 600psi)
Accuracy: ±0.3% of span
International explosion protection certificates, hygienic certificates
Fordele
Easy and time-saving installation and set up within the plant due to very compact construction and customizable measuring ranges
IO-Link reduces costs and complexity due to easy configuration via simple configuration tools or through the engineering system
Fully welded process connections maximize process safety by minimizing the use of gaskets
Enhanced process availability is ensured by the stringent use of 316L material and the possibility of IP 69 ingress protection for washdown conditions, as well as the high reproducibility and long-term stability of the product
A high flexibility of use and therefore lower storage costs are guaranteed as the PMP23 is suitable for CIP / SIP cleaning
The PMP23 can support the need for hygienic documentation and traceability in the plant as certification such as EHEDG, 3-A or (EC)1935/2004 are available among other relevant certificates and manufacturing declarations
Videoer
Fundamental
-
Enkle produkter
- Nemme at vælge, installere og betjene
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
Cerabar PMP23
Engelsk version - 09/2021
Process pressure measurement
EN DA 14/09/202128/05/201918/05/201831/10/201731/03/2017Sprog:
Engelsk
Version:
14/09/2021
Filstørrelse:
922.2 KB
Filnavn:
TI01203PEN_0921.pdf
-
-
-
Installationsvejledning (EA)
Installation Instructions
Engelsk version - 03/2019
Gasket with metal ring for universal process adapter Deltapilot M FMB50, Deltalpilot S FMB70, Deltabar FMD71, Deltabar S FMD78, Cerabar M PMC51, Cerabar PMP23
EN DA 31/03/2019Sprog:
Engelsk
Version:
31/03/2019
Filstørrelse:
183.7 KB
Filnavn:
EA01253PA2_0119.pdf
-
-
-
Teknisk information (TI)
Weld-in adapter, process adapter and flanges
Level and pressure measurement
EN DA 28/10/202119/06/202008/11/201917/08/201730/06/2016Sprog:
Engelsk
Version:
28/10/2021
Filstørrelse:
2.9 MB
Filnavn:
TI00426FEN_2321.pdf
-
-
-
Teknisk information (TI)
Cerabar PMP23
Process pressure measurement
EN DA 14/09/202128/05/201918/05/201831/10/201731/03/2017Sprog:
Engelsk
Version:
14/09/2021
Filstørrelse:
922.2 KB
Filnavn:
TI01203PEN_0921.pdf
-
-
-
Teknisk information (TI)
Cerabar PMC11, PMC21, PMP11, PMP21
Process pressure measurement
EN DA 01/04/202118/05/201831/03/201730/09/201630/06/2016Sprog:
Engelsk
Version:
01/04/2021
Filstørrelse:
1.1 MB
Filnavn:
TI01133PEN_0721.pdf
-
-
-
Betjeningsvejledining (BA)
Cerabar PMC11, PMC21, PMP11, PMP21, PMP23
Process pressure measurement
EN DA 01/04/202118/05/201831/03/201730/09/201630/06/2016Sprog:
Engelsk
Version:
01/04/2021
Filstørrelse:
1.2 MB
Filnavn:
BA01271PEN_0721.pdf
-
-
-
Betjeningsvejledining (BA)
Cerabar PMP23 IO-Link Operating Instructions
Pressure transducer for safe measurement and monitoring of absolute and gauge pressure
EN DA 28/05/201931/10/2017Sprog:
Engelsk
Version:
28/05/2019
Filstørrelse:
850.9 KB
Filnavn:
BA01784PEN_0219.pdf
-
-
-
Kort instruktion (KA)
Cerabar PMP23 IO-Link Kort betjeningsvejledning
Tryktransducer til sikker måling og overvågning af absolut tryk og overtryk
EN DA 28/05/201919/11/2018Sprog:
Dansk
Version:
28/05/2019
Filstørrelse:
364.5 KB
Filnavn:
KA01402PDA_0219.pdf
-
-
-
Kort instruktion (KA)
Cerabar PMC11, PMC21, PMP11, PMP21, PMP23
Procestrykmåling
EN DA 01/04/202131/03/202118/05/201831/03/201730/09/2016Sprog:
Dansk
Version:
31/03/2021
Filstørrelse:
771.6 KB
Filnavn:
KA01164PDA_0721.pdf
-
-
-
Installationsvejledning (EA)
Installation Instructions
Gasket with metal ring for universal process adapter Deltapilot M FMB50, Deltalpilot S FMB70, Deltabar FMD71, Deltabar S FMD78, Cerabar M PMC51, Cerabar PMP23
EN DA 31/03/2019Sprog:
Engelsk
Version:
31/03/2019
Filstørrelse:
183.7 KB
Filnavn:
EA01253PA2_0119.pdf
-
-
-
Ex Sikkerheds Brugsanvisning (XA)
Safety Instructions Cerabar PMC21, PMP21, PMP23
CSA Control Drawing 4...20 mA (IS) Cl. I, Div. 1, Groups A, B, C, D; Cl. I, Zone 1, Ex ia IIC T4, AEx ia IIC T4
EN DA 17/05/201704/04/2016Sprog:
Engelsk
Version:
17/05/2017
Filstørrelse:
431.7 KB
Filnavn:
XA01322PEN_0217.pdf
-
-
-
Ex Sikkerheds Brugsanvisning (XA)
Cerabar PMC21, PMP21, PMP23
Ex ia IIC T4 Ga/Gb Ex ia IIC T4 Gb
EN DA 23/11/202028/06/2016Sprog:
Engelsk
Version:
23/11/2020
Filstørrelse:
408.2 KB
Filnavn:
XA01363PEN_0220.pdf
-
-
-
Ex Sikkerheds Brugsanvisning (XA)
Cerabar PMC21, PMP21, PMP23
ATEX: II 1/2 G Ex ia IIC T4 Ga/Gb II 2 G Ex ia IIC T4 Gb IECEx: Ex ia IIC T4 Ga/Gb
EN DA 17/05/202115/05/201708/08/201604/04/2016Sprog:
Dansk
Version:
17/05/2021
Filstørrelse:
389.7 KB
Filnavn:
XA01271PDA_0421.pdf
-
-
-
Ex Sikkerheds Brugsanvisning (XA)
Cerabar PMC21, PMP21, PMP23
II 1/2G Ex ia IIC T4 Ga/Gb II 2 G Ex ia IICT4 Gb
Sprog:
Engelsk
Version:
13/09/2021
Filstørrelse:
384.8 KB
Filnavn:
XA02590PEN_0121-00.pdf
-
-
-
Ex Sikkerheds Brugsanvisning (XA)
Cerabar PMC21, PMP21, PMP23
Ga/Gb Ex ia IIC T4 X
EN DA 05/04/202130/06/201817/08/2016Sprog:
Engelsk
Version:
05/04/2021
Filstørrelse:
387.9 KB
Filnavn:
XA01540PEN_0321.pdf
-
-
-
Ex Sikkerheds Brugsanvisning (XA)
Safety Instructions Cerabar PMC21, PMP21, PMP23
FM Control Drawing 4...20 mA (IS) IS Cl. I, Div. 1, Groups A, B, C, D T4 Cl. I, Zone 0 AEx/Ex ia IIC T4
Sprog:
Engelsk
Version:
04/04/2016
Filstørrelse:
46.7 KB
Filnavn:
XA01321PEN_0114.pdf
-
-
-
ZE (certifikat)
Cerabar PMP23
Konformitätserklärung/Declaration of Compliance HE_00176_01.15 (EHEDG)
EN DA 20/06/2016Sprog:
Engelsk
Version:
20/06/2016
Filstørrelse:
933.2 KB
Filnavn:
ZE01029PA2_0116.pdf
-
-
-
ZE (certifikat)
Certificate of Compliance Cerabar T PMP135, Cerabar PMP23, Ceraphant PTP33B, PTP35
PE 50833 (EHEDG)
EN DA 07/02/201806/03/201718/05/201628/04/2015Sprog:
Engelsk
Version:
07/02/2018
Filstørrelse:
919.2 KB
Filnavn:
ZE01018PEN_0418.pdf
-
-
-
Special Dokumentation (SD)
Dummy plug Uni adapter
Accessories
EN DA 09/08/2022Sprog:
Engelsk
Version:
09/08/2022
Filstørrelse:
268.2 KB
Filnavn:
SD03004PEN_0122-00.pdf
-
-
-
Special Dokumentation (SD)
M12 socket
Accessories for Liquipoint, Liquitrend, Liquiphant, Ceraphant,Cerabar, Deltabar, Gammapilot
EN DA 29/05/2020Sprog:
Engelsk
Version:
29/05/2020
Filstørrelse:
102.3 KB
Filnavn:
SD02586FEN_0120.pdf
-
-
-
Special Dokumentation (SD)
Hygiene certificates
Level and pressure measuring devices
EN DA 15/12/202129/01/202105/06/202018/12/2019Sprog:
Engelsk
Version:
15/12/2021
Filstørrelse:
546.8 KB
Filnavn:
SD02503FEN_0421-00.pdf
-
-
-
Special Dokumentation (SD)
Application conditions for seals and plastics in the food sector Level measurement, pressure measurement Special Documentation
Application conditions for seals and plastics in the food sector
EN DA 23/07/2019Sprog:
Engelsk
Version:
23/07/2019
Filstørrelse:
97.6 KB
Filnavn:
SD02430FEN_0119.pdf
-