Prøv at søge efter nøgleord, ordre- eller produktkode eller serienummer, f.eks. “CM442” eller “Teknisk information”
Indtast mindst 2 tegn for at starte søgningen.
Cerabar PMP23

Absolute and gauge pressure Cerabar PMP23

Cost-effective pressure transducer with fully welded design for the food & beverage industry

PMP23
Please Wait (spinning wheel)
Indlæser pris
Priser er midlertidigt utilgængelige
Price on request
aktiverer pris
pris: information ønskes
from CHF ??.-
Filter
Filtrér Reservedele & Tilbehør

Back

Søg
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
  • Valve Plug ISO4400 M16, 4-pole

    • further parts
    Ordrekode
    71280307
  • Valve plug ISO4400 NPTF1/2, 4-pole

    • further parts
    Ordrekode
    71280349
  • O-Ring 15,54x2,62 FKM, FDA

    • further parts
    Ordrekode
    71337274
  • Profile gasket silicone, 5 pieces

    • further parts
    Ordrekode
    52023572
  • EPDM O-rings process adapter M24

    • further parts
    Ordrekode
    52024267
  • Profile gasket EPDM, 5 pieces

    • further parts
    Ordrekode
    71100719
  • EPDM O-ring+316L backring, EHEDG,1 piece

    • further parts
    Ordrekode
    71431380
  • EPDM O-ring, EHEDG, 5 pieces

    • further parts
    Ordrekode
    71545801
  • O-ring 28.17x3.53 VMQ, FDA, 5 pcs.

    • further parts
    Ordrekode
    52014472
  • O-ring 28.17x3.53 VMQ, FDA, USP, 3 pcs.

    • further parts
    Ordrekode
    71086102
  • O-ring 28.17x3.53 EPDM, FDA, USP, 3 pcs.

    • further parts
    Ordrekode
    71140668
  • M12-female plug connec.,90deg,cable side

    Ordrekode
    71114212
  • Process adap. M24 Clamp 1...1 1/2", 316L

    Ordrekode
    52023994
  • Process adap. M24 Clamp 1 1/2, 316L, 3.1

    Ordrekode
    52024001
  • Process adapter M24 Clamp 2", 316L

    Ordrekode
    52023995
  • Process adapter M24 Clamp 2", 316L, 3.1

    Ordrekode
    52024002
  • Process adap. M24 Variv F DN25 PN40 316L

    Ordrekode
    52023996
  • Proc.adap.M24 Variv.F DN25 PN40 316L 3.1

    Ordrekode
    52024003
  • Process adapter M24 DIN11851 DN40, 316L

    Ordrekode
    52023999
  • Process adap. M24 DIN11851 DN40,316L,3.1

    Ordrekode
    52024006
  • Proc. adap. M24 Variv N DN40 PN40 316L

    Ordrekode
    52023997
  • Proc.adap.M24 Variv N DN40 PN40 316L 3.1

    Ordrekode
    52024004
  • Process adap. M24 DIN11851 DN50,316L,3.1

    Ordrekode
    52024005
  • Process adapter M24 SMS 1-1/2", 316L

    Ordrekode
    52026997
  • Process adapter M24 SMS 1-1/2",316L, 3.1

    Ordrekode
    52026999
  • Process adapter M24 DIN11851 DN50, 316L

    Ordrekode
    52023998
  • Process adapter M24 APV-Inline, 316L

    Ordrekode
    52024000
  • Process adapter M24 APV-Inline,316L, 3.1

    Ordrekode
    52024007
  • Weld-in adapter G1, 316L

    Ordrekode
    52005087
  • Weld-in adapter G1, 316L, 3.1

    Ordrekode
    52010171
  • Weld-in dummy, adapter G1

    Ordrekode
    52005272
  • Weld-in dummy, adapter G1

    Ordrekode
    52005272
  • Weld-in adapter G1, d=60, 316L

    Ordrekode
    52001051
  • Weld-in adapter G1, d=60, 316L, 3.1

    Ordrekode
    52011896
  • Weld-in adapter G1, d=53, 316L

    Ordrekode
    71258358
  • Weld-in adapter M24 D65, 316L

    Ordrekode
    71041381
  • Weld-in adapter M24 D65, 316L, 3.1

    Ordrekode
    71041383
  • Weld-in adapter UNI D65, 316L

    Ordrekode
    214880-0002
  • Weld-in adapter UNI D65, 316L, 3.1

    Ordrekode
    52010174
  • Weld-in adapter UNI D85, 316L

    Ordrekode
    52006262
  • Weld-in adapter UNI D85, 316L, 3.1

    Ordrekode
    52010173
  • Weld-in dummy, adapter UNI D65/D85

    Ordrekode
    71114210
  • Blind plug weld-in adapter UNI D65/85

    Ordrekode
    71580894
  • Adapter Uni, Clamp 3", 316L, 3.1

    Ordrekode
    71350314
  • Adapter Uni, Clamp 3", 316L

    Ordrekode
    71350315
  • Pipe assembly DN25, flush mount

    Ordrekode
    71477801
  • Pipe assembly DN32, flush mount

    Ordrekode
    71477803
  • Pipe assembly DN40, flush mount

    Ordrekode
    71477807
  • Pipe assembly DN50, flush mount

    Ordrekode
    71477808
  • Pipe assembly Clamp DN25, flush mount

    Ordrekode
    71477812
  • Pipe assembly Clamp DN32, flush mount

    Ordrekode
    71477813
  • Pipe assembly Clamp DN40, flush mount

    Ordrekode
    71477816
  • Pipe assembly Clamp DN50, flush mount

    Ordrekode
    71477817