Oversigt over specifikationer
-
Accuracy
0.3%
-
Process temperature
-10…+100°C
(+14…+212°F)
135°C for 1h
(275°F for 1h) -
Pressure measuring range
400 mbar…+40 bar
(6...+600psi) -
Measuring cell
+400 mbar…+40 bar
(+6 psi...+600 psi)
Anvendelsesområde
The Cerabar PMP23 is a price-attractive and compact absolute or gauge pressure transmitter. The piezo-resistive measuring cell with flush-mounted 316L diaphragm was designed for applications in the hygienic industry. PMP23 offers various EHEDG and 3-A certified hygienic process connections, materials with FDA conformity, EG1935/2004 conformity, IP69 protection, optional IO-Link and hazardous area certificates. The device can be delivered with customized measuring ranges up to 40bar.
Pressure transducer to measure absolute or gauge pressure in gases or liquids.
Process connections: Flush-mounted hygienic connections, flush mounted thread connections
Process temperature: -10°C to +100°C (-40°F to +212°F) and +135°C (+275°F) for max. 1h
Process pressure: 400mbar to +40bar (6 to 600psi)
Accuracy: ±0.3% of span
International explosion protection certificates, hygienic certificates
Fordele
Easy and time-saving installation and set up within the plant due to very compact construction and customizable measuring ranges
IO-Link reduces costs and complexity due to easy configuration via simple configuration tools or through the engineering system
Fully welded process connections maximize process safety by minimizing the use of gaskets
Enhanced process availability is ensured by the stringent use of 316L material and the possibility of IP 69 ingress protection for washdown conditions, as well as the high reproducibility and long-term stability of the product
A high flexibility of use and therefore lower storage costs are guaranteed as the PMP23 is suitable for CIP / SIP cleaning
The PMP23 can support the need for hygienic documentation and traceability in the plant as certification such as EHEDG, 3-A or (EC)1935/2004 are available among other relevant certificates and manufacturing declarations
Videoer
Fundamental
-
Enkle produkter
- Nemme at vælge, installere og betjene
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
Forgænger
-
-
Tekniske oplysninger (TI)
TI Cerabar PMP23
Engelsk version - 07/2023
Process pressure measurement
EN DA 31/07/202314/09/202128/05/201918/05/201831/10/2017Sprog:
Engelsk
Version:
31/07/2023
Filstørrelse:
890.4 KB
Filnavn:
TI01203PEN_1023-00.pdf
-
-
-
Betjeningsvejledning (BA)
Cerabar PMC11, PMC21, PMP11, PMP21, PMP23
Engelsk version - 04/2021
Process pressure measurement
EN DA 01/04/202118/05/201831/03/201730/09/201630/06/2016Sprog:
Engelsk
Version:
01/04/2021
Filstørrelse:
1.2 MB
Filnavn:
BA01271PEN_0721.pdf
-
-
-
Tekniske oplysninger (TI)
TI Weld-in adapter, process adapter and flanges
Level, pressure and temperature measurement
EN DA 25/03/202415/09/202328/10/202130/07/202119/06/2020Sprog:
Engelsk
Version:
25/03/2024
Filstørrelse:
1.1 MB
Filnavn:
TI00426FEN_2524.pdf
-
-
-
Tekniske oplysninger (TI)
TI Cerabar PMP23
Process pressure measurement
EN DA 31/07/202314/09/202128/05/201918/05/201831/10/2017Sprog:
Engelsk
Version:
31/07/2023
Filstørrelse:
890.4 KB
Filnavn:
TI01203PEN_1023-00.pdf
-
-
-
Tekniske oplysninger (TI)
Cerabar PMC11, PMC21, PMP11, PMP21
Process pressure measurement
EN DA 01/04/202118/05/201831/03/201730/09/201630/06/2016Sprog:
Engelsk
Version:
01/04/2021
Filstørrelse:
1.1 MB
Filnavn:
TI01133PEN_0721.pdf
-
-
-
Betjeningsvejledning (BA)
Cerabar PMC11, PMC21, PMP11, PMP21, PMP23
Process pressure measurement
EN DA 01/04/202118/05/201831/03/201730/09/201630/06/2016Sprog:
Engelsk
Version:
01/04/2021
Filstørrelse:
1.2 MB
Filnavn:
BA01271PEN_0721.pdf
-
-
-
Betjeningsvejledning (BA)
BA Cerabar PMP23 IO-Link
Process pressure measurement
EN DA 31/07/202328/05/201931/10/2017Sprog:
Engelsk
Version:
31/07/2023
Filstørrelse:
1.1 MB
Filnavn:
BA01784PEN_0323-00.pdf
-
-
-
Kort anvisning (KA)
KA Cerabar PMP23 IO-Link
Procestrykmåling
EN DA 01/05/202311/04/2023Sprog:
Dansk
Version:
01/05/2023
Filstørrelse:
325 KB
Filnavn:
KA01601PDA_0223-00.pdf
-
-
-
Kort anvisning (KA)
KA Cerabar PMP23
Procestrykmåling
EN DA 01/05/202311/04/2023Sprog:
Dansk
Version:
01/05/2023
Filstørrelse:
331 KB
Filnavn:
KA01600PDA_0223-00.pdf
-
-
-
Kort anvisning (KA)
Cerabar PMP23 IO-Link Kort betjeningsvejledning
Tryktransducer til sikker måling og overvågning af absolut tryk og
overtrykEN DA 28/05/201919/11/2018Sprog:
Dansk
Version:
28/05/2019
Filstørrelse:
364.5 KB
Filnavn:
KA01402PDA_0219.pdf
-
-
-
Kort anvisning (KA)
Cerabar PMC11, PMC21, PMP11, PMP21, PMP23
Procestrykmåling
EN DA 01/04/202131/03/202118/05/201831/03/201730/09/2016Sprog:
Dansk
Version:
31/03/2021
Filstørrelse:
771.6 KB
Filnavn:
KA01164PDA_0721.pdf
-
-
-
Installationsanvisninger (EA)
Installation Instructions
Gasket with metal ring for universal process adapter
Deltapilot M FMB50, Deltalpilot S FMB70, Deltabar FMD71, Deltabar S
FMD78, Cerabar M PMC51, Cerabar PMP23EN DA 31/03/2019Sprog:
Engelsk
Version:
31/03/2019
Filstørrelse:
183.7 KB
Filnavn:
EA01253PA2_0119.pdf
-
-
-
Ex-sikkerhedsanvisning (XA)
XA Cerabar PMC21, PMP21, PMP23
Ex ia IIC T4 Ga/Gb
Ex ia IIC T4 GbEN DA 04/03/2024Sprog:
Engelsk
Version:
04/03/2024
Filstørrelse:
388 KB
Filnavn:
XA03227PEN_0123-00.pdf
-
-
-
Ex-sikkerhedsanvisning (XA)
Cerabar PMC21, PMP21, PMP23
Ex ia IIC T4 Ga/Gb
Ex ia IIC T4 GbEN DA 23/11/202028/06/2016Sprog:
Engelsk
Version:
23/11/2020
Filstørrelse:
408.2 KB
Filnavn:
XA01363PEN_0220.pdf
-
-
-
Ex-sikkerhedsanvisning (XA)
Safety Instructions Cerabar PMC21, PMP21, PMP23
CSA Control Drawing
4...20 mA (IS)
Cl. I, Div. 1, Groups A, B, C, D;
Cl. I, Zone 1, Ex ia IIC T4, AEx ia IIC T4EN DA 17/05/201704/04/2016Sprog:
Engelsk
Version:
17/05/2017
Filstørrelse:
431.7 KB
Filnavn:
XA01322PEN_0217.pdf
-
-
-
Ex-sikkerhedsanvisning (XA)
Cerabar PMC21, PMP21, PMP23
ATEX:
II 1/2 G Ex ia IIC T4 Ga/Gb
II 2 G Ex ia IIC T4 Gb
IECEx:
Ex ia IIC T4 Ga/GbEN DA 17/05/202115/05/201708/08/201604/04/2016Sprog:
Dansk
Version:
17/05/2021
Filstørrelse:
389.7 KB
Filnavn:
XA01271PDA_0421.pdf
-
-
-
Ex-sikkerhedsanvisning (XA)
Cerabar PMC21, PMP21, PMP23
II 1/2G Ex ia IIC T4 Ga/Gb
II 2 G Ex ia IICT4 GbSprog:
Engelsk
Version:
13/09/2021
Filstørrelse:
384.8 KB
Filnavn:
XA02590PEN_0121-00.pdf
-
-
-
Ex-sikkerhedsanvisning (XA)
Cerabar PMC21, PMP21, PMP23
Ga/Gb Ex ia IIC T4 X
EN DA 05/04/202130/06/201817/08/2016Sprog:
Engelsk
Version:
05/04/2021
Filstørrelse:
387.9 KB
Filnavn:
XA01540PEN_0321.pdf
-
-
-
Ex-sikkerhedsanvisning (XA)
Safety Instructions Cerabar PMC21, PMP21, PMP23
FM Control Drawing
4...20 mA (IS)
IS Cl. I, Div. 1, Groups A, B, C, D T4
Cl. I, Zone 0 AEx/Ex ia IIC T4Sprog:
Engelsk
Version:
04/04/2016
Filstørrelse:
46.7 KB
Filnavn:
XA01321PEN_0114.pdf
-
-
-
ZE (certifikat)
Certificate of Compliance Cerabar T PMP135, Cerabar PMP23, Ceraphant PTP33B, PTP35
PE 50833 (EHEDG)
EN DA 07/02/201806/03/201718/05/201628/04/2015Sprog:
Engelsk
Version:
07/02/2018
Filstørrelse:
919.2 KB
Filnavn:
ZE01018PEN_0418.pdf
-
-
-
ZE (certifikat)
Cerabar PMP23
Konformitätserklärung/Declaration of Compliance
HE_00176_01.15 (EHEDG)EN DA 20/06/2016Sprog:
Engelsk
Version:
20/06/2016
Filstørrelse:
933.2 KB
Filnavn:
ZE01029PA2_0116.pdf
-
-
-
Specialdokumentation (SD)
SD M12 socket
Accessories for devices with M12 plug
EN DA 30/06/202329/05/2020Sprog:
Engelsk
Version:
30/06/2023
Filstørrelse:
289.2 KB
Filnavn:
SD02586FEN_0223-00.pdf
-
-
-
Specialdokumentation (SD)
Application conditions for seals and plastics in the food sector Level measurement, pressure measurement Special Documentation
Application conditions for seals and plastics in the food sector
EN DA 23/07/2019Sprog:
Engelsk
Version:
23/07/2019
Filstørrelse:
97.6 KB
Filnavn:
SD02430FEN_0119.pdf
-
-
-
Specialdokumentation (SD)
SD Dummy plug Uni adapter
Accessories
EN DA 16/11/202309/08/2022Sprog:
Engelsk
Version:
16/11/2023
Filstørrelse:
267.3 KB
Filnavn:
SD03004PEN_0223-00.pdf
-
-
-
Specialdokumentation (SD)
SD Hygiene certificates
Level and pressure measuring devices
EN DA 27/09/202315/12/202129/01/202105/06/202018/12/2019Sprog:
Engelsk
Version:
27/09/2023
Filstørrelse:
552.2 KB
Filnavn:
SD02503FEN_0522-00.pdf
-
-
-
Specialdokumentation (SD)
Weldable pipe connection, flush mount for devices with M24 process connection
Accessories
EN DA 29/10/202109/12/2020Sprog:
Engelsk
Version:
29/10/2021
Filstørrelse:
346.3 KB
Filnavn:
SD02563FEN_0221-00.pdf
-
-
-
Specialdokumentation (SD)
Pipe connection clamp, flush mount for devices with M24 process connection
Accessories
EN DA 29/10/202109/12/2020Sprog:
Engelsk
Version:
29/10/2021
Filstørrelse:
428.5 KB
Filnavn:
SD02564FEN_0221-00.pdf
-
-
-
Specialdokumentation (SD)
Mounting instructions for the universal adapter
Cerabar, Deltabar, Deltapilot
EN DA 31/03/2020Sprog:
Engelsk
Version:
31/03/2020
Filstørrelse:
108.7 KB
Filnavn:
SD02559PEN_0120.pdf
-
-
-
Specialdokumentation (SD)
Mechanical accessories for pressure measuring devices
Pressure measurement
EN DA 20/11/202010/07/201931/01/201827/03/201720/05/2016Sprog:
Engelsk
Version:
20/11/2020
Filstørrelse:
2.7 MB
Filnavn:
SD01553PEN_0520.pdf
-
-
-
Specialdokumentation (SD)
Mounting hints for weld-in adapter Level and pressure measurement Special Documentation
Mounting hints for weld-in adapter
EN DA 28/04/2018Sprog:
Engelsk
Version:
28/04/2018
Filstørrelse:
294.2 KB
Filnavn:
SD01622PA3_0218.pdf
-
-
-
Aktivitetsfelter (FA)
Druckmesstechnik
Leistungsfähige Messgeräte für Prozessdruck, Differenzdruck, Füllstand
und DurchflussSprog:
Tysk
Version:
19/08/2021
Filstørrelse:
5.4 MB
Filnavn:
FA00004P00DE2321.pdf
-
-
-
Whitepaper (WP)
Ease instrument commissioning and enhance maintenance with IO-Link
Empowered with simple configuration, cost-effective
implementation, and comprehensive diagnostics,
plant personnel — especially in the food & beverage
industry — are leveraging IO-Link-enabled digital
instruments and sensors to create insightsSprog:
Engelsk
Version:
31/01/2024
Filstørrelse:
2.9 MB
Filnavn:
WP01201B24EN012400 - PlantServices-RemoteMonitor.pdf
-