Prøv at søge efter nøgleord, ordre- eller produktkode eller serienummer, f.eks. “CM442” eller “Teknisk information”
Indtast mindst 2 tegn for at starte søgningen.
Deltabar PMD55 - Differential pressure

Differential pressure
Deltabar PMD55

Differential pressure transmitter with metal sensor for measurement of pressure differences

PMD55
Please Wait (spinning wheel)
Indlæser pris
Priser er midlertidigt utilgængelige
Price on request
from CHF ??.-

Oversigt over specifikationer

  • Accuracy

    0,1%
    "PLATINUM" 0,075%

  • Max. measurement error

    0,1%
    "PLATINUM" 0,075%

  • Process temperature

    -40 °C...85 °C
    (-40 °F...185 °F)

  • Medium temperature range

    Temperature gradient from pressure piping

  • Pressure measuring range

    10mbar...40bar
    (0.15...580psi)

  • Process pressure / max. overpressure limit

    160 bar

  • Main wetted parts

    316L

  • Max. process pressure

    10 mbar...40 bar
    (0.15...580 psi)

  • Material process membrane

    316L, AlloyC,

  • Measuring cell

    10 mbar...40 bar
    (0.15...580 psi)

Anvendelsesområde

The Deltabar PMD55 differential pressure transmitter with piezoresistive sensor and welded metallic membrane is typically used in process or environmental applications for continuous measurement of pressure differences in liquids, vapors and gases. Quick Setup with adjustable measuring range allows simple commissioning, reduces costs and saves time. SIL2 according to IEC 61508 / IEC 61511.

For level, volume or mass measurement in liquids, differential pressure monitoring, e.g. of filters and pumps as well as flow measurement (volume or mass flow) in conjunction with primary elements in gases, vapors and liquids.

  • Process connections: Threads

  • Process temperature: -40 to 85°C (-40 to 185°F)

  • Measuring ranges: 0.5mbar to 40bar (0.0072 to 600psi)

  • Accuracy: ±0.1%, "Platinum" ±0.075% (optional)

  • International explosion protection certificates, SIL

Fordele

  • Easy menu-guided commissioning via local display, 4 to 20mA with HART, PROFIBUS PA, FOUNDATION Fieldbus

  • Easy process adaptation to impulse line high-pressure/low-pressure change via electric switch on the main electronics

  • Compact design and modular concept for easy replacement of display or electronics

  • Process pressure up to SIL2, certified to IEC 61508 and IEC 61511

  • Global usage thanks to the widest range of approvals for industries and applications

Videoer

Lean

  • Standardprodukter

  • Pålidelige og robuste med lav vedligeholdelse

Teknisk ydeevne

Enkelhed

FLEX: Lean ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products