Oversigt over specifikationer
-
Accuracy
0.075% of individual sensor,
"PLATINUM" 0.05% of individual sensor -
Process temperature
–25...+150°C
(–13...+302°F) -
Pressure measuring range
100mbar...40bar
(1.5psi...600psi) -
Process pressure / max. overpressure limit
60 bar (900 psi)
-
Material process membrane
Ceramic
316L, AlloyC -
Measuring cell
100 mbar...40 bar
(1.5 psi...600 psi)
Anvendelsesområde
The electronic dp Deltabar FMD71 is a differential pressure system, used to measure the pressure or level, volume or mass of liquids in pressurized tanks or distillation columns/evaporators. The high pressure sensor (HP) measures the hydrostatic pressure. The low pressure sensor (LP) measures the head pressure. The level is calculated in the transmitter using these two digital values. The electronic dp system eliminates issues of traditional differential pressure measurements.
For differential pressure, level, volume or mass measurement of liquids in pressurized tanks and distillation columns/evaporators.
Process connections: Threads, flanges and hygienic connections
Process temperature: -40 up to +150°C (-40 to +302°F)
Measuring range: 100mbar to +40bar (6 to 600psi)
Accuracy: Single sensor up to ±0.05%, system up to ±0.07%
International explosion protection certificates, hygienic approvals
Fordele
Eliminates traditional mechanical issues resulting in greater process availability and reliability
Overload-resistant high purity ceramic sensor (99.9% Al2O3)
Safety risks are minimized with the new electronic differential pressure system architecture and design
Lowest total cost of ownership due to reduced installation time, maintenance, downtime and spare requirements
Multivariable level measurement: HART-based differential pressure, head pressure and sensor temperatures from one system
Continuous health indication of the entire system via HART-based diagnostic
High reproducibility and long-term stability
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
Deltabar FMD71, FMD72
Engelsk version - 10/2021
Level measurement with electronic differential pressure
EN DA 06/10/202126/02/201808/06/201514/04/201415/11/2013Sprog:
Engelsk
Version:
06/10/2021
Filstørrelse:
2.4 MB
Filnavn:
TI01033PEN_0721.pdf
-
-
-
Teknisk information (TI)
Weld-in adapter, process adapter and flanges
Level and pressure measurement
EN DA 28/10/202119/06/202008/11/201917/08/201730/06/2016Sprog:
Engelsk
Version:
28/10/2021
Filstørrelse:
2.9 MB
Filnavn:
TI00426FEN_2321.pdf
-
-
-
Teknisk information (TI)
Deltabar FMD71, FMD72
Level measurement with electronic differential pressure
EN DA 06/10/202126/02/201808/06/201514/04/201415/11/2013Sprog:
Engelsk
Version:
06/10/2021
Filstørrelse:
2.4 MB
Filnavn:
TI01033PEN_0721.pdf
-
-
-
Betjeningsvejledining (BA)
Deltabar FMD71, FMD72 Operating Instructions
Electronic differential pressure transmitter for level measurement
EN DA 26/02/201808/06/201514/04/201415/11/201301/08/2012Sprog:
Engelsk
Version:
26/02/2018
Filstørrelse:
3.4 MB
Filnavn:
BA01044PEN_0617.pdf
-
-
-
Instrument parameter(GP)
Deltabar FMD71, FMD72 Description of Device Parameters
Electronic differential pressure transmitter for level measurement
EN DA 26/02/201808/06/201514/04/201415/11/201301/08/2012Sprog:
Engelsk
Version:
26/02/2018
Filstørrelse:
711.1 KB
Filnavn:
GP01013PEN_0617.pdf
-
-
-
Kort instruktion (KA)
Cerabar S, Deltabar S, Deltapilot S - Exchange of the push buttons
Cerabar S, Deltabar S, Deltapilot S - Exchange of the push buttons
EN DA 17/05/2021Sprog:
Engelsk
Version:
17/05/2021
Filstørrelse:
396.6 KB
Filnavn:
KA00610PA2_0312.pdf
-
-
-
Kort instruktion (KA)
Conversion instructions Cerabar S PMC/PMP7x and Deltabar S PMD/FMD7x from software version 1.x to software Version 2.x or higher
Conversion instructions Cerabar S PMC/PMP7x and Deltabar S PMD/FMD7x from software version 1.x to software Version 2.x or higher
EN DA 19/05/2021Sprog:
Engelsk
Version:
19/05/2021
Filstørrelse:
2.3 MB
Filnavn:
KA00615PA2_0108.pdf
-
-
-
Kort instruktion (KA)
Deltabar FMD71, FMD72 Brief Operating Instructions
Electronic differential pressure transmitter for level measurement
EN DA 26/02/201808/06/201514/04/201423/10/201320/07/2012Sprog:
Engelsk
Version:
26/02/2018
Filstørrelse:
2 MB
Filnavn:
KA01105PEN_0617.pdf
-
-
-
Installationsvejledning (EA)
Installation instruction - Ground terminal T14/T15/T17, F30/F31
Cerabar S, Deltabar S, Deltabar, Cerabar M, Deltabar M, Deltapilot M
EN DA 22/06/2015Sprog:
Engelsk
Version:
22/06/2015
Filstørrelse:
282.8 KB
Filnavn:
EA01131PA2_0115.pdf
-
-
-
Installationsvejledning (EA)
Terminal module Installation Instructions
Cerabar S PMC71, PMP71, PMP75,Deltabar S FMD77, FMD78, PMD75, Deltabar FMD71, FMD72, Deltapilot S FMB70
EN DA 19/04/201726/01/2015Sprog:
Engelsk
Version:
19/04/2017
Filstørrelse:
385.4 KB
Filnavn:
EA01115PA2_0217.pdf
-
-
-
Installationsvejledning (EA)
Plug M12 Installation instructions
Deltabar
EN DA 05/08/2016Sprog:
Engelsk
Version:
05/08/2016
Filstørrelse:
406.7 KB
Filnavn:
EA01175PA2_0116.pdf
-
-
-
Installationsvejledning (EA)
Sensor FMD71, FMD72 and cables Installation instruction
Deltabar
EN DA 25/02/201426/11/2012Sprog:
Engelsk
Version:
25/02/2014
Filstørrelse:
1.5 MB
Filnavn:
EA00066PA2_0313.pdf
-
-
-
Installationsvejledning (EA)
M12 plug for sensor FMD71/72
Deltabar FMD71, FMD72
EN DA 05/03/2021Sprog:
Engelsk
Version:
05/03/2021
Filstørrelse:
536 KB
Filnavn:
EA01358PEN_0121.pdf
-
-
-
Installationsvejledning (EA)
Transmitter electronics Installation instruction
Deltabar
EN DA 25/02/201413/04/2012Sprog:
Engelsk
Version:
25/02/2014
Filstørrelse:
438 KB
Filnavn:
EA00065PA2_0213.pdf
-
-
-
Installationsvejledning (EA)
Sensor cover, sensor electronics Installation instruction
Deltabar
EN DA 24/02/201426/11/2012Sprog:
Engelsk
Version:
24/02/2014
Filstørrelse:
1.1 MB
Filnavn:
EA00064PA2_0213.pdf
-
-
-
Installationsvejledning (EA)
Screw set
Cerabar PMC51B, PMC71B Cerabar M PMC51, Cerabar S PMC71 Deltabar FMD71
EN DA 31/03/2020Sprog:
Engelsk
Version:
31/03/2020
Filstørrelse:
129.1 KB
Filnavn:
EA01296PEN_0120.pdf
-
-
-
Installationsvejledning (EA)
Process sealing Installation instruction
Cerabar M, Cerabar S, Deltabar
EN DA 19/07/201626/02/201605/03/201419/06/2012Sprog:
Engelsk
Version:
19/07/2016
Filstørrelse:
227.9 KB
Filnavn:
EA01020PA2_0416.pdf
-
-
-
Installationsvejledning (EA)
M12 plug for transmitter
Deltabar FMD71, FMD72
EN DA 05/03/2021Sprog:
Engelsk
Version:
05/03/2021
Filstørrelse:
1.2 MB
Filnavn:
EA01356PEN_0121.pdf
-
-
-
Installationsvejledning (EA)
Installation Instructions
Gasket with metal ring for universal process adapter Deltapilot M FMB50, Deltalpilot S FMB70, Deltabar FMD71, Deltabar S FMD78, Cerabar M PMC51, Cerabar PMP23
EN DA 31/03/2019Sprog:
Engelsk
Version:
31/03/2019
Filstørrelse:
183.7 KB
Filnavn:
EA01253PA2_0119.pdf
-
-
-
Installationsvejledning (EA)
Mounting kits for housing T14/T15/T17
Cerabar S PMC71, PMP71/75 DeltabarS PMD75, FMD77/78 Deltabar FMD71/72 Deltapilot S FMB70
EN DA 05/03/2021Sprog:
Engelsk
Version:
05/03/2021
Filstørrelse:
518.4 KB
Filnavn:
EA01359PEN_0121.pdf
-
-
-
Installationsvejledning (EA)
Process seal
Cerabar PMC51B, PMC71B Cerabar M PMC51, Cerabar S PMC71 Deltabar FMD71
EN DA 09/10/202013/05/202031/03/2020Sprog:
Engelsk
Version:
09/10/2020
Filstørrelse:
174.4 KB
Filnavn:
EA01295PEN_0320.pdf
-