Oversigt over specifikationer
-
Accuracy
Standard 0.2%
Optional 0.1% -
Process temperature
-10°C...100°C
(14°F...212°F) -
Pressure measuring range
100 mbar...10 bar
(1.5 psi...150 psi) -
Process pressure / max. overpressure limit
40 bar (600 psi)
-
Main wetted parts
Alloy C
316L
optional coating AuPt -
Max. measurement distance
100m (328ft) H2O
-
Material process membrane
316L, AlloyC
Gold-Rhodium -
Measuring cell
100 mbar...10 bar
(1.5 psi...150 psi)
Anvendelsesområde
The compact Deltapilot FMB50 transmitter with the condensate resistant Contite measuring cell is typically used in the process and hygienic applications.
It is made for level measurement in liquid and paste-like media in open or closed containers and unaffected by possible foam formation. For use in SIL2 safety systems.
For level and/or pressure measurement.
Process connections: Thread, flanges and flush-mounted hygienic connections
Process temperature: –10 to +100°C (14 to 212°F) (+135°C (275°F) for 30 minutes maximum)
Measuring range: 0.1 to 10bar (1.5 to 150psi)
Accuracy: ±0.2%, ±0.1% (option)
International explosion protection certificates, overfill prevention WHG, SIL, hygienic certificates
Fordele
Hermetically sealed Contite measuring cell with condensate-resistance, high reference accuracy: ±0.2%, optionally ±0.1% and minimum temperature effects
Modular concept for easy replacement of display or electronics
Seamless and independent system integration (HART/PA/FF)
Easy menu-guided commissioning via local display, 4 to 20mA with HART, PROFIBUS PA, FOUNDATION Fieldbus
International usage thanks to a wide range of approvals
Videoer
Lean
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
Deltapilot M FMB50, FMB51, FMB52, FMB53
Engelsk version - 08/2022
Hydrostatic level measurement
EN DA 22/08/202201/07/202113/07/201610/12/201411/06/2014Sprog:
Engelsk
Version:
22/08/2022
Filstørrelse:
3 MB
Filnavn:
TI00437PEN_2322-00.pdf
-
-
-
Betjeningsvejledining (BA)
Cerabar M, Deltabar M, Deltapilot M HART (V 01.00.zz)
Engelsk version - 07/2016
Cerabar M PMC51, PMP51/55 Pressure transmitter Deltabar M PMD55 Differential pressure transmitter Deltapilot M FMB50/5
EN DA 13/07/201610/12/201411/06/201417/08/201225/01/2012Sprog:
Engelsk
Version:
13/07/2016
Filstørrelse:
4.8 MB
Filnavn:
BA00382PEN_2016.pdf
-
-
-
Teknisk information (TI)
Weld-in adapter, process adapter and flanges
Level and pressure measurement
EN DA 28/10/202119/06/202008/11/201917/08/201730/06/2016Sprog:
Engelsk
Version:
28/10/2021
Filstørrelse:
2.9 MB
Filnavn:
TI00426FEN_2321.pdf
-
-
-
Teknisk information (TI)
Deltapilot M FMB50, FMB51, FMB52, FMB53
Hydrostatic level measurement
EN DA 22/08/202201/07/202113/07/201610/12/201411/06/2014Sprog:
Engelsk
Version:
22/08/2022
Filstørrelse:
3 MB
Filnavn:
TI00437PEN_2322-00.pdf
-
-
-
Betjeningsvejledining (BA)
Cerabar M /Deltabar M /Deltapilot M Operating Instructions PROFIBUS PA
Cerabar M PMC51, PMP51, PMP55, Pressure transmitter Deltabar M PMD55 Differential pressure transmitter Deltapilot M FM
EN DA 13/07/201610/12/201411/06/201417/08/201225/01/2012Sprog:
Engelsk
Version:
13/07/2016
Filstørrelse:
7.8 MB
Filnavn:
BA00383PEN_0816.pdf
-
-
-
Betjeningsvejledining (BA)
Cerabar M / Deltabar M / Deltapilot M, Operating Instructions FOUNDATION Fieldbus
Cerabar M PMC51, PMP51, PMP55 Pressure transmitter Deltabar M PMD55 Differential pressure transmitter Deltapilot MFMB50 Hydrostatic pressure transmitter
EN DA 13/07/201610/12/201411/06/201417/08/201225/01/2012Sprog:
Engelsk
Version:
13/07/2016
Filstørrelse:
7.8 MB
Filnavn:
BA00384PEN_0816.pdf
-
-
-
Betjeningsvejledining (BA)
Cerabar M, Deltapilot M
Pressure / hydrostatics IO-Link
EN DA 22/08/202231/07/2021Sprog:
Engelsk
Version:
22/08/2022
Filstørrelse:
1.7 MB
Filnavn:
BA02136PEN_0222-00.pdf
-
-
-
Betjeningsvejledining (BA)
Cerabar M, Deltabar M, Deltapilot M HART (V 01.00.zz)
Cerabar M PMC51, PMP51/55 Pressure transmitter Deltabar M PMD55 Differential pressure transmitter Deltapilot M FMB50/5
EN DA 13/07/201610/12/201411/06/201417/08/201225/01/2012Sprog:
Engelsk
Version:
13/07/2016
Filstørrelse:
4.8 MB
Filnavn:
BA00382PEN_2016.pdf
-
-
-
Kort instruktion (KA)
Deltapilot M FMB50, FMB51, FMB52, FMB53
Hydrostatisk niveaumåling PROFIBUS PA
EN DA 30/09/202113/07/201610/12/201411/06/201425/01/2012Sprog:
Dansk
Version:
30/09/2021
Filstørrelse:
965.4 KB
Filnavn:
KA01034PDA_0621-00.pdf
-
-
-
Kort instruktion (KA)
Deltapilot M FMB50, FMB51, FMB52, FMB53
Hydrostatisk niveaumåling FOUNDATION Fieldbus
EN DA 30/09/202113/07/201610/12/201411/06/201425/01/2012Sprog:
Dansk
Version:
30/09/2021
Filstørrelse:
936 KB
Filnavn:
KA01035PDA_0621-00.pdf
-
-
-
Kort instruktion (KA)
Deltapilot M FMB50, FMB51, FMB52, FMB53
Hydrostatisk niveaumåling HART
EN DA 15/12/202113/07/201610/12/201411/06/201425/01/2012Sprog:
Dansk
Version:
15/12/2021
Filstørrelse:
992 KB
Filnavn:
KA01033PDA_1821-00.pdf
-
-
-
Kort instruktion (KA)
Deltapilot M FMB50
Hydrostatisk niveaumåling IO-Link
EN DA 22/08/202201/07/2021Sprog:
Dansk
Version:
22/08/2022
Filstørrelse:
973.6 KB
Filnavn:
KA01523PDA_0222-00.pdf
-