Prøv at søge efter nøgleord, ordre- eller produktkode eller serienummer, f.eks. “CM442” eller “Teknisk information”
Indtast mindst 2 tegn for at starte søgningen.
Deltabar PMD55B - differential pressure transmitter

Deltabar PMD55B - differential pressure transmitter

Smart transmitter with metal membrane for differential pressure monitoring in liquids and gases

PMD55B
Please Wait (spinning wheel)
Indlæser pris
Priser er midlertidigt utilgængelige
Price on request
aktiverer pris
pris: information ønskes
from CHF ??.-

Oversigt over specifikationer

  • Accuracy

    Standard:
    up to 0.075 %
    Platinum:
    up to 0.055 %

  • Process temperature

    -40°C...+110°C (-40°F...+230°F)

  • Pressure measuring range

    30 mbar.... 40 bar (0.45 psi... 600 psi)

  • Main wetted parts

    316L, AlloyC

  • Material process membrane

    316L, AlloyC

  • Measuring cell

    30 mbar...40 bar
    (0.45 psi...600 psi)

Anvendelsesområde

This transmitter belongs to the new Deltabar generation. It is robust and easy to operate either locally or remotely. The transmitter can be controlled wireless via app on a mobile device using a secure Bluetooth connection. The PMD55B allows condition-based maintenance which increases efficiency in technical service significantly.
The software is designed to simplify the handling. Intuitive wizards guide you through the setup and proof testing of the device which minimizes operating errors.

  • Pressure measuring range: up to 40 bar (600 psi)

  • Static pressure up to 250bar (3750psi)

  • Accuracy: up to +/-0.055%

Fordele

  • Wireless control of the device in the process area with the SmartBlue App without interrupting the process

  • Reduce on site accidents and protect equipment when instruments are in difficult to reach areas

  • Reduce systematic failures - error free SIL commissioning and instrument guided proof testing

Lean

  • Standardprodukter

  • Pålidelige og robuste med lav vedligeholdelse

Teknisk ydeevne

Enkelhed

FLEX: Lean ©Endress+Hauser
  • Enkle produkter

  • Nemme at vælge, installere og betjene

Teknisk ydeevne

Enkelhed

  • Standardprodukter

  • Pålidelige og robuste med lav vedligeholdelse

Teknisk ydeevne

Enkelhed

  • Avancerede produkter

  • Funktionelle og praktiske

Teknisk ydeevne

Enkelhed

  • Specialiserede produkter

  • Designet til krævende applikationer

Teknisk ydeevne

Enkelhed

Variabel

FLEX valg Teknisk ydeevne Enkelhed
  • F
  • L
  • E
  • X

Fundamental

Få dækket dine basale målebehov

Teknisk ydeevne
Enkelhed
  • F
  • L
  • E
  • X

Lean

Administrer nemt dine kerneprocesser

Teknisk ydeevne
Enkelhed
  • F
  • L
  • E
  • X

Extended

Optimer dine processer med innovative teknologier

Teknisk ydeevne
Enkelhed
  • F
  • L
  • E
  • X

Xpert

Til de mest udfordrende applikationer

Teknisk ydeevne
Enkelhed

Variabel

Please Wait (spinning wheel) Loading alternative products