Indtast mindst 2 tegn for at starte søgningen.

Gauge pressure
Cerabar PMC11

Cerabar PMC11 ©Endress+Hauser
Cerabar PMC11 ©Endress+Hauser

Pressure measuring principle

Cost-effective pressure transducer with ceramic sensor for measurement in gases or liquids

The Cerabar PMC11 is the most price-attractive compact pressure transmitter in its segment. It features a capacitive, oil-free ceramic sensor and is able to measure gauge pressure from 400mbar up to 40bar. The PMC11 is designed for standard applications in the process industry and to withstand the conditions with the use of high quality materials like 316L and 99,9% Al2O3.
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
  • Oversigt over specifikationer

    • Accuracy

      0.5%

    • Process temperature

      -25 °C…+85 °C
      (-13 °F…+185 °F)

    • Pressure measuring range

      +400 mbar…+40 bar
      (+6 psi...+600 psi)

    • Measuring cell

      +400 mbar…+40 bar
      (+6 psi...+600 psi)

please wait Loading alternative products

Hurtigvalg

Vælg blandt de foreslåede muligheder
Salgspris
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

eller

Individuel konfiguration

Fortsæt dit valg blandt alle muligheder
  • Fordele

    • Easy and time-saving installation and set up within the plant due to very compact construction and customizable measuring ranges

    • Reference accuracy of 0.5% together with high long- term stability and repeatability ensures a high quality of process...

  • Anvendelsesområde

    Pressure transducer with oil-free ceramic sensor to measure gauge pressure in gases or liquids.

    • Process connections: Threads

    • Process temperature: -25 to +85°C (-13 to +185°F)

    • Process pressure: 400mbar to +40bar (6 to 600psi)

    • Accuracy: ±0.5% of span

Funktioner og specifikationer

Tilbage

Details

  • Measuring principle

    Gauge pressure

  • Characteristic / Application

    Cost effective pressure transducer, capacitive sensor with ceramics measuring diaphragm

  • Supply / Communication

    Analogue output:

    10…30 VDC

    0...10 V output:

    12…30 VDC

  • Accuracy

    0.5%

  • Long term stability

    0.2 % of URL/year

  • Ambient temperature

    -40 °C…+70 °C

    (-40 °F…+158 °F)

  • Process temperature

    -25 °C…+85 °C

    (-13 °F…+185 °F)

  • Process pressure absolute / max. overpressure limit

    max. 60 bar (900 psi)

  • Pressure measuring range

    +400 mbar…+40 bar

    (+6 psi...+600 psi)

  • Process connection

    Threads:

    G1/4, G1/2,

    MNPT 1/4, MNPT 1/2,

    DIN13

  • Communication

    4...20 mA

    0...10 V

  • Design approvals

    EN10204-3.1 Final inspection report

    Cleaned from oil and grease

  • Measuring principle

    Gauge pressure

  • Characteristic

    Cost effective pressure transducer, capacitive sensor with ceramics measuring diaphragm

  • Supply voltage

    Analogue output: 10…30 VDC

    0...10 V output: 12…30 VDC

  • Reference Accuracy

    0.5 %

  • Long term stability

    0.2 % of URL/year

  • Process temperature

    -25 °C…+85 °C
    (-13 °F…+185 °F)

  • Ambient temperature

    -40 °C…+70 °C
    (-40 °F…+158 °F)

  • Measuring cell

    +400 mbar…+40 bar
    (+6 psi...+600 psi)

  • Max. overpressure limit

    max. 60 bar (900 psi)

  • Process connection

    Threads:

    G1/4, G1/2,

    MNPT 1/4, MNPT 1/2,

    DIN13

  • Communication

    4...20 mA

    0...10 V

  • Design approvals

    EN10204-3.1 Final inspection report

    Cleaned from oil and grease

Dokumenter / Vejledninger / Software

Tilbehør / Reservedele

Nr
Order code
Specification
    • Order code 71280307

      Valve Plug ISO4400 M16, 4-pole

      Consists of: plug connector, screw, seal, valve plug ring, adapter ring. Usage: FTL31/FTL33, FTW33, PMC11, PMC21, PMP11, PMP21/PMP23.

    • Order code 71280349

      Valve plug ISO4400 NPTF1/2, 4-pole

      Consists of: plug connector, screw, seal, valve plug ring, adapter ring. Usage: FTL31/FTL33, FTW33, PMC11, PMC21, PMP11, PMP21/PMP23.

    • Order code 52006263

      Socket for plug 4p-125V, 4A-M12

      M12 socket for plug. Self confectionery connection. Usage: plug M12.

    • Order code 52010285

      Cable 4x0.34, box M12,Cu Sn/Ni,90o,L=5m

      M12 plug connector. 5m cable PVC, Cu Sn/Ni lock. Usage: FMB50/FMB51/FMB52/FMB53, FTL31/FTL33, FTW23, FTW33, PMC11, PMC21, PMC51, PMP11, PMP21/PMP23, PMP51/PMP55, PTC31B, PTP31B/PTP33B.