Prøv at søge efter nøgleord, ordre- eller produktkode eller serienummer, f.eks. “CM442” eller “Teknisk information”
Indtast mindst 2 tegn for at starte søgningen.
Deltabar PMD75B

Deltabar PMD75B - differential pressure transmitter

Smart pressure transmitter which detects process anomalies like plugged impulse lines

PMD75B
Please Wait (spinning wheel)
Indlæser pris
Priser er midlertidigt utilgængelige
Price on request
aktiverer pris
pris: information ønskes
from CHF ??.-
Filtrer måle- / anvendelsesopgave
Måle- / Anvendelsesopgave

Konfigurer for at downloade CAD-tegninger af dette produkt

  • Measuring principle

    Differential pressure

  • Characteristic

    Differential pressure transmitter which detects process anomalies like plugged impulse lines.
    Intuitive and clear wizards for commissioning, proof tests and verification.

  • Supply voltage

    Ex d, Ex e, non-Ex:
    10.5...35V DC
    Ex i: 10.5...30V DC

  • Reference Accuracy

    Standard:
    up to 0.05 %
    Platinum:
    up to 0.035 %

  • Long term stability

    0.025 % of URL/ year
    0.05 % of URL/ 5 years
    0.10 % of URL/ 10 years

  • Process temperature

    -40°C...+110°C
    (-40°F...+230°F)

  • Ambient temperature

    -40°C...+85°C
    (-40°F...+185°F)

  • Measuring cell

    10 mbar...250 bar
    (0.15 psi...3750 psi)

  • Smallest calibratable span

    0.25 mbar (0.00375 psi)

  • Vacuum resistance

    25 mbar (0.0375 psi)

  • Max. Turn down

    100:1

  • Max. overpressure limit

    1600 bar (23,200 psi)

  • Process connection

    NPT1/4-18
    RC1/4"

  • Material process membrane

    316L, AlloyC,
    Tantal,
    Monel,
    Gold

  • Material gasket

    PTFE, FKM, EPDM, FFKM

  • Fill fluid

    Silicone oil,
    Inert oil

  • Material housing

    Aluminium, 316L

  • Communication

    4...20 mA HART
    PROFINET with Ethernet-APL
    Bluetooth® wireless
    technology and app (optional)

  • Certificates / Approvals

    ATEX, CSA, IECEx, JPN Ex, INMETRO, NEPSI, UK Ex

  • Safety approvals

    SIL

  • Design approvals

    EN10204-3.1,
    NACE MR0103,
    NACE MR0175

  • Drinking water approvals

    NSF, KTW

  • Specialities

    Heartbeat Technology,
    Bluetooth® Operation and maintenance SmartBlue App,
    LED Module,
    RFID TAG for easy identification,
    Plug and play functionalities,
    HistoROM

  • Measuring principle

    Differential pressure

  • Characteristic / Application

    Differential pressure transmitter which detects process anomalies like plugged impulse lines.
    Intuitive and clear wizards for commissioning, proof tests and verification.

  • Specialities

    Heartbeat Technology,
    Bluetooth® Operation and maintenance with SmartBlue App,
    LED Module,
    RFID TAG for easy identification,
    Plug and play functionalities
    HistoROM

  • Supply / Communication

    Ex d, Ex e, non-Ex:
    10.5...35V DC
    Ex i:
    10.5...30V DC

  • Accuracy

    Standard:
    up to 0.05 %
    Platinum:
    up to 0.035 %

  • Long term stability

    0.025 % of URL/ year
    0.05 % of URL/ 5 years
    0.10 % of URL/ 10 years

  • Ambient temperature

    -54°C...+85°C
    (-65°F...+185°F)

  • Process temperature

    -40°C...+110°C
    (-40°F...+230°F)

  • Process pressure / max. overpressure limit

    420 bar (6300 psi)

  • Pressure measuring range

    10 mbar...250 bar
    (0.15 psi...3750 psi)

  • Main wetted parts

    316L, AlloyC,
    Tantal, Monel,
    Gold

  • Process connection

    NPT1/4-18,
    RC1/4"

  • Max. measurement distance

    400 m (1,312 ft) H2O

  • Communication

    4...20 mA HART
    PROFINET with Ethernet-APL
    Bluetooth® wireless
    technology and app (optional)

  • Certificates / Approvals

    ATEX, CSA, IECEx, JPN Ex, INMETRO, NEPSI, UK Ex

  • Safety approvals

    SIL

  • Design approvals

    EN 10204-3.1,
    NACE MR0175,
    NACE MR0103

  • Drinking water approvals

    NSF, KTW

  • Options

    Touch control display

  • Application limits

    None

  • Measuring principle

    Differential pressure

  • Product headline

    Differential pressure transmitter which detects process anomalies like plugged impulse lines,
    Intuitive and clear wizards for commissioning, proof tests and verification

  • Sensor features

    Fill fluid:
    Silicone oil,
    Inert oil

  • Transmitter features

    LED Module,
    RFID TAG for easy identification,
    Plug and play functionalities,
    HistoROM

  • Wetted materials

    316L,
    AlloyC,
    Tantal,
    Monel,
    Gold

  • Measured variables

    Differential pressure

  • Max. measurement error

    Standard:
    up to 0.05 %
    Platinum:
    up to 0.035 %

  • Measuring range

    10 mbar...250 bar
    (0.15 psi...3750 psi)

  • Max. process pressure

    420 bar (6300 psi)

  • Ambient temperature range

    -40°C...+85°C
    (-40°F...+185°F)

  • Transmitter housing material

    Aluminium, 316L

  • Display/Operation

    4-line backlit display with touch control (operation from outside)
    Bluetooth® Operation and maintenance SmartBlue App,
    Configuration via local display and operating tools possible

  • Outputs

    4...20 mA HART

  • Digital communication

    HART

  • Hazardous area approvals

    ATEX, CSA, IECEx, JPN Ex, INMETRO, NEPSI, UK Ex

  • Functional safety

    SIL

  • Metrological approvals and certificates

    Heartbeat Technology

  • Pressure approvals and certificates

    CRN

  • Material certificates

    EN10204-3.1,
    NACE MR0175,
    NACE MR0103

  • Measuring principle

    Differential pressure

  • Product headline

    Differential pressure transmitter which detects process anomalies like plugged impulse lines,
    Intuitive and clear wizards for commissioning, proof tests and verification

  • Sensor features

    Fill fluid:
    Silicone oil,
    Inert oil

  • Transmitter features

    LED Module,
    RFID TAG for easy identification,
    Plug and play functionalities,
    HistoROM

  • Wetted materials

    316L,
    AlloyC,
    Tantal,
    Monel,
    Gold

  • Measured variables

    Differential pressure

  • Max. measurement error

    Standard:
    up to 0.05 %
    Platinum:
    up to 0.035 %

  • Measuring range

    10 mbar...250 bar
    (0.15 psi...3750 psi)

  • Max. process pressure

    420 bar (6300 psi)

  • Ambient temperature range

    -40°C...+85°C
    (-40°F...+185°F)

  • Transmitter housing material

    Aluminium, 316L

  • Display/Operation

    4-line backlit display with touch control (operation from outside)
    Bluetooth® Operation and maintenance SmartBlue App,
    Configuration via local display and operating tools possible

  • Outputs

    4...20 mA HART

  • Digital communication

    HART

  • Hazardous area approvals

    ATEX, CSA, IECEx, JPN Ex, INMETRO, NEPSI, UK Ex

  • Functional safety

    SIL

  • Metrological approvals and certificates

    Heartbeat Technology

  • Pressure approvals and certificates

    CRN

  • Material certificates

    EN10204-3.1,
    NACE MR0175,
    NACE MR0103

  • Measuring principle

    Differential pressure

  • Product headline

    Differential pressure transmitter which detects process anomalies like plugged impulse lines,
    Intuitive and clear wizards for commissioning, proof tests and verification

  • Sensor features

    Fill fluid:
    Silicone oil,
    Inert oil

  • Transmitter features

    LED Module,
    RFID TAG for easy identification,
    Plug and play functionalities,
    HistoROM

  • Wetted materials

    316L,
    AlloyC,
    Tantal,
    Monel,
    Gold

  • Measured variables

    Differential pressure

  • Max. measurement error

    Standard:
    up to 0.05 %
    Platinum:
    up to 0.035 %

  • Measuring range

    10 mbar...250 bar
    (0.15 psi...3750 psi)

  • Max. process pressure

    420 bar (6300 psi)

  • Ambient temperature range

    -40°C...+85°C
    (-40°F...+185°F)

  • Transmitter housing material

    Aluminium, 316L

  • Display/Operation

    4-line backlit display with touch control (operation from outside)
    Bluetooth® Operation and maintenance SmartBlue App,
    Configuration via local display and operating tools possible

  • Outputs

    4...20 mA HART

  • Digital communication

    HART

  • Hazardous area approvals

    ATEX, CSA, IECEx, JPN Ex, INMETRO, NEPSI, UK Ex

  • Functional safety

    SIL

  • Metrological approvals and certificates

    Heartbeat Technology

  • Pressure approvals and certificates

    CRN

  • Material certificates

    EN10204-3.1,
    NACE MR0175,
    NACE MR0103