Prøv at søge efter nøgleord, ordre- eller produktkode eller serienummer, f.eks. “CM442” eller “Teknisk information”
Indtast mindst 2 tegn for at starte søgningen.
Cerabar PMP51B - pressure transmitter

Cerabar PMP51B - pressure transmitter

Smart pressure transmitter with metal membrane for highly accurate measurement of liquids and gases

PMP51B
Please Wait (spinning wheel)
Indlæser pris
Priser er midlertidigt utilgængelige
Price on request
from CHF ??.-

Oversigt over specifikationer

  • Accuracy

    Standard:
    up to 0.075 %
    Platinum
    up to 0.055 %

  • Process temperature

    Standard:
    -40°C…+125°C
    (-40°F…+257°F)
    Diaphragm seal:
    -40°C...+400°C
    (-40°F...+752°F)

  • Pressure measuring range

    400 mbar... 400 bar
    (6psi...6,000psi)

  • Main wetted parts

    316L, AlloyC,
    Tantal, Monel,
    PTFE

  • Material process membrane

    316L, AlloyC,
    Tantal, Monel,
    PTFE

  • Measuring cell

    400 mbar...400 bar
    (6psi...6,000psi)

Anvendelsesområde

This transmitter belongs to the new Cerabar generation. It combines robustness with numerous benefits: e.g easiest local or remote operation and condition-based maintenance which promotes better management of scheduled plant shutdowns.
The software is designed to simplify the handling. Intuitive and clear wizards guide you through the commissioning and proof testing of the device. The transmitter can be remotely controlled via app on a mobile device and a secure Bluetooth connection.

  • Pressure measuring range: up to 400 bar (6000 psi)

  • Process temperatures up to 400°C (752 °F) with diaphragm seal

  • Accuracy: up to +/- 0.055%

Fordele

  • Reduce systematic failures - error free SIL commissioning and instrument guided proof testing

  • Reduce on site accidents and protect equipment when instruments are in difficult to reach areas

  • Wireless control of the device in the process area with the SmartBlue App without process interruption

Lean

  • Standardprodukter

  • Pålidelige og robuste med lav vedligeholdelse

Teknisk ydeevne

Enkelhed

FLEX: Lean ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products