Prøv at søge efter nøgleord, ordre- eller produktkode eller serienummer, f.eks. “CM442” eller “Teknisk information”
Indtast mindst 2 tegn for at starte søgningen.
Cerabar PMP71B - pressure transmitter

Cerabar PMP71B - pressure transmitter

Smart pressure transmitter - its health can be verified without process interruption

PMP71B
Please Wait (spinning wheel)
Indlæser pris
Priser er midlertidigt utilgængelige
Price on request
from CHF ??.-

Oversigt over specifikationer

  • Accuracy

    Standard:
    up to 0.05 %
    Platinum:
    up to 0.025 %

  • Process temperature

    Standard:
    -40°C…+125°C
    (-40°F…+257°F)
    Diaphragm seal:
    -40°C...+400°C
    (-40°F...+752°F)

  • Pressure measuring range

    400 mbar...700 bar
    (1.5 psi...10,500 psi)

  • Main wetted parts

    316L, AlloyC,
    Tantal, Monel,
    PTFE, Gold

  • Material process membrane

    316L, AlloyC,
    Tantal, Monel,
    PTFE,
    Gold

  • Measuring cell

    400 mbar...700 bar
    (6 psi...10,500 psi)

Anvendelsesområde

This transmitter belongs to the new Cerabar generation. The transmitter is robust and can be remotely controlled via app on a mobile device using a secure Bluetooth connection.
The software is designed to simplify the handling. Intuitive wizards guide the user through setup, proof tests and verification of the device.
Heartbeat Technology offers verification and monitoring functions to detect unwanted anomalies e.g. changes in loop characteristics.

  • Pressure measuring range: up to 700 bar (10500 psi)

  • Process temperatures up to 400°C (752 °F) with diaphragm seal

  • Accuracy: up to +/- 0.025%

Fordele

  • With Heartbeat Technology you are able to verify the health of the device while the process is running.

  • Simple indication of device status - display changes from green to red when diagnostic messages occur

  • Reduce systematic failures - error free SIL commissioning and instrument guided proof testing

  • Wireless control of the device in the process area with the SmartBlue App

Videoer

Extended

  • Avancerede produkter

  • Funktionelle og praktiske

Teknisk ydeevne

Enkelhed

FLEX: Extended ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products