Oversigt over specifikationer
-
Measurement range
0 to 80 mg/l CaCO3
0 to 80 mg/l with dilution function to maximum 16 to 1600 mg/l CaCO3 -
Process temperature
4 to 40 °C (39 to 104 °F)
-
Process pressure
Unpressurized
Anvendelsesområde
Liquiline System CA80HA offers precise online analysis of water hardness in drinking water and process water. It helps you optimize the control of water softening processes such as ion exchange or reverse osmosis and ensures optimal quality of products that are influenced by water hardness. The analyzer's automatic calibration and cleaning and its low reagent consumption reduce operating costs while advanced diagnostics with remote access ensure consistent process safety.
Liquiline System CA80HA supports you in monitoring total water hardness:
To optimize reverse osmosis and ion exchanger systems
To classify water hardness in drinking water
To ensure process water quality in production plants
Fordele
The water hardness analyzer uses the phthalein purple method, ensuring direct comparability to lab results
Fast commissioning with plug & play thanks to Memosens technology and user-friendly operation
Reduces operating costs thanks to automatic calibration and cleaning, low reagent consumption and long reagent lifetime with optional cooling module
Easy upgrade of functionality to a complete measuring station - by adding modules and connecting Memosens sensors.
Advanced diagnostics with remote access for increased process safety
Easy, tool-free maintenance
Videoer
-
Standardprodukter
- Pålidelige og robuste med lav vedligeholdelse
Teknisk ydeevne
Enkelhed
-
Specialiserede produkter
- Designet til krævende applikationer
Teknisk ydeevne
Enkelhed
Variabel
FLEX valg | Teknisk ydeevne | Enkelhed |
---|---|---|
Fundamental Få dækket dine basale målebehov |
Teknisk ydeevne
|
Enkelhed
|
Lean Administrer nemt dine kerneprocesser |
Teknisk ydeevne
|
Enkelhed
|
Extended Optimer dine processer med innovative teknologier |
Teknisk ydeevne
|
Enkelhed
|
Xpert Til de mest udfordrende applikationer |
Teknisk ydeevne
|
Enkelhed
Variabel |
Forgænger
-
-
Tekniske oplysninger (TI)
Liquiline System CA80HA
Colorimetric analyzer for total hardness
EN DA 30/11/202213/07/202114/02/202020/03/201805/05/2017Sprog:
Engelsk
Version:
30/11/2022
Filstørrelse:
4.2 MB
Filnavn:
TI01352CEN_0522-00.pdf
-
-
-
Betjeningsvejledning (BA)
Memosens
Sensor inputs with Memosens protocol
EN DA 30/05/202228/02/2019Sprog:
Engelsk
Version:
30/05/2022
Filstørrelse:
3.3 MB
Filnavn:
BA01245CEN_0822-00.pdf
-
-
-
Betjeningsvejledning (BA)
Liquiline System CA80HA
Colorimetric analyzer for total hardness
EN DA 30/11/202213/07/202113/01/202020/03/201805/05/2017Sprog:
Engelsk
Version:
30/11/2022
Filstørrelse:
6.2 MB
Filnavn:
BA01772CEN_0522-00.pdf
-
-
-
Kort anvisning (KA)
Liquiline System CA80HA
Kolorimetrisk analysator for den samlede hårdhed
EN DA 31/05/202116/12/201905/05/2017Sprog:
Dansk
Version:
31/05/2021
Filstørrelse:
2.7 MB
Filnavn:
KA01331CDA_0321.pdf
-
-
-
Installationsanvisninger (EA)
Kit CM44x/CSXxx/CA80XX
Module 485MB or 485DP
For Ethernet configuration,PROFIBUS DP, Modbus RS485EN DA 28/11/2022Sprog:
Engelsk
Version:
28/11/2022
Filstørrelse:
1.8 MB
Filnavn:
EA01447CEN_0122-00.pdf
-
-
-
Specialdokumentation (SD)
Liquiline CM44x, Liquiline CM44xR, Liquiline CM44P, Liquiline System CA80xx, Liquistation CSFxx
Data transmission via PROFINET
EN DA 09/06/202214/10/2019Sprog:
Engelsk
Version:
09/06/2022
Filstørrelse:
2.6 MB
Filnavn:
SD02490CEN_02.22.pdf
-
-
-
Specialdokumentation (SD)
CM44x/R/P / CSFxx / CA80xx
Webserver Guideline
EN DA 27/01/202014/08/201928/07/201710/05/2013Sprog:
Engelsk
Version:
27/01/2020
Filstørrelse:
879 KB
Filnavn:
SD01190CEN_04.20.pdf
-
-
-
Specialdokumentation (SD)
CM44x/R/P / CSFxx / CA80xx
PROFIBUS Guideline
EN DA 09/06/202227/01/202014/08/201908/09/201727/02/2014Sprog:
Engelsk
Version:
09/06/2022
Filstørrelse:
1.9 MB
Filnavn:
SD01188CEN_06.22.pdf
-
-
-
Specialdokumentation (SD)
Special Documentation Liquiline 4-wire Platform
Modbus Guideline
EN DA 31/05/202224/01/202027/11/201914/07/201722/07/2014Sprog:
Engelsk
Version:
31/05/2022
Filstørrelse:
1.8 MB
Filnavn:
SD01189CEN_07.22.pdf
-
-
-
Specialdokumentation (SD)
Special Documentation Liquiline 4-wire Platform
EtherNet/IP guideline
EN DA 09/06/202224/01/202027/11/201914/07/201728/07/2014Sprog:
Engelsk
Version:
09/06/2022
Filstørrelse:
2 MB
Filnavn:
SD01293CEN_06.22.pdf
-